(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapered Head Punches RW Coating

Tapered Head Punches  RW Coating

Click this image to zoom it.

Move the mouse over the image to zoom

•Heavy-load Punch
•Shank Type: Single-stepped
•Tip shape: A
•Surface Treatment: RW coating
•Shank Mounting Part Shape: Tapered head

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RW-TSPHAL8-[60-100/10]-P[3-7.99/0.01]
RW-TSPHAL8-[60-100/10]-PC[1.5-2.99/0.01]
RW-TSPHAL8-LC[37-99.9/0.1]-P[3-7.99/0.01]
RW-TSPHAL8-LC[37-99.9/0.1]-PC[1.5-2.99/0.01]
RW-TSPHAL10-[60-100/10]-P[3-9.99/0.01]
RW-TSPHAL10-[60-100/10]-PC[1.5-2.99/0.01]
RW-TSPHAL10-LC[37-99.9/0.1]-P[3-9.99/0.01]
RW-TSPHAL10-LC[37-99.9/0.1]-PC[1.5-2.99/0.01]
RW-TSPHAL13-[60-100/10]-P[6-12.99/0.01]
RW-TSPHAL13-[60-100/10]-PC[3-5.99/0.01]
RW-TSPHAL13-LC[37-99.9/0.1]-P[6-12.99/0.01]
RW-TSPHAL13-LC[37-99.9/0.1]-PC[3-5.99/0.01]
RW-TSPHAL16-[60-100/10]-P[10-15.99/0.01]
RW-TSPHAL16-[60-100/10]-PC[5-9.99/0.01]
RW-TSPHAL16-LC[37-99.9/0.1]-P[10-15.99/0.01]
RW-TSPHAL16-LC[37-99.9/0.1]-PC[5-9.99/0.01]
RW-TSPHAL20-[60-100/10]-P[13-19.99/0.01]
RW-TSPHAL20-[60-100/10]-PC[6.5-12.99/0.01]
RW-TSPHAL20-LC[37-99.9/0.1]-P[13-19.99/0.01]
RW-TSPHAL20-LC[37-99.9/0.1]-PC[6.5-12.99/0.01]
RW-TSPHAL25-[60-100/10]-P[18-24.99/0.01]
RW-TSPHAL25-[60-100/10]-PC[9-17.99/0.01]
RW-TSPHAL25-LC[37-99.9/0.1]-P[18-24.99/0.01]
RW-TSPHAL25-LC[37-99.9/0.1]-PC[9-17.99/0.01]
RW-TSPHAS8-[60-100/10]-P[3-7.99/0.01]
RW-TSPHAS8-[60-100/10]-PC[1.5-2.99/0.01]
RW-TSPHAS8-LC[37-99.9/0.1]-P[3-7.99/0.01]
RW-TSPHAS8-LC[37-99.9/0.1]-PC[1.5-2.99/0.01]
RW-TSPHAS10-[60-100/10]-P[3-9.99/0.01]
RW-TSPHAS10-[60-100/10]-PC[1.5-2.99/0.01]
RW-TSPHAS10-LC[37-99.9/0.1]-P[3-9.99/0.01]
RW-TSPHAS10-LC[37-99.9/0.1]-PC[1.5-2.99/0.01]
RW-TSPHAS13-[60-100/10]-P[6-12.99/0.01]
RW-TSPHAS13-[60-100/10]-PC[3-5.99/0.01]
RW-TSPHAS13-LC[37-99.9/0.1]-P[6-12.99/0.01]
RW-TSPHAS13-LC[37-99.9/0.1]-PC[3-5.99/0.01]
RW-TSPHAS16-[60-100/10]-P[10-15.99/0.01]
RW-TSPHAS16-[60-100/10]-PC[5-9.99/0.01]
RW-TSPHAS16-LC[37-99.9/0.1]-P[10-15.99/0.01]
RW-TSPHAS16-LC[37-99.9/0.1]-PC[5-9.99/0.01]
RW-TSPHAS20-[60-100/10]-P[13-19.99/0.01]
RW-TSPHAS20-[60-100/10]-PC[6.5-12.99/0.01]
RW-TSPHAS20-LC[37-99.9/0.1]-P[13-19.99/0.01]
RW-TSPHAS20-LC[37-99.9/0.1]-PC[6.5-12.99/0.01]
RW-TSPHAS25-[60-100/10]-P[18-24.99/0.01]
RW-TSPHAS25-[60-100/10]-PC[9-17.99/0.01]
RW-TSPHAS25-LC[37-99.9/0.1]-P[18-24.99/0.01]
RW-TSPHAS25-LC[37-99.9/0.1]-PC[9-17.99/0.01]
RW-TSSHAL8-[60-100/10]-P[3-7.99/0.01]
RW-TSSHAL8-[60-100/10]-PC[1.5-2.99/0.01]
RW-TSSHAL8-LC[37-99.9/0.1]-P[3-7.99/0.01]
RW-TSSHAL8-LC[37-99.9/0.1]-PC[1.5-2.99/0.01]
RW-TSSHAL10-[60-100/10]-P[3-9.99/0.01]
RW-TSSHAL10-[60-100/10]-PC[1.5-2.99/0.01]
RW-TSSHAL10-LC[37-99.9/0.1]-P[3-9.99/0.01]
RW-TSSHAL10-LC[37-99.9/0.1]-PC[1.5-2.99/0.01]
RW-TSSHAL13-[60-100/10]-P[6-12.99/0.01]
RW-TSSHAL13-[60-100/10]-PC[3-5.99/0.01]
RW-TSSHAL13-LC[37-99.9/0.1]-P[6-12.99/0.01]
RW-TSSHAL13-LC[37-99.9/0.1]-PC[3-5.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L Dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

11 Days or more

10Powdered high-speed steelL83 ~ 7.9960 ~ 100--
1 Piece(s)

11 Days or more

10Powdered high-speed steelL8-60 ~ 100-1.5 ~ 2.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelL83 ~ 7.99-37 ~ 99.9-
1 Piece(s)

11 Days or more

10Powdered high-speed steelL8--37 ~ 99.91.5 ~ 2.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelL103 ~ 9.9960 ~ 100--
1 Piece(s)

11 Days or more

10Powdered high-speed steelL10-60 ~ 100-1.5 ~ 2.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelL103 ~ 9.99-37 ~ 99.9-
1 Piece(s)

11 Days or more

10Powdered high-speed steelL10--37 ~ 99.91.5 ~ 2.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelL136 ~ 12.9960 ~ 100--
1 Piece(s)

11 Days or more

10Powdered high-speed steelL13-60 ~ 100-3 ~ 5.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelL136 ~ 12.99-37 ~ 99.9-
1 Piece(s)

11 Days or more

10Powdered high-speed steelL13--37 ~ 99.93 ~ 5.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelL1610 ~ 15.9960 ~ 100--
1 Piece(s)

11 Days or more

10Powdered high-speed steelL16-60 ~ 100-5 ~ 9.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelL1610 ~ 15.99-37 ~ 99.9-
1 Piece(s)

11 Days or more

10Powdered high-speed steelL16--37 ~ 99.95 ~ 9.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelL2013 ~ 19.9960 ~ 100--
1 Piece(s)

11 Days or more

10Powdered high-speed steelL20-60 ~ 100-6.5 ~ 12.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelL2013 ~ 19.99-37 ~ 99.9-
1 Piece(s)

11 Days or more

10Powdered high-speed steelL20--37 ~ 99.96.5 ~ 12.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelL2518 ~ 24.9960 ~ 100--
1 Piece(s)

11 Days or more

10Powdered high-speed steelL25-60 ~ 100-9 ~ 17.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelL2518 ~ 24.99-37 ~ 99.9-
1 Piece(s)

11 Days or more

10Powdered high-speed steelL25--37 ~ 99.99 ~ 17.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelS83 ~ 7.9960 ~ 100--
1 Piece(s)

11 Days or more

10Powdered high-speed steelS8-60 ~ 100-1.5 ~ 2.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelS83 ~ 7.99-37 ~ 99.9-
1 Piece(s)

11 Days or more

10Powdered high-speed steelS8--37 ~ 99.91.5 ~ 2.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelS103 ~ 9.9960 ~ 100--
1 Piece(s)

11 Days or more

10Powdered high-speed steelS10-60 ~ 100-1.5 ~ 2.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelS103 ~ 9.99-37 ~ 99.9-
1 Piece(s)

11 Days or more

10Powdered high-speed steelS10--37 ~ 99.91.5 ~ 2.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelS136 ~ 12.9960 ~ 100--
1 Piece(s)

11 Days or more

10Powdered high-speed steelS13-60 ~ 100-3 ~ 5.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelS136 ~ 12.99-37 ~ 99.9-
1 Piece(s)

11 Days or more

10Powdered high-speed steelS13--37 ~ 99.93 ~ 5.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelS1610 ~ 15.9960 ~ 100--
1 Piece(s)

11 Days or more

10Powdered high-speed steelS16-60 ~ 100-5 ~ 9.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelS1610 ~ 15.99-37 ~ 99.9-
1 Piece(s)

11 Days or more

10Powdered high-speed steelS16--37 ~ 99.95 ~ 9.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelS2013 ~ 19.9960 ~ 100--
1 Piece(s)

11 Days or more

10Powdered high-speed steelS20-60 ~ 100-6.5 ~ 12.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelS2013 ~ 19.99-37 ~ 99.9-
1 Piece(s)

11 Days or more

10Powdered high-speed steelS20--37 ~ 99.96.5 ~ 12.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelS2518 ~ 24.9960 ~ 100--
1 Piece(s)

11 Days or more

10Powdered high-speed steelS25-60 ~ 100-9 ~ 17.99
1 Piece(s)

11 Days or more

10Powdered high-speed steelS2518 ~ 24.99-37 ~ 99.9-
1 Piece(s)

11 Days or more

10Powdered high-speed steelS25--37 ~ 99.99 ~ 17.99
1 Piece(s)

11 Days or more

10SKH51 EquivalentL83 ~ 7.9960 ~ 100--
1 Piece(s)

11 Days or more

10SKH51 EquivalentL8-60 ~ 100-1.5 ~ 2.99
1 Piece(s)

11 Days or more

10SKH51 EquivalentL83 ~ 7.99-37 ~ 99.9-
1 Piece(s)

11 Days or more

10SKH51 EquivalentL8--37 ~ 99.91.5 ~ 2.99
1 Piece(s)

11 Days or more

10SKH51 EquivalentL103 ~ 9.9960 ~ 100--
1 Piece(s)

11 Days or more

10SKH51 EquivalentL10-60 ~ 100-1.5 ~ 2.99
1 Piece(s)

11 Days or more

10SKH51 EquivalentL103 ~ 9.99-37 ~ 99.9-
1 Piece(s)

11 Days or more

10SKH51 EquivalentL10--37 ~ 99.91.5 ~ 2.99
1 Piece(s)

11 Days or more

10SKH51 EquivalentL136 ~ 12.9960 ~ 100--
1 Piece(s)

11 Days or more

10SKH51 EquivalentL13-60 ~ 100-3 ~ 5.99
1 Piece(s)

11 Days or more

10SKH51 EquivalentL136 ~ 12.99-37 ~ 99.9-
1 Piece(s)

11 Days or more

10SKH51 EquivalentL13--37 ~ 99.93 ~ 5.99

Loading...

 

Basic Information

Heavy-load punches Yes Shank type Single-stepped Jector None
Tip shape A Surface treatment RW coating Shank (mounting part) shape Tapered head
Shank diameter D tolerance m5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.