(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Punches with Locating Dowel Holes RW Coating

Punches with Locating Dowel Holes  RW Coating

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Single-stepped
•Material: SKD11 Equivalent (D2)
•Surface Treatment: RW Coat
•Shank Mounting Part Shape: With locating dowel hole
•Shank Diameter D Tolerance: m5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RW-SPAL-C10-[50-150/10]-P[3-9.99/0.01]
RW-SPAL-C10-[50-150/10]-PC[1.5-2.99/0.01]
RW-SPAL-C10-LC[25-149.9/0.1]-P[3-9.99/0.01]
RW-SPAL-C10-LC[25-149.9/0.1]-PC[1.5-2.99/0.01]
RW-SPAL-C13-[50-150/10]-P[6-12.99/0.01]
RW-SPAL-C13-[50-150/10]-PC[3-5.99/0.01]
RW-SPAL-C13-LC[25-149.9/0.1]-P[6-12.99/0.01]
RW-SPAL-C13-LC[25-149.9/0.1]-PC[3-5.99/0.01]
RW-SPAL-C16-[60-150/10]-P[10-15.99/0.01]
RW-SPAL-C16-[60-150/10]-PC[5-9.99/0.01]
RW-SPAL-C16-LC[25-149.9/0.1]-P[10-15.99/0.01]
RW-SPAL-C16-LC[25-149.9/0.1]-PC[5-9.99/0.01]
RW-SPAL-C20-[60-150/10]-P[13-19.99/0.01]
RW-SPAL-C20-[60-150/10]-PC[6.5-12.99/0.01]
RW-SPAL-C20-LC[25-149.9/0.1]-P[13-19.99/0.01]
RW-SPAL-C20-LC[25-149.9/0.1]-PC[6.5-12.99/0.01]
RW-SPAL-C25-[60-150/10]-P[18-24.99/0.01]
RW-SPAL-C25-[60-150/10]-PC[9-17.99/0.01]
RW-SPAL-C25-LC[25-149.9/0.1]-P[18-24.99/0.01]
RW-SPAL-C25-LC[25-149.9/0.1]-PC[9-17.99/0.01]
RW-SPAS-C10-[40-150/10]-P[3-9.99/0.01]
RW-SPAS-C10-[40-150/10]-PC[1.5-2.99/0.01]
RW-SPAS-C10-LC[25-149.9/0.1]-P[3-9.99/0.01]
RW-SPAS-C10-LC[25-149.9/0.1]-PC[1.5-2.99/0.01]
RW-SPAS-C13-[40-150/10]-P[6-12.99/0.01]
RW-SPAS-C13-[40-150/10]-PC[3-5.99/0.01]
RW-SPAS-C13-LC[25-149.9/0.1]-P[6-12.99/0.01]
RW-SPAS-C13-LC[25-149.9/0.1]-PC[3-5.99/0.01]
RW-SPAS-C16-[40-150/10]-P[10-15.99/0.01]
RW-SPAS-C16-[40-150/10]-PC[5-9.99/0.01]
RW-SPAS-C16-LC[25-149.9/0.1]-P[10-15.99/0.01]
RW-SPAS-C16-LC[25-149.9/0.1]-PC[5-9.99/0.01]
RW-SPAS-C20-[40-150/10]-P[13-19.99/0.01]
RW-SPAS-C20-[40-150/10]-PC[6.5-12.99/0.01]
RW-SPAS-C20-LC[25-149.9/0.1]-P[13-19.99/0.01]
RW-SPAS-C20-LC[25-149.9/0.1]-PC[6.5-12.99/0.01]
RW-SPAS-C25-[40-150/10]-P[18-24.99/0.01]
RW-SPAS-C25-[40-150/10]-PC[9-17.99/0.01]
RW-SPAS-C25-LC[25-149.9/0.1]-P[18-24.99/0.01]
RW-SPAS-C25-LC[25-149.9/0.1]-PC[9-17.99/0.01]
RW-SPAX-C10-[70-150/10]-P[6-9.99/0.01]
RW-SPAX-C10-[70-150/10]-PC[3-5.99/0.01]
RW-SPAX-C10-LC[37-149.9/0.1]-P[6-9.99/0.01]
RW-SPAX-C10-LC[37-149.9/0.1]-PC[3-5.99/0.01]
RW-SPAX-C13-[70-150/10]-P[6-12.99/0.01]
RW-SPAX-C13-[70-150/10]-PC[3-5.99/0.01]
RW-SPAX-C13-LC[37-149.9/0.1]-P[6-12.99/0.01]
RW-SPAX-C13-LC[37-149.9/0.1]-PC[3-5.99/0.01]
RW-SPAX-C16-[80-150/10]-P[10-15.99/0.01]
RW-SPAX-C16-[80-150/10]-PC[5-9.99/0.01]
RW-SPAX-C16-LC[37-149.9/0.1]-P[10-15.99/0.01]
RW-SPAX-C16-LC[37-149.9/0.1]-PC[5-9.99/0.01]
RW-SPAX-C20-[80-150/10]-P[13-19.99/0.01]
RW-SPAX-C20-[80-150/10]-PC[6.5-12.99/0.01]
RW-SPAX-C20-LC[37-149.9/0.1]-P[13-19.99/0.01]
RW-SPAX-C20-LC[37-149.9/0.1]-PC[6.5-12.99/0.01]
RW-SPAX-C25-[80-150/10]-P[18-24.99/0.01]
RW-SPAX-C25-[80-150/10]-PC[9-17.99/0.01]
RW-SPAX-C25-LC[37-149.9/0.1]-P[18-24.99/0.01]
RW-SPAX-C25-LC[37-149.9/0.1]-PC[9-17.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L Dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

11 Days or more

10RoundL103 ~ 9.9950 ~ 150-----
1 Piece(s)

11 Days or more

10RoundL10-50 ~ 150-1.5 ~ 2.99---
1 Piece(s)

11 Days or more

10RoundL103 ~ 9.99-25 ~ 149.9----
1 Piece(s)

11 Days or more

10RoundL10--25 ~ 149.91.5 ~ 2.99---
1 Piece(s)

11 Days or more

10RoundL136 ~ 12.9950 ~ 150-----
1 Piece(s)

11 Days or more

10RoundL13-50 ~ 150-3 ~ 5.99---
1 Piece(s)

11 Days or more

10RoundL136 ~ 12.99-25 ~ 149.9----
1 Piece(s)

11 Days or more

10RoundL13--25 ~ 149.93 ~ 5.99---
1 Piece(s)

11 Days or more

10RoundL1610 ~ 15.9960 ~ 150-----
1 Piece(s)

11 Days or more

10RoundL16-60 ~ 150-5 ~ 9.99---
1 Piece(s)

11 Days or more

10RoundL1610 ~ 15.99-25 ~ 149.9----
1 Piece(s)

11 Days or more

10RoundL16--25 ~ 149.95 ~ 9.99---
1 Piece(s)

11 Days or more

10RoundL2013 ~ 19.9960 ~ 150-----
1 Piece(s)

11 Days or more

10RoundL20-60 ~ 150-6.5 ~ 12.99---
1 Piece(s)

11 Days or more

10RoundL2013 ~ 19.99-25 ~ 149.9----
1 Piece(s)

11 Days or more

10RoundL20--25 ~ 149.96.5 ~ 12.99---
1 Piece(s)

11 Days or more

10RoundL2518 ~ 24.9960 ~ 150-----
1 Piece(s)

11 Days or more

10RoundL25-60 ~ 150-9 ~ 17.99---
1 Piece(s)

11 Days or more

10RoundL2518 ~ 24.99-25 ~ 149.9----
1 Piece(s)

11 Days or more

10RoundL25--25 ~ 149.99 ~ 17.99---
1 Piece(s)

11 Days or more

10RoundS103 ~ 9.9940 ~ 150-----
1 Piece(s)

11 Days or more

10RoundS10-40 ~ 150-1.5 ~ 2.99---
1 Piece(s)

11 Days or more

10RoundS103 ~ 9.99-25 ~ 149.9----
1 Piece(s)

11 Days or more

10RoundS10--25 ~ 149.91.5 ~ 2.99---
1 Piece(s)

11 Days or more

10RoundS136 ~ 12.9940 ~ 150-----
1 Piece(s)

11 Days or more

10RoundS13-40 ~ 150-3 ~ 5.99---
1 Piece(s)

11 Days or more

10RoundS136 ~ 12.99-25 ~ 149.9----
1 Piece(s)

11 Days or more

10RoundS13--25 ~ 149.93 ~ 5.99---
1 Piece(s)

11 Days or more

10RoundS1610 ~ 15.9940 ~ 150-----
1 Piece(s)

11 Days or more

10RoundS16-40 ~ 150-5 ~ 9.99---
1 Piece(s)

11 Days or more

10RoundS1610 ~ 15.99-25 ~ 149.9----
1 Piece(s)

11 Days or more

10RoundS16--25 ~ 149.95 ~ 9.99---
1 Piece(s)

11 Days or more

10RoundS2013 ~ 19.9940 ~ 150-----
1 Piece(s)

11 Days or more

10RoundS20-40 ~ 150-6.5 ~ 12.99---
1 Piece(s)

11 Days or more

10RoundS2013 ~ 19.99-25 ~ 149.9----
1 Piece(s)

11 Days or more

10RoundS20--25 ~ 149.96.5 ~ 12.99---
1 Piece(s)

11 Days or more

10RoundS2518 ~ 24.9940 ~ 150-----
1 Piece(s)

11 Days or more

10RoundS25-40 ~ 150-9 ~ 17.99---
1 Piece(s)

11 Days or more

10RoundS2518 ~ 24.99-25 ~ 149.9----
1 Piece(s)

11 Days or more

10RoundS25--25 ~ 149.99 ~ 17.99---
1 Piece(s)

11 Days or more

10RoundX106 ~ 9.9970 ~ 150-----
1 Piece(s)

11 Days or more

10RoundX10-70 ~ 150-3 ~ 5.99---
1 Piece(s)

11 Days or more

10RoundX106 ~ 9.99-37 ~ 149.9----
1 Piece(s)

11 Days or more

10RoundX10--37 ~ 149.93 ~ 5.99---
1 Piece(s)

11 Days or more

10RoundX136 ~ 12.9970 ~ 150-----
1 Piece(s)

11 Days or more

10RoundX13-70 ~ 150-3 ~ 5.99---
1 Piece(s)

11 Days or more

10RoundX136 ~ 12.99-37 ~ 149.9----
1 Piece(s)

11 Days or more

10RoundX13--37 ~ 149.93 ~ 5.99---
1 Piece(s)

11 Days or more

10RoundX1610 ~ 15.9980 ~ 150-----
1 Piece(s)

11 Days or more

10RoundX16-80 ~ 150-5 ~ 9.99---
1 Piece(s)

11 Days or more

10RoundX1610 ~ 15.99-37 ~ 149.9----
1 Piece(s)

11 Days or more

10RoundX16--37 ~ 149.95 ~ 9.99---
1 Piece(s)

11 Days or more

10RoundX2013 ~ 19.9980 ~ 150-----
1 Piece(s)

11 Days or more

10RoundX20-80 ~ 150-6.5 ~ 12.99---
1 Piece(s)

11 Days or more

10RoundX2013 ~ 19.99-37 ~ 149.9----
1 Piece(s)

11 Days or more

10RoundX20--37 ~ 149.96.5 ~ 12.99---
1 Piece(s)

11 Days or more

10RoundX2518 ~ 24.9980 ~ 150-----
1 Piece(s)

11 Days or more

10RoundX25-80 ~ 150-9 ~ 17.99---
1 Piece(s)

11 Days or more

10RoundX2518 ~ 24.99-37 ~ 149.9----
1 Piece(s)

11 Days or more

10RoundX25--37 ~ 149.99 ~ 17.99---

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Material SKD11 Equivalent (D2) Surface treatment RW coating Shank (mounting part) shape With locating dowel hole
Shank diameter D tolerance m5 T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.