(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ejector Punches - RW Coating

Ejector Punches - RW Coating

Click this image to zoom it.

•Heavy-load punches : No
•Shank type : Single-stepped
•Jector : Spring reinforced type, Standard type
•Tip shape : Double flatted round, Oblong, Radius rectangle, Rectangle, Round
•Material : SKH40 Equivalent (Powdered high-speed steel)
For complete product overview and details on Jector Punches RW Coating see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ARW-PJAL4-[50-80/10]-P[1-3.99/0.01]
ARW-PJAL4-[50-80/10]-PC[0.9-0.99/0.01]
ARW-PJAL4-LC[39-79.9/0.1]-P[1-3.99/0.01]
ARW-PJAL4-LC[39-79.9/0.1]-PC[0.9-0.99/0.01]
ARW-PJAL4-LCT[39-79.9/0.1]-P[1-3.99/0.01]
ARW-PJAL4-LCT[39-79.9/0.1]-PC[0.9-0.99/0.01]
ARW-PJAL4-LMT[39-79.9/0.1]-P[1-3.99/0.01]
ARW-PJAL4-LMT[39-79.9/0.1]-PC[0.9-0.99/0.01]
ARW-PJAL5-[50-80/10]-P[2-4.99/0.01]
ARW-PJAL5-[50-80/10]-PC[1.8-1.99/0.01]
ARW-PJAL5-LC[39-79.9/0.1]-P[2-4.99/0.01]
ARW-PJAL5-LC[39-79.9/0.1]-PC[1.8-1.99/0.01]
ARW-PJAL5-LCT[39-79.9/0.1]-P[2-4.99/0.01]
ARW-PJAL5-LCT[39-79.9/0.1]-PC[1.8-1.99/0.01]
ARW-PJAL5-LMT[39-79.9/0.1]-P[2-4.99/0.01]
ARW-PJAL5-LMT[39-79.9/0.1]-PC[1.8-1.99/0.01]
ARW-PJAL6-[50-80/10]-P[2-5.99/0.01]
ARW-PJAL6-[50-80/10]-PC[1.8-1.99/0.01]
ARW-PJAL6-LC[39-79.9/0.1]-P[2-5.99/0.01]
ARW-PJAL6-LC[39-79.9/0.1]-PC[1.8-1.99/0.01]
ARW-PJAL6-LCT[39-79.9/0.1]-P[2-5.99/0.01]
ARW-PJAL6-LCT[39-79.9/0.1]-PC[1.8-1.99/0.01]
ARW-PJAL6-LMT[39-79.9/0.1]-P[2-5.99/0.01]
ARW-PJAL6-LMT[39-79.9/0.1]-PC[1.8-1.99/0.01]
ARW-PJAL8-[50-100/10]-P[3-7.99/0.01]
ARW-PJAL8-[50-100/10]-PC[2.5-2.99/0.01]
ARW-PJAL8-LC[33-99.9/0.1]-P[3-7.99/0.01]
ARW-PJAL8-LC[33-99.9/0.1]-PC[2.5-2.99/0.01]
ARW-PJAL8-LCT[33-99.9/0.1]-P[3-7.99/0.01]
ARW-PJAL8-LCT[33-99.9/0.1]-PC[2.5-2.99/0.01]
ARW-PJAL8-LMT[33-99.9/0.1]-P[3-7.99/0.01]
ARW-PJAL8-LMT[33-99.9/0.1]-PC[2.5-2.99/0.01]
ARW-PJAL10-[50-100/10]-P[3-9.99/0.01]
ARW-PJAL10-[50-100/10]-PC[2.8-2.99/0.01]
ARW-PJAL10-LC[33-99.9/0.1]-P[3-9.99/0.01]
ARW-PJAL10-LC[33-99.9/0.1]-PC[2.8-2.99/0.01]
ARW-PJAL10-LCT[33-99.9/0.1]-P[3-9.99/0.01]
ARW-PJAL10-LCT[33-99.9/0.1]-PC[2.8-2.99/0.01]
ARW-PJAL10-LMT[33-99.9/0.1]-P[3-9.99/0.01]
ARW-PJAL10-LMT[33-99.9/0.1]-PC[2.8-2.99/0.01]
ARW-PJAL13-[50-100/10]-P[6-12.99/0.01]
ARW-PJAL13-[50-100/10]-PC[5-5.99/0.01]
ARW-PJAL13-LC[33-99.9/0.1]-P[6-12.99/0.01]
ARW-PJAL13-LC[33-99.9/0.1]-PC[5-5.99/0.01]
ARW-PJAL13-LCT[33-99.9/0.1]-P[6-12.99/0.01]
ARW-PJAL13-LCT[33-99.9/0.1]-PC[5-5.99/0.01]
ARW-PJAL13-LMT[33-99.9/0.1]-P[6-12.99/0.01]
ARW-PJAL13-LMT[33-99.9/0.1]-PC[5-5.99/0.01]
ARW-PJAL16-[60-100/10]-P[10-15.99/0.01]
ARW-PJAL16-[60-100/10]-PC[8-9.99/0.01]
ARW-PJAL16-LC[33-99.9/0.1]-P[10-15.99/0.01]
ARW-PJAL16-LC[33-99.9/0.1]-PC[8-9.99/0.01]
ARW-PJAL16-LCT[33-99.9/0.1]-P[10-15.99/0.01]
ARW-PJAL16-LCT[33-99.9/0.1]-PC[8-9.99/0.01]
ARW-PJAL16-LMT[33-99.9/0.1]-P[10-15.99/0.01]
ARW-PJAL16-LMT[33-99.9/0.1]-PC[8-9.99/0.01]
ARW-PJAL20-[60-100/10]-P[13-19.99/0.01]
ARW-PJAL20-[60-100/10]-PC[9-12.99/0.01]
ARW-PJAL20-LC[33-99.9/0.1]-P[13-19.99/0.01]
ARW-PJAL20-LC[33-99.9/0.1]-PC[9-12.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSJector Tip shape Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC(Full length alteration)
(mm)
LCT (Head thickness tolerance change + total length alteration)
(mm)
LMT (Head thickness tolerance change + total length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L41 ~ 3.9950 ~ 80-------
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L4-50 ~ 80---0.9 ~ 0.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L41 ~ 3.99-39 ~ 79.9------
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L4--39 ~ 79.9--0.9 ~ 0.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L41 ~ 3.99--39 ~ 79.9-----
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L4---39 ~ 79.9-0.9 ~ 0.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L41 ~ 3.99---39 ~ 79.9----
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L4----39 ~ 79.90.9 ~ 0.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L52 ~ 4.9950 ~ 80-------
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L5-50 ~ 80---1.8 ~ 1.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L52 ~ 4.99-39 ~ 79.9------
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L5--39 ~ 79.9--1.8 ~ 1.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L52 ~ 4.99--39 ~ 79.9-----
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L5---39 ~ 79.9-1.8 ~ 1.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L52 ~ 4.99---39 ~ 79.9----
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L5----39 ~ 79.91.8 ~ 1.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L62 ~ 5.9950 ~ 80-------
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L6-50 ~ 80---1.8 ~ 1.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L62 ~ 5.99-39 ~ 79.9------
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L6--39 ~ 79.9--1.8 ~ 1.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L62 ~ 5.99--39 ~ 79.9-----
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L6---39 ~ 79.9-1.8 ~ 1.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L62 ~ 5.99---39 ~ 79.9----
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L6----39 ~ 79.91.8 ~ 1.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L83 ~ 7.9950 ~ 100-------
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L8-50 ~ 100---2.5 ~ 2.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L83 ~ 7.99-33 ~ 99.9------
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L8--33 ~ 99.9--2.5 ~ 2.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L83 ~ 7.99--33 ~ 99.9-----
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L8---33 ~ 99.9-2.5 ~ 2.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L83 ~ 7.99---33 ~ 99.9----
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L8----33 ~ 99.92.5 ~ 2.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L103 ~ 9.9950 ~ 100-------
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L10-50 ~ 100---2.8 ~ 2.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L103 ~ 9.99-33 ~ 99.9------
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L10--33 ~ 99.9--2.8 ~ 2.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L103 ~ 9.99--33 ~ 99.9-----
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L10---33 ~ 99.9-2.8 ~ 2.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L103 ~ 9.99---33 ~ 99.9----
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L10----33 ~ 99.92.8 ~ 2.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L136 ~ 12.9950 ~ 100-------
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L13-50 ~ 100---5 ~ 5.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L136 ~ 12.99-33 ~ 99.9------
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L13--33 ~ 99.9--5 ~ 5.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L136 ~ 12.99--33 ~ 99.9-----
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L13---33 ~ 99.9-5 ~ 5.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L136 ~ 12.99---33 ~ 99.9----
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L13----33 ~ 99.95 ~ 5.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L1610 ~ 15.9960 ~ 100-------
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L16-60 ~ 100---8 ~ 9.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L1610 ~ 15.99-33 ~ 99.9------
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L16--33 ~ 99.9--8 ~ 9.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L1610 ~ 15.99--33 ~ 99.9-----
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L16---33 ~ 99.9-8 ~ 9.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L1610 ~ 15.99---33 ~ 99.9----
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L16----33 ~ 99.98 ~ 9.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L2013 ~ 19.9960 ~ 100-------
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L20-60 ~ 100---9 ~ 12.99---
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L2013 ~ 19.99-33 ~ 99.9------
1 Piece(s)

11 Days or more

10Standard typeRound+0.005/0L20--33 ~ 99.9--9 ~ 12.99---

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Material SKH40 Equivalent (Powdered high-speed steel)
Surface treatment RW coating Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.