(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dowel Pin Extractors -Rotation Type- (Applicable Dowel Pins d13 ~ 20)

Dowel Pin Extractors -Rotation Type- (Applicable Dowel Pins d13 ~ 20)

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

MSFL
For complete product overview and details on Dowel Pin Extractors - Rotation Type, Applicable Dowel Pins d13-20 see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MSFL
MSFLB
MSFLH
MSFLN
MSFLS8
MSFLS10
MSFLT
MSFMM8-40
MSFMM8-50
MSFMM8-60
MSFMM8-80
MSFMM8-100
MSFMM10-40
MSFMM10-50
MSFMM10-60
MSFMM10-80
MSFMM10-100
MSFMM10-120
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSet/Single item Applicable dowel pin screw size
(mm)
L (L dimension)
(mm)
1 Piece(s)Available

8 Days or more

10Main body--
1 Piece(s)Available

9 Days or more

10Case--
1 Piece(s)Available

9 Days or more

10Holder--
1 Piece(s)Available

9 Days or more

10Nut for impact wrench--
1 Piece(s)Available

9 Days or more

10Shaft--
1 Piece(s)Available

9 Days or more

10Shaft--
1 Piece(s)Available

9 Days or more

10Nut (with solid lubricating material)--
1 Piece(s)Available

8 Days or more

10Pull-boltM840
1 Piece(s)Available

8 Days or more

10Pull-boltM850
1 Piece(s)Available

8 Days or more

10Pull-boltM860
1 Piece(s)Available

8 Days or more

10Pull-boltM880
1 Piece(s)Available

8 Days or more

10Pull-boltM8100
1 Piece(s)Available

8 Days or more

10Pull-boltM1040
1 Piece(s)Available

8 Days or more

10Pull-boltM1050
1 Piece(s)Available

8 Days or more

10Pull-boltM1060
1 Piece(s)Available

8 Days or more

10Pull-boltM1080
1 Piece(s)Available

8 Days or more

10Pull-boltM10100
1 Piece(s)Available

8 Days or more

10Pull-boltM10120

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.