(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flying Cam Units for Heavy Load Pierce MGFVS / MEVSN 150-70

Flying Cam Units for Heavy Load Pierce MGFVS / MEVSN 150-70

Move the mouse over the image to zoom

  • Volume Discount

•Type : High precision / High durability
•Cam Types : For Piercing -for High-Processing Capacity-
For complete product overview and details on Flying Cam Units for Heavy Load Pierce MGFVS 150-70 see the sections below:

Part Number

Configured Part Number is shown.

MGFVS150-70

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

TypeHigh precision / High durabilityCam TypesFor Piercing -for High-Processing Capacity-
Capacity(tonf)18.9Installation space(mm)150
Tilt angle(°)70RoHS10

Part Number 

Loading...
Part Number
MGFVS150-70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

18 Days

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Type High precision / High durability Cam Types For Piercing -for High-Processing Capacity- Capacity(tonf) 18.9
Installation space(mm) 150 Tilt angle(°) 70

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.