(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rigid Flying Cam Units MGFLL / MEFLL 300 (θ=00-30)

Rigid Flying Cam Units MGFLL / MEFLL 300 (θ=00-30)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Cam Type: High Rigidity
•Capacity (tonf): 60
•Installation space (mm): 300
•Type: High precision / High durability
•Alteration: With

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGFLL300-00
MGFLL300-05
MGFLL300-10
MGFLL300-15
MGFLL300-20
MGFLL300-25
MGFLL300-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTilt angle
(°)
1 Piece(s)Available

26 Days

100
1 Piece(s)Available

26 Days

105
1 Piece(s)Available

26 Days

1010
1 Piece(s)Available

26 Days

1015
1 Piece(s)Available

26 Days

1020
1 Piece(s)Available

26 Days

1025
1 Piece(s)Available

26 Days

1030

Loading...

  1. 1
 

Basic Information

Type High precision / High durability Cam Types High Rigidity Capacity(tonf) 60
Installation space(mm) 300

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.