(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jector Drawing Punches DLC Coating

Jector Drawing Punches  DLC Coating

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products

•With/without jector: With
•Material: Powdered high-speed steel
•Shank Mounting Part Shape: Standard

  • POWDER HSS
  • DLC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
N-PJ2A4-[40-80/10]-P[2-4/0.01]-A[1-89/1]-F[10-78/0.1]
N-PJ2A4-LC[38-79.9/0.1]-P[2-4/0.01]-A[1-89/1]-F[10-78/0.1]
N-PJ2A5-[40-80/10]-P[2-5/0.01]-A[1-89/1]-F[10-78/0.1]
N-PJ2A5-LC[38-79.9/0.1]-P[2-5/0.01]-A[1-89/1]-F[10-78/0.1]
N-PJ2A6-[40-80/10]-P[2-6/0.01]-A[1-89/1]-F[10-78/0.1]
N-PJ2A6-LC[38-79.9/0.1]-P[2-6/0.01]-A[1-89/1]-F[10-78/0.1]
N-PJ2A8-[40-100/10]-P[3-8/0.01]-A[1-89/1]-F[10-98/0.1]
N-PJ2A8-LC[38-98.9/0.1]-P[3-8/0.01]-A[1-89/1]-F[10-98/0.1]
N-PJ2A10-[40-100/10]-P[3-10/0.01]-A[1-89/1]-F[10-98/0.1]
N-PJ2A10-LC[38-98.9/0.1]-P[3-10/0.01]-A[1-89/1]-F[10-98/0.1]
N-PJ2A13-[40-100/10]-P[6-13/0.01]-A[1-89/1]-F[10-98/0.1]
N-PJ2A13-LC[38-98.9/0.1]-P[6-13/0.01]-A[1-89/1]-F[10-98/0.1]
N-PJ2A16-[40-100/10]-P[10-16/0.01]-A[1-89/1]-F[10-98/0.1]
N-PJ2A16-LC[38-98.9/0.1]-P[10-16/0.01]-A[1-89/1]-F[10-98/0.1]
N-PJ2A20-[40-100/10]-P[13-20/0.01]-A[1-89/1]-F[10-98/0.1]
N-PJ2A20-LC[38-98.9/0.1]-P[13-20/0.01]-A[1-89/1]-F[10-98/0.1]
N-PJ2A25-[40-100/10]-P[18-25/0.01]-A[1-89/1]-F[10-98/0.1]
N-PJ2A25-LC[38-98.9/0.1]-P[18-25/0.01]-A[1-89/1]-F[10-98/0.1]
N-PJ2B4-[40-80/10]-P[2-4/0.01]-R0
N-PJ2B4-[40-80/10]-P[2-4/0.01]-R[0.1-15/0.1]
N-PJ2B4-LC[38-79.9/0.1]-P[2-4/0.01]-R0
N-PJ2B4-LC[38-79.9/0.1]-P[2-4/0.01]-R[0.1-15/0.1]
N-PJ2B5-[40-80/10]-P[2-5/0.01]-R0
N-PJ2B5-[40-80/10]-P[2-5/0.01]-R[0.1-15/0.1]
N-PJ2B5-LC[38-79.9/0.1]-P[2-5/0.01]-R0
N-PJ2B5-LC[38-79.9/0.1]-P[2-5/0.01]-R[0.1-15/0.1]
N-PJ2B6-[40-80/10]-P[2-6/0.01]-R0
N-PJ2B6-[40-80/10]-P[2-6/0.01]-R[0.1-15/0.1]
N-PJ2B6-LC[38-79.9/0.1]-P[2-6/0.01]-R0
N-PJ2B6-LC[38-79.9/0.1]-P[2-6/0.01]-R[0.1-15/0.1]
N-PJ2B8-[40-100/10]-P[3-8/0.01]-R0
N-PJ2B8-[40-100/10]-P[3-8/0.01]-R[0.1-15/0.1]
N-PJ2B8-LC[38-99.9/0.1]-P[3-8/0.01]-R0
N-PJ2B8-LC[38-99.9/0.1]-P[3-8/0.01]-R[0.1-15/0.1]
N-PJ2B10-[40-100/10]-P[3-10/0.01]-R0
N-PJ2B10-[40-100/10]-P[3-10/0.01]-R[0.1-15/0.1]
N-PJ2B10-LC[38-99.9/0.1]-P[3-10/0.01]-R0
N-PJ2B10-LC[38-99.9/0.1]-P[3-10/0.01]-R[0.1-15/0.1]
N-PJ2B13-[40-100/10]-P[6-13/0.01]-R0
N-PJ2B13-[40-100/10]-P[6-13/0.01]-R[0.1-15/0.1]
N-PJ2B13-LC[38-99.9/0.1]-P[6-13/0.01]-R0
N-PJ2B13-LC[38-99.9/0.1]-P[6-13/0.01]-R[0.1-15/0.1]
N-PJ2B16-[40-100/10]-P[10-16/0.01]-R0
N-PJ2B16-[40-100/10]-P[10-16/0.01]-R[0.1-15/0.1]
N-PJ2B16-LC[38-99.9/0.1]-P[10-16/0.01]-R0
N-PJ2B16-LC[38-99.9/0.1]-P[10-16/0.01]-R[0.1-15/0.1]
N-PJ2B20-[40-100/10]-P[13-20/0.01]-R0
N-PJ2B20-[40-100/10]-P[13-20/0.01]-R[0.1-15/0.1]
N-PJ2B20-LC[38-99.9/0.1]-P[13-20/0.01]-R0
N-PJ2B20-LC[38-99.9/0.1]-P[13-20/0.01]-R[0.1-15/0.1]
N-PJ2B25-[40-100/10]-P[18-25/0.01]-R0
N-PJ2B25-[40-100/10]-P[18-25/0.01]-R[0.1-15/0.1]
N-PJ2B25-LC[38-99.9/0.1]-P[18-25/0.01]-R0
N-PJ2B25-LC[38-99.9/0.1]-P[18-25/0.01]-R[0.1-15/0.1]
N-PJ2C4-[40-80/10]-P[2-4/0.01]-V[1-3.96/0.01]-A[1-89/1]-F[10-78/0.1]-S[1-20/0.1]
N-PJ2C4-LC[38-79.9/0.1]-P[2-4/0.01]-V[1-3.96/0.01]-A[1-89/1]-F[10-78/0.1]-S[1-20/0.1]
N-PJ2C5-[40-80/10]-P[2-5/0.01]-V[2-4.96/0.01]-A[1-89/1]-F[10-78/0.1]-S[1-20/0.1]
N-PJ2C5-LC[38-79.9/0.1]-P[2-5/0.01]-V[2-4.96/0.01]-A[1-89/1]-F[10-78/0.1]-S[1-20/0.1]
N-PJ2C6-[40-80/10]-P[2-6/0.01]-V[2-5.96/0.01]-A[1-89/1]-F[10-78/0.1]-S[1-20/0.1]
N-PJ2C6-LC[38-79.9/0.1]-P[2-6/0.01]-V[2-5.96/0.01]-A[1-89/1]-F[10-78/0.1]-S[1-20/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface treatment D (Shank diameter)
(mm)
A
(°)
E
(mm)
F
(mm)
K
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
V
(mm)
1 Piece(s)

15 Days or more

10Without DLC foundation41 ~ 89-10 ~ 78-40 ~ 80-2 ~ 4----
1 Piece(s)

15 Days or more

10Without DLC foundation41 ~ 89-10 ~ 78--38 ~ 79.92 ~ 4----
1 Piece(s)

15 Days or more

10Without DLC foundation51 ~ 89-10 ~ 78-40 ~ 80-2 ~ 5----
1 Piece(s)

15 Days or more

10Without DLC foundation51 ~ 89-10 ~ 78--38 ~ 79.92 ~ 5----
1 Piece(s)

15 Days or more

10Without DLC foundation61 ~ 89-10 ~ 78-40 ~ 80-2 ~ 6----
1 Piece(s)

15 Days or more

10Without DLC foundation61 ~ 89-10 ~ 78--38 ~ 79.92 ~ 6----
1 Piece(s)

15 Days or more

10Without DLC foundation81 ~ 89-10 ~ 98-40 ~ 100-3 ~ 8----
1 Piece(s)

15 Days or more

10Without DLC foundation81 ~ 89-10 ~ 98--38 ~ 98.93 ~ 8----
1 Piece(s)

15 Days or more

10Without DLC foundation101 ~ 89-10 ~ 98-40 ~ 100-3 ~ 10----
1 Piece(s)

15 Days or more

10Without DLC foundation101 ~ 89-10 ~ 98--38 ~ 98.93 ~ 10----
1 Piece(s)

15 Days or more

10Without DLC foundation131 ~ 89-10 ~ 98-40 ~ 100-6 ~ 13----
1 Piece(s)

15 Days or more

10Without DLC foundation131 ~ 89-10 ~ 98--38 ~ 98.96 ~ 13----
1 Piece(s)

15 Days or more

10Without DLC foundation161 ~ 89-10 ~ 98-40 ~ 100-10 ~ 16----
1 Piece(s)

15 Days or more

10Without DLC foundation161 ~ 89-10 ~ 98--38 ~ 98.910 ~ 16----
1 Piece(s)

15 Days or more

10Without DLC foundation201 ~ 89-10 ~ 98-40 ~ 100-13 ~ 20----
1 Piece(s)

15 Days or more

10Without DLC foundation201 ~ 89-10 ~ 98--38 ~ 98.913 ~ 20----
1 Piece(s)

15 Days or more

10Without DLC foundation251 ~ 89-10 ~ 98-40 ~ 100-18 ~ 25----
1 Piece(s)

15 Days or more

10Without DLC foundation251 ~ 89-10 ~ 98--38 ~ 98.918 ~ 25----
1 Piece(s)

15 Days or more

10Without DLC foundation4----40 ~ 80-2 ~ 4-0--
1 Piece(s)

15 Days or more

10Without DLC foundation4----40 ~ 80-2 ~ 4-0.1 ~ 15--
1 Piece(s)

15 Days or more

10Without DLC foundation4-----38 ~ 79.92 ~ 4-0--
1 Piece(s)

15 Days or more

10Without DLC foundation4-----38 ~ 79.92 ~ 4-0.1 ~ 15--
1 Piece(s)

15 Days or more

10Without DLC foundation5----40 ~ 80-2 ~ 5-0--
1 Piece(s)

15 Days or more

10Without DLC foundation5----40 ~ 80-2 ~ 5-0.1 ~ 15--
1 Piece(s)

15 Days or more

10Without DLC foundation5-----38 ~ 79.92 ~ 5-0--
1 Piece(s)

15 Days or more

10Without DLC foundation5-----38 ~ 79.92 ~ 5-0.1 ~ 15--
1 Piece(s)

15 Days or more

10Without DLC foundation6----40 ~ 80-2 ~ 6-0--
1 Piece(s)

15 Days or more

10Without DLC foundation6----40 ~ 80-2 ~ 6-0.1 ~ 15--
1 Piece(s)

15 Days or more

10Without DLC foundation6-----38 ~ 79.92 ~ 6-0--
1 Piece(s)

15 Days or more

10Without DLC foundation6-----38 ~ 79.92 ~ 6-0.1 ~ 15--
1 Piece(s)

15 Days or more

10Without DLC foundation8----40 ~ 100-3 ~ 8-0--
1 Piece(s)

15 Days or more

10Without DLC foundation8----40 ~ 100-3 ~ 8-0.1 ~ 15--
1 Piece(s)

15 Days or more

10Without DLC foundation8-----38 ~ 99.93 ~ 8-0--
1 Piece(s)

15 Days or more

10Without DLC foundation8-----38 ~ 99.93 ~ 8-0.1 ~ 15--
1 Piece(s)

15 Days or more

10Without DLC foundation10----40 ~ 100-3 ~ 10-0--
1 Piece(s)

15 Days or more

10Without DLC foundation10----40 ~ 100-3 ~ 10-0.1 ~ 15--
1 Piece(s)

15 Days or more

10Without DLC foundation10-----38 ~ 99.93 ~ 10-0--
1 Piece(s)

15 Days or more

10Without DLC foundation10-----38 ~ 99.93 ~ 10-0.1 ~ 15--
1 Piece(s)

15 Days or more

10Without DLC foundation13----40 ~ 100-6 ~ 13-0--
1 Piece(s)

15 Days or more

10Without DLC foundation13----40 ~ 100-6 ~ 13-0.1 ~ 15--
1 Piece(s)

15 Days or more

10Without DLC foundation13-----38 ~ 99.96 ~ 13-0--
1 Piece(s)

15 Days or more

10Without DLC foundation13-----38 ~ 99.96 ~ 13-0.1 ~ 15--
1 Piece(s)

15 Days or more

10Without DLC foundation16----40 ~ 100-10 ~ 16-0--
1 Piece(s)

15 Days or more

10Without DLC foundation16----40 ~ 100-10 ~ 16-0.1 ~ 15--
1 Piece(s)

15 Days or more

10Without DLC foundation16-----38 ~ 99.910 ~ 16-0--
1 Piece(s)

15 Days or more

10Without DLC foundation16-----38 ~ 99.910 ~ 16-0.1 ~ 15--
1 Piece(s)

15 Days or more

10Without DLC foundation20----40 ~ 100-13 ~ 20-0--
1 Piece(s)

15 Days or more

10Without DLC foundation20----40 ~ 100-13 ~ 20-0.1 ~ 15--
1 Piece(s)

15 Days or more

10Without DLC foundation20-----38 ~ 99.913 ~ 20-0--
1 Piece(s)

15 Days or more

10Without DLC foundation20-----38 ~ 99.913 ~ 20-0.1 ~ 15--
1 Piece(s)

15 Days or more

10Without DLC foundation25----40 ~ 100-18 ~ 25-0--
1 Piece(s)

15 Days or more

10Without DLC foundation25----40 ~ 100-18 ~ 25-0.1 ~ 15--
1 Piece(s)

15 Days or more

10Without DLC foundation25-----38 ~ 99.918 ~ 25-0--
1 Piece(s)

15 Days or more

10Without DLC foundation25-----38 ~ 99.918 ~ 25-0.1 ~ 15--
1 Piece(s)

15 Days or more

10Without DLC foundation41 ~ 89-10 ~ 78-40 ~ 80-2 ~ 4--1 ~ 201 ~ 3.96
1 Piece(s)

15 Days or more

10Without DLC foundation41 ~ 89-10 ~ 78--38 ~ 79.92 ~ 4--1 ~ 201 ~ 3.96
1 Piece(s)

15 Days or more

10Without DLC foundation51 ~ 89-10 ~ 78-40 ~ 80-2 ~ 5--1 ~ 202 ~ 4.96
1 Piece(s)

15 Days or more

10Without DLC foundation51 ~ 89-10 ~ 78--38 ~ 79.92 ~ 5--1 ~ 202 ~ 4.96
1 Piece(s)

15 Days or more

10Without DLC foundation61 ~ 89-10 ~ 78-40 ~ 80-2 ~ 6--1 ~ 202 ~ 5.96
1 Piece(s)

15 Days or more

10Without DLC foundation61 ~ 89-10 ~ 78--38 ~ 79.92 ~ 6--1 ~ 202 ~ 5.96

Loading...

 

Basic Information

With/without jector With Material Powdered high-speed steel Shank (mounting part) shape Regular

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.