(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chamfering Punches DLC Coating -A Type-

Chamfering Punches  DLC Coating  -A Type-

Move the mouse over the image to zoom

  • New Products

•Tip shape: A
For complete product overview and details on ChamfeRing Punches - DLC Coating, A Type see the sections below:

  • SKH51
  • POWDER HSS
  • DLC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GN-HSRMUA4-[40-90/0.1]-P[1-1.8/0.01]-F[29-87.5/0.1]
GN-HSRMUA5-[40-90/0.1]-P[2-2.8/0.01]-F[29-87.5/0.1]
GN-HSRMUA5-[40-90/0.1]-PC[1-1.99/0.01]-F[29-87.5/0.1]
GN-HSRMUA6-[40-90/0.1]-P[2-3.8/0.01]-F[29-87.5/0.1]
GN-HSRMUA6-[40-90/0.1]-PC[1-1.99/0.01]-F[29-87.5/0.1]
GN-HSRMUA8-[40-90/0.1]-P[3-4.8/0.01]-F[29-87.5/0.1]
GN-HSRMUA8-[40-90/0.1]-PC[1.5-2.99/0.01]-F[29-87.5/0.1]
GN-HSRMUA10-[50-100/0.1]-P[3-6.8/0.01]-F[29-97.5/0.1]
GN-HSRMUA10-[50-100/0.1]-PC[1.5-2.99/0.01]-F[29-97.5/0.1]
GN-HSRMUA13-[50-100/0.1]-P[6-9.8/0.01]-F[29-97.5/0.1]
GN-HSRMUA13-[50-100/0.1]-PC[3-5.99/0.01]-F[29-97.5/0.1]
GN-HSRMUA16-[50-100/0.1]-P[10-12.8/0.01]-F[29-97.5/0.1]
GN-HSRMUA16-[50-100/0.1]-PC[5-9.99/0.01]-F[29-97.5/0.1]
GN-HSRMUA20-[50-100/0.1]-P[13-16.8/0.01]-F[29-97.5/0.1]
GN-HSRMUA20-[50-100/0.1]-PC[6.5-12.99/0.01]-F[29-97.5/0.1]
GN-HSRMUA25-[50-100/0.1]-P[18-21.8/0.01]-F[29-97.5/0.1]
GN-HSRMUA25-[50-100/0.1]-PC[9-17.99/0.01]-F[29-97.5/0.1]
GN-PHMUA4-[40-90/0.1]-P[1-1.8/0.01]-F[29-87.5/0.1]
GN-PHMUA5-[40-90/0.1]-P[2-2.8/0.01]-F[29-87.5/0.1]
GN-PHMUA5-[40-90/0.1]-PC[1-1.99/0.01]-F[29-87.5/0.1]
GN-PHMUA6-[40-90/0.1]-P[2-3.8/0.01]-F[29-87.5/0.1]
GN-PHMUA6-[40-90/0.1]-PC[1-1.99/0.01]-F[29-87.5/0.1]
GN-PHMUA8-[40-90/0.1]-P[3-4.8/0.01]-F[29-87.5/0.1]
GN-PHMUA8-[40-90/0.1]-PC[1.5-2.99/0.01]-F[29-87.5/0.1]
GN-PHMUA10-[50-100/0.1]-P[3-6.8/0.01]-F[29-97.5/0.1]
GN-PHMUA10-[50-100/0.1]-PC[1.5-2.99/0.01]-F[29-97.5/0.1]
GN-PHMUA13-[50-100/0.1]-P[6-9.8/0.01]-F[29-97.5/0.1]
GN-PHMUA13-[50-100/0.1]-PC[3-5.99/0.01]-F[29-97.5/0.1]
GN-PHMUA16-[50-100/0.1]-P[10-12.8/0.01]-F[29-97.5/0.1]
GN-PHMUA16-[50-100/0.1]-PC[5-9.99/0.01]-F[29-97.5/0.1]
GN-PHMUA20-[50-100/0.1]-P[13-16.8/0.01]-F[29-97.5/0.1]
GN-PHMUA20-[50-100/0.1]-PC[6.5-12.99/0.01]-F[29-97.5/0.1]
GN-PHMUA25-[50-100/0.1]-P[18-21.8/0.01]-F[29-97.5/0.1]
GN-PHMUA25-[50-100/0.1]-PC[9-17.99/0.01]-F[29-97.5/0.1]
GN-PSRMUA4-[40-90/0.1]-P[1-1.8/0.01]-F[29-87.5/0.1]
GN-PSRMUA5-[40-90/0.1]-P[2-2.8/0.01]-F[29-87.5/0.1]
GN-PSRMUA5-[40-90/0.1]-PC[1-1.99/0.01]-F[29-87.5/0.1]
GN-PSRMUA6-[40-90/0.1]-P[2-3.8/0.01]-F[29-87.5/0.1]
GN-PSRMUA6-[40-90/0.1]-PC[1-1.99/0.01]-F[29-87.5/0.1]
GN-PSRMUA8-[40-90/0.1]-P[3-4.8/0.01]-F[29-87.5/0.1]
GN-PSRMUA8-[40-90/0.1]-PC[1.5-2.99/0.01]-F[29-87.5/0.1]
GN-PSRMUA10-[50-100/0.1]-P[3-6.8/0.01]-F[29-97.5/0.1]
GN-PSRMUA10-[50-100/0.1]-PC[1.5-2.99/0.01]-F[29-97.5/0.1]
GN-PSRMUA13-[50-100/0.1]-P[6-9.8/0.01]-F[29-97.5/0.1]
GN-PSRMUA13-[50-100/0.1]-PC[3-5.99/0.01]-F[29-97.5/0.1]
GN-PSRMUA16-[50-100/0.1]-P[10-12.8/0.01]-F[29-97.5/0.1]
GN-PSRMUA16-[50-100/0.1]-PC[5-9.99/0.01]-F[29-97.5/0.1]
GN-PSRMUA20-[50-100/0.1]-P[13-16.8/0.01]-F[29-97.5/0.1]
GN-PSRMUA20-[50-100/0.1]-PC[6.5-12.99/0.01]-F[29-97.5/0.1]
GN-PSRMUA25-[50-100/0.1]-P[18-21.8/0.01]-F[29-97.5/0.1]
GN-PSRMUA25-[50-100/0.1]-PC[9-17.99/0.01]-F[29-97.5/0.1]
GN-SHMUA4-[40-90/0.1]-P[1-1.8/0.01]-F[29-87.5/0.1]
GN-SHMUA5-[40-90/0.1]-P[2-2.8/0.01]-F[29-87.5/0.1]
GN-SHMUA5-[40-90/0.1]-PC[1-1.99/0.01]-F[29-87.5/0.1]
GN-SHMUA6-[40-90/0.1]-P[2-3.8/0.01]-F[29-87.5/0.1]
GN-SHMUA6-[40-90/0.1]-PC[1-1.99/0.01]-F[29-87.5/0.1]
GN-SHMUA8-[40-90/0.1]-P[3-4.8/0.01]-F[29-87.5/0.1]
GN-SHMUA8-[40-90/0.1]-PC[1.5-2.99/0.01]-F[29-87.5/0.1]
GN-SHMUA10-[50-100/0.1]-P[3-6.8/0.01]-F[29-97.5/0.1]
GN-SHMUA10-[50-100/0.1]-PC[1.5-2.99/0.01]-F[29-97.5/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShank type Material Surface treatment Shank (mounting part) shape D (Shank diameter)
(mm)
F
(mm)
L (L dimension)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

15 Days or more

10A type tip pilotSKH51 EquivalentWithout DLC foundationKey flat429 ~ 87.540 ~ 901 ~ 1.8-
1 Piece(s)

15 Days or more

10A type tip pilotSKH51 EquivalentWithout DLC foundationKey flat529 ~ 87.540 ~ 902 ~ 2.8-
1 Piece(s)

15 Days or more

10A type tip pilotSKH51 EquivalentWithout DLC foundationKey flat529 ~ 87.540 ~ 90-1 ~ 1.99
1 Piece(s)

15 Days or more

10A type tip pilotSKH51 EquivalentWithout DLC foundationKey flat629 ~ 87.540 ~ 902 ~ 3.8-
1 Piece(s)

15 Days or more

10A type tip pilotSKH51 EquivalentWithout DLC foundationKey flat629 ~ 87.540 ~ 90-1 ~ 1.99
1 Piece(s)

15 Days or more

10A type tip pilotSKH51 EquivalentWithout DLC foundationKey flat829 ~ 87.540 ~ 903 ~ 4.8-
1 Piece(s)

15 Days or more

10A type tip pilotSKH51 EquivalentWithout DLC foundationKey flat829 ~ 87.540 ~ 90-1.5 ~ 2.99
1 Piece(s)

15 Days or more

10A type tip pilotSKH51 EquivalentWithout DLC foundationKey flat1029 ~ 97.550 ~ 1003 ~ 6.8-
1 Piece(s)

15 Days or more

10A type tip pilotSKH51 EquivalentWithout DLC foundationKey flat1029 ~ 97.550 ~ 100-1.5 ~ 2.99
1 Piece(s)

15 Days or more

10A type tip pilotSKH51 EquivalentWithout DLC foundationKey flat1329 ~ 97.550 ~ 1006 ~ 9.8-
1 Piece(s)

15 Days or more

10A type tip pilotSKH51 EquivalentWithout DLC foundationKey flat1329 ~ 97.550 ~ 100-3 ~ 5.99
1 Piece(s)

15 Days or more

10A type tip pilotSKH51 EquivalentWithout DLC foundationKey flat1629 ~ 97.550 ~ 10010 ~ 12.8-
1 Piece(s)

15 Days or more

10A type tip pilotSKH51 EquivalentWithout DLC foundationKey flat1629 ~ 97.550 ~ 100-5 ~ 9.99
1 Piece(s)

15 Days or more

10A type tip pilotSKH51 EquivalentWithout DLC foundationKey flat2029 ~ 97.550 ~ 10013 ~ 16.8-
1 Piece(s)

15 Days or more

10A type tip pilotSKH51 EquivalentWithout DLC foundationKey flat2029 ~ 97.550 ~ 100-6.5 ~ 12.99
1 Piece(s)

15 Days or more

10A type tip pilotSKH51 EquivalentWithout DLC foundationKey flat2529 ~ 97.550 ~ 10018 ~ 21.8-
1 Piece(s)

15 Days or more

10A type tip pilotSKH51 EquivalentWithout DLC foundationKey flat2529 ~ 97.550 ~ 100-9 ~ 17.99
1 Piece(s)

15 Days or more

10A type tip straightPowdered high-speed steelWithout DLC foundationKey flat429 ~ 87.540 ~ 901 ~ 1.8-
1 Piece(s)

15 Days or more

10A type tip straightPowdered high-speed steelWithout DLC foundationKey flat529 ~ 87.540 ~ 902 ~ 2.8-
1 Piece(s)

15 Days or more

10A type tip straightPowdered high-speed steelWithout DLC foundationKey flat529 ~ 87.540 ~ 90-1 ~ 1.99
1 Piece(s)

15 Days or more

10A type tip straightPowdered high-speed steelWithout DLC foundationKey flat629 ~ 87.540 ~ 902 ~ 3.8-
1 Piece(s)

15 Days or more

10A type tip straightPowdered high-speed steelWithout DLC foundationKey flat629 ~ 87.540 ~ 90-1 ~ 1.99
1 Piece(s)

15 Days or more

10A type tip straightPowdered high-speed steelWithout DLC foundationKey flat829 ~ 87.540 ~ 903 ~ 4.8-
1 Piece(s)

15 Days or more

10A type tip straightPowdered high-speed steelWithout DLC foundationKey flat829 ~ 87.540 ~ 90-1.5 ~ 2.99
1 Piece(s)

15 Days or more

10A type tip straightPowdered high-speed steelWithout DLC foundationKey flat1029 ~ 97.550 ~ 1003 ~ 6.8-
1 Piece(s)

15 Days or more

10A type tip straightPowdered high-speed steelWithout DLC foundationKey flat1029 ~ 97.550 ~ 100-1.5 ~ 2.99
1 Piece(s)

15 Days or more

10A type tip straightPowdered high-speed steelWithout DLC foundationKey flat1329 ~ 97.550 ~ 1006 ~ 9.8-
1 Piece(s)

15 Days or more

10A type tip straightPowdered high-speed steelWithout DLC foundationKey flat1329 ~ 97.550 ~ 100-3 ~ 5.99
1 Piece(s)

15 Days or more

10A type tip straightPowdered high-speed steelWithout DLC foundationKey flat1629 ~ 97.550 ~ 10010 ~ 12.8-
1 Piece(s)

15 Days or more

10A type tip straightPowdered high-speed steelWithout DLC foundationKey flat1629 ~ 97.550 ~ 100-5 ~ 9.99
1 Piece(s)

15 Days or more

10A type tip straightPowdered high-speed steelWithout DLC foundationKey flat2029 ~ 97.550 ~ 10013 ~ 16.8-
1 Piece(s)

15 Days or more

10A type tip straightPowdered high-speed steelWithout DLC foundationKey flat2029 ~ 97.550 ~ 100-6.5 ~ 12.99
1 Piece(s)

15 Days or more

10A type tip straightPowdered high-speed steelWithout DLC foundationKey flat2529 ~ 97.550 ~ 10018 ~ 21.8-
1 Piece(s)

15 Days or more

10A type tip straightPowdered high-speed steelWithout DLC foundationKey flat2529 ~ 97.550 ~ 100-9 ~ 17.99
1 Piece(s)

15 Days or more

10A type tip pilotPowdered high-speed steelWithout DLC foundationKey flat429 ~ 87.540 ~ 901 ~ 1.8-
1 Piece(s)

15 Days or more

10A type tip pilotPowdered high-speed steelWithout DLC foundationKey flat529 ~ 87.540 ~ 902 ~ 2.8-
1 Piece(s)

15 Days or more

10A type tip pilotPowdered high-speed steelWithout DLC foundationKey flat529 ~ 87.540 ~ 90-1 ~ 1.99
1 Piece(s)

15 Days or more

10A type tip pilotPowdered high-speed steelWithout DLC foundationKey flat629 ~ 87.540 ~ 902 ~ 3.8-
1 Piece(s)

15 Days or more

10A type tip pilotPowdered high-speed steelWithout DLC foundationKey flat629 ~ 87.540 ~ 90-1 ~ 1.99
1 Piece(s)

15 Days or more

10A type tip pilotPowdered high-speed steelWithout DLC foundationKey flat829 ~ 87.540 ~ 903 ~ 4.8-
1 Piece(s)

15 Days or more

10A type tip pilotPowdered high-speed steelWithout DLC foundationKey flat829 ~ 87.540 ~ 90-1.5 ~ 2.99
1 Piece(s)

15 Days or more

10A type tip pilotPowdered high-speed steelWithout DLC foundationKey flat1029 ~ 97.550 ~ 1003 ~ 6.8-
1 Piece(s)

15 Days or more

10A type tip pilotPowdered high-speed steelWithout DLC foundationKey flat1029 ~ 97.550 ~ 100-1.5 ~ 2.99
1 Piece(s)

15 Days or more

10A type tip pilotPowdered high-speed steelWithout DLC foundationKey flat1329 ~ 97.550 ~ 1006 ~ 9.8-
1 Piece(s)

15 Days or more

10A type tip pilotPowdered high-speed steelWithout DLC foundationKey flat1329 ~ 97.550 ~ 100-3 ~ 5.99
1 Piece(s)

15 Days or more

10A type tip pilotPowdered high-speed steelWithout DLC foundationKey flat1629 ~ 97.550 ~ 10010 ~ 12.8-
1 Piece(s)

15 Days or more

10A type tip pilotPowdered high-speed steelWithout DLC foundationKey flat1629 ~ 97.550 ~ 100-5 ~ 9.99
1 Piece(s)

15 Days or more

10A type tip pilotPowdered high-speed steelWithout DLC foundationKey flat2029 ~ 97.550 ~ 10013 ~ 16.8-
1 Piece(s)

15 Days or more

10A type tip pilotPowdered high-speed steelWithout DLC foundationKey flat2029 ~ 97.550 ~ 100-6.5 ~ 12.99
1 Piece(s)

15 Days or more

10A type tip pilotPowdered high-speed steelWithout DLC foundationKey flat2529 ~ 97.550 ~ 10018 ~ 21.8-
1 Piece(s)

15 Days or more

10A type tip pilotPowdered high-speed steelWithout DLC foundationKey flat2529 ~ 97.550 ~ 100-9 ~ 17.99
1 Piece(s)

15 Days or more

10A type tip straightSKH51 EquivalentWithout DLC foundationKey flat429 ~ 87.540 ~ 901 ~ 1.8-
1 Piece(s)

15 Days or more

10A type tip straightSKH51 EquivalentWithout DLC foundationKey flat529 ~ 87.540 ~ 902 ~ 2.8-
1 Piece(s)

15 Days or more

10A type tip straightSKH51 EquivalentWithout DLC foundationKey flat529 ~ 87.540 ~ 90-1 ~ 1.99
1 Piece(s)

15 Days or more

10A type tip straightSKH51 EquivalentWithout DLC foundationKey flat629 ~ 87.540 ~ 902 ~ 3.8-
1 Piece(s)

15 Days or more

10A type tip straightSKH51 EquivalentWithout DLC foundationKey flat629 ~ 87.540 ~ 90-1 ~ 1.99
1 Piece(s)

15 Days or more

10A type tip straightSKH51 EquivalentWithout DLC foundationKey flat829 ~ 87.540 ~ 903 ~ 4.8-
1 Piece(s)

15 Days or more

10A type tip straightSKH51 EquivalentWithout DLC foundationKey flat829 ~ 87.540 ~ 90-1.5 ~ 2.99
1 Piece(s)

15 Days or more

10A type tip straightSKH51 EquivalentWithout DLC foundationKey flat1029 ~ 97.550 ~ 1003 ~ 6.8-
1 Piece(s)

15 Days or more

10A type tip straightSKH51 EquivalentWithout DLC foundationKey flat1029 ~ 97.550 ~ 100-1.5 ~ 2.99

Loading...

 

Basic Information

Tip shape A

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.