(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Shoulder Punches - DLC Coating (Part Numbers)

Short Shoulder Punches - DLC Coating

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products

•Shank Type: Single-stepped
•Shank Mounting Part Shape: Standard
•Dimension T (Head thickness/plate thickness) (mm): 5

  • FLANGE
  • SKH51
  • POWDER HSS
  • DLC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AN-SSHDL3-LCT[17-39.9/0.1]-P[1-2.95/0.01]-W[1-2.95/0.01]
AN-SSHDL3-LMT[17-39.9/0.1]-P[1-2.95/0.01]-W[1-2.95/0.01]
AN-SSHDL4-[30-40/5]-P[1.2-3.95/0.01]-W[1.2-3.95/0.01]
AN-SSHDL4-LC[17-39.9/0.1]-P[1.2-3.95/0.01]-W[1.2-3.95/0.01]
AN-SSHDL4-LCT[17-39.9/0.1]-P[1.2-3.95/0.01]-W[1.2-3.95/0.01]
AN-SSHDL4-LMT[17-39.9/0.1]-P[1.2-3.95/0.01]-W[1.2-3.95/0.01]
AN-SSHDL5-[30-40/5]-P[1.2-4.95/0.01]-W[1.2-4.95/0.01]
AN-SSHDL5-LC[17-39.9/0.1]-P[1.2-4.95/0.01]-W[1.2-4.95/0.01]
AN-SSHDL5-LCT[17-39.9/0.1]-P[1.2-4.95/0.01]-W[1.2-4.95/0.01]
AN-SSHDL5-LMT[17-39.9/0.1]-P[1.2-4.95/0.01]-W[1.2-4.95/0.01]
AN-SSHDL6-[30-40/5]-P[1.5-5.95/0.01]-W[1.5-5.95/0.01]
AN-SSHDL6-LC[17-39.9/0.1]-P[1.5-5.95/0.01]-W[1.5-5.95/0.01]
AN-SSHDL6-LCT[17-39.9/0.1]-P[1.5-5.95/0.01]-W[1.5-5.95/0.01]
AN-SSHDL6-LMT[17-39.9/0.1]-P[1.5-5.95/0.01]-W[1.5-5.95/0.01]
AN-SSHDL8-[30-40/5]-P[2-7.95/0.01]-W[2-7.95/0.01]
AN-SSHDL8-LC[17-39.9/0.1]-P[2-7.95/0.01]-W[2-7.95/0.01]
AN-SSHDL8-LCT[17-39.9/0.1]-P[2-7.95/0.01]-W[2-7.95/0.01]
AN-SSHDL8-LMT[17-39.9/0.1]-P[2-7.95/0.01]-W[2-7.95/0.01]
AN-SSHDL10-[30-40/5]-P[2.5-9.95/0.01]-W[2.5-9.95/0.01]
AN-SSHDL10-LC[17-39.9/0.1]-P[2.5-9.95/0.01]-W[2.5-9.95/0.01]
AN-SSHDL10-LCT[17-39.9/0.1]-P[2.5-9.95/0.01]-W[2.5-9.95/0.01]
AN-SSHDL10-LMT[17-39.9/0.1]-P[2.5-9.95/0.01]-W[2.5-9.95/0.01]
AN-SSHDS3-[25-40/5]-P[1-2.95/0.01]-W[1-2.95/0.01]
AN-SSHDS3-LC[17-39.9/0.1]-P[1-2.95/0.01]-W[1-2.95/0.01]
AN-SSHDS3-LCT[17-39.9/0.1]-P[1-2.95/0.01]-W[1-2.95/0.01]
AN-SSHDS3-LMT[17-39.9/0.1]-P[1-2.95/0.01]-W[1-2.95/0.01]
AN-SSHDS4-[25-40/5]-P[1.2-3.95/0.01]-W[1.2-3.95/0.01]
AN-SSHDS4-LC[17-39.9/0.1]-P[1.2-3.95/0.01]-W[1.2-3.95/0.01]
AN-SSHDS4-LCT[17-39.9/0.1]-P[1.2-3.95/0.01]-W[1.2-3.95/0.01]
AN-SSHDS4-LMT[17-39.9/0.1]-P[1.2-3.95/0.01]-W[1.2-3.95/0.01]
AN-SSHDS5-[25-40/5]-P[1.2-4.95/0.01]-W[1.2-4.95/0.01]
AN-SSHDS5-LC[17-39.9/0.1]-P[1.2-4.95/0.01]-W[1.2-4.95/0.01]
AN-SSHDS5-LCT[17-39.9/0.1]-P[1.2-4.95/0.01]-W[1.2-4.95/0.01]
AN-SSHDS5-LMT[17-39.9/0.1]-P[1.2-4.95/0.01]-W[1.2-4.95/0.01]
AN-SSHDS6-[25-40/5]-P[1.5-5.95/0.01]-W[1.5-5.95/0.01]
AN-SSHDS6-LC[17-39.9/0.1]-P[1.5-5.95/0.01]-W[1.5-5.95/0.01]
AN-SSHDS6-LCT[17-39.9/0.1]-P[1.5-5.95/0.01]-W[1.5-5.95/0.01]
AN-SSHDS6-LMT[17-39.9/0.1]-P[1.5-5.95/0.01]-W[1.5-5.95/0.01]
AN-SSHDS8-[25-40/5]-P[2-7.95/0.01]-W[2-7.95/0.01]
AN-SSHDS8-LC[17-39.9/0.1]-P[2-7.95/0.01]-W[2-7.95/0.01]
AN-SSHDS8-LCT[17-39.9/0.1]-P[2-7.95/0.01]-W[2-7.95/0.01]
AN-SSHDS8-LMT[17-39.9/0.1]-P[2-7.95/0.01]-W[2-7.95/0.01]
AN-SSHDS10-[25-40/5]-P[2.5-9.95/0.01]-W[2.5-9.95/0.01]
AN-SSHDS10-LC[17-39.9/0.1]-P[2.5-9.95/0.01]-W[2.5-9.95/0.01]
AN-SSHDS10-LCT[17-39.9/0.1]-P[2.5-9.95/0.01]-W[2.5-9.95/0.01]
AN-SSHDS10-LMT[17-39.9/0.1]-P[2.5-9.95/0.01]-W[2.5-9.95/0.01]
AN-SSHEL3-[30-40/5]-P[1-2.95/0.01]-W[1-2.95/0.01]
AN-SSHEL3-LC[17-39.9/0.1]-P[1-2.95/0.01]-W[1-2.95/0.01]
AN-SSHEL3-LCT[17-39.9/0.1]-P[1-2.95/0.01]-W[1-2.95/0.01]
AN-SSHEL3-LMT[17-39.9/0.1]-P[1-2.95/0.01]-W[1-2.95/0.01]
AN-SSHEL4-[30-40/5]-P[1.2-3.95/0.01]-W[1.2-3.95/0.01]
AN-SSHEL4-LC[17-39.9/0.1]-P[1.2-3.95/0.01]-W[1.2-3.95/0.01]
AN-SSHEL4-LCT[17-39.9/0.1]-P[1.2-3.95/0.01]-W[1.2-3.95/0.01]
AN-SSHEL4-LMT[17-39.9/0.1]-P[1.2-3.95/0.01]-W[1.2-3.95/0.01]
AN-SSHEL5-[30-40/5]-P[1.2-4.95/0.01]-W[1.2-4.95/0.01]
AN-SSHEL5-LC[17-39.9/0.1]-P[1.2-4.95/0.01]-W[1.2-4.95/0.01]
AN-SSHEL5-LCT[17-39.9/0.1]-P[1.2-4.95/0.01]-W[1.2-4.95/0.01]
AN-SSHEL5-LMT[17-39.9/0.1]-P[1.2-4.95/0.01]-W[1.2-4.95/0.01]
AN-SSHEL6-[30-40/5]-P[1.5-5.95/0.01]-W[1.5-5.95/0.01]
AN-SSHEL6-LC[17-39.9/0.1]-P[1.5-5.95/0.01]-W[1.5-5.95/0.01]
AN-SSHEL6-LCT[17-39.9/0.1]-P[1.5-5.95/0.01]-W[1.5-5.95/0.01]
AN-SSHEL6-LMT[17-39.9/0.1]-P[1.5-5.95/0.01]-W[1.5-5.95/0.01]
AN-SSHEL8-[30-40/5]-P[2-7.95/0.01]-W[2-7.95/0.01]
AN-SSHEL8-LC[17-39.9/0.1]-P[2-7.95/0.01]-W[2-7.95/0.01]
AN-SSHEL8-LCT[17-39.9/0.1]-P[2-7.95/0.01]-W[2-7.95/0.01]
AN-SSHEL8-LMT[17-39.9/0.1]-P[2-7.95/0.01]-W[2-7.95/0.01]
AN-SSHEL10-[30-40/5]-P[2.5-9.95/0.01]-W[2.5-9.95/0.01]
AN-SSHEL10-LC[17-39.9/0.1]-P[2.5-9.95/0.01]-W[2.5-9.95/0.01]
AN-SSHEL10-LCT[17-39.9/0.1]-P[2.5-9.95/0.01]-W[2.5-9.95/0.01]
AN-SSHEL10-LMT[17-39.9/0.1]-P[2.5-9.95/0.01]-W[2.5-9.95/0.01]
AN-SSHES3-[25-40/5]-P[1-2.95/0.01]-W[1-2.95/0.01]
AN-SSHES3-LC[17-39.9/0.1]-P[1-2.95/0.01]-W[1-2.95/0.01]
AN-SSHES3-LCT[17-39.9/0.1]-P[1-2.95/0.01]-W[1-2.95/0.01]
AN-SSHES3-LMT[17-39.9/0.1]-P[1-2.95/0.01]-W[1-2.95/0.01]
AN-SSHES4-[25-40/5]-P[1.2-3.95/0.01]-W[1.2-3.95/0.01]
AN-SSHES4-LC[17-39.9/0.1]-P[1.2-3.95/0.01]-W[1.2-3.95/0.01]
AN-SSHES4-LCT[17-39.9/0.1]-P[1.2-3.95/0.01]-W[1.2-3.95/0.01]
AN-SSHES4-LMT[17-39.9/0.1]-P[1.2-3.95/0.01]-W[1.2-3.95/0.01]
AN-SSHES5-[25-40/5]-P[1.2-4.95/0.01]-W[1.2-4.95/0.01]
AN-SSHES5-LC[17-39.9/0.1]-P[1.2-4.95/0.01]-W[1.2-4.95/0.01]
AN-SSHES5-LCT[17-39.9/0.1]-P[1.2-4.95/0.01]-W[1.2-4.95/0.01]
AN-SSHES5-LMT[17-39.9/0.1]-P[1.2-4.95/0.01]-W[1.2-4.95/0.01]
AN-SSHES6-[25-40/5]-P[1.5-5.95/0.01]-W[1.5-5.95/0.01]
AN-SSHES6-LC[17-39.9/0.1]-P[1.5-5.95/0.01]-W[1.5-5.95/0.01]
AN-SSHES6-LCT[17-39.9/0.1]-P[1.5-5.95/0.01]-W[1.5-5.95/0.01]
AN-SSHES6-LMT[17-39.9/0.1]-P[1.5-5.95/0.01]-W[1.5-5.95/0.01]
AN-SSHES8-[25-40/5]-P[2-7.95/0.01]-W[2-7.95/0.01]
AN-SSHES8-LC[17-39.9/0.1]-P[2-7.95/0.01]-W[2-7.95/0.01]
AN-SSHES8-LCT[17-39.9/0.1]-P[2-7.95/0.01]-W[2-7.95/0.01]
AN-SSHES8-LMT[17-39.9/0.1]-P[2-7.95/0.01]-W[2-7.95/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Surface treatment Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L31 ~ 2.95--17 ~ 39.9---1 ~ 2.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L31 ~ 2.95---17 ~ 39.9--1 ~ 2.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L41.2 ~ 3.9530 ~ 40-----1.2 ~ 3.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L41.2 ~ 3.95-17 ~ 39.9----1.2 ~ 3.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L41.2 ~ 3.95--17 ~ 39.9---1.2 ~ 3.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L41.2 ~ 3.95---17 ~ 39.9--1.2 ~ 3.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L51.2 ~ 4.9530 ~ 40-----1.2 ~ 4.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L51.2 ~ 4.95-17 ~ 39.9----1.2 ~ 4.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L51.2 ~ 4.95--17 ~ 39.9---1.2 ~ 4.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L51.2 ~ 4.95---17 ~ 39.9--1.2 ~ 4.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L61.5 ~ 5.9530 ~ 40-----1.5 ~ 5.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L61.5 ~ 5.95-17 ~ 39.9----1.5 ~ 5.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L61.5 ~ 5.95--17 ~ 39.9---1.5 ~ 5.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L61.5 ~ 5.95---17 ~ 39.9--1.5 ~ 5.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L82 ~ 7.9530 ~ 40-----2 ~ 7.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L82 ~ 7.95-17 ~ 39.9----2 ~ 7.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L82 ~ 7.95--17 ~ 39.9---2 ~ 7.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L82 ~ 7.95---17 ~ 39.9--2 ~ 7.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L102.5 ~ 9.9530 ~ 40-----2.5 ~ 9.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L102.5 ~ 9.95-17 ~ 39.9----2.5 ~ 9.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L102.5 ~ 9.95--17 ~ 39.9---2.5 ~ 9.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L102.5 ~ 9.95---17 ~ 39.9--2.5 ~ 9.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S31 ~ 2.9525 ~ 40-----1 ~ 2.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S31 ~ 2.95-17 ~ 39.9----1 ~ 2.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S31 ~ 2.95--17 ~ 39.9---1 ~ 2.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S31 ~ 2.95---17 ~ 39.9--1 ~ 2.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S41.2 ~ 3.9525 ~ 40-----1.2 ~ 3.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S41.2 ~ 3.95-17 ~ 39.9----1.2 ~ 3.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S41.2 ~ 3.95--17 ~ 39.9---1.2 ~ 3.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S41.2 ~ 3.95---17 ~ 39.9--1.2 ~ 3.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S51.2 ~ 4.9525 ~ 40-----1.2 ~ 4.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S51.2 ~ 4.95-17 ~ 39.9----1.2 ~ 4.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S51.2 ~ 4.95--17 ~ 39.9---1.2 ~ 4.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S51.2 ~ 4.95---17 ~ 39.9--1.2 ~ 4.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S61.5 ~ 5.9525 ~ 40-----1.5 ~ 5.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S61.5 ~ 5.95-17 ~ 39.9----1.5 ~ 5.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S61.5 ~ 5.95--17 ~ 39.9---1.5 ~ 5.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S61.5 ~ 5.95---17 ~ 39.9--1.5 ~ 5.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S82 ~ 7.9525 ~ 40-----2 ~ 7.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S82 ~ 7.95-17 ~ 39.9----2 ~ 7.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S82 ~ 7.95--17 ~ 39.9---2 ~ 7.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S82 ~ 7.95---17 ~ 39.9--2 ~ 7.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S102.5 ~ 9.9525 ~ 40-----2.5 ~ 9.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S102.5 ~ 9.95-17 ~ 39.9----2.5 ~ 9.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S102.5 ~ 9.95--17 ~ 39.9---2.5 ~ 9.95
1 Piece(s)

15 Days or more

10RectangleSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S102.5 ~ 9.95---17 ~ 39.9--2.5 ~ 9.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L31 ~ 2.9530 ~ 40-----1 ~ 2.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L31 ~ 2.95-17 ~ 39.9----1 ~ 2.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L31 ~ 2.95--17 ~ 39.9---1 ~ 2.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L31 ~ 2.95---17 ~ 39.9--1 ~ 2.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L41.2 ~ 3.9530 ~ 40-----1.2 ~ 3.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L41.2 ~ 3.95-17 ~ 39.9----1.2 ~ 3.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L41.2 ~ 3.95--17 ~ 39.9---1.2 ~ 3.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L41.2 ~ 3.95---17 ~ 39.9--1.2 ~ 3.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L51.2 ~ 4.9530 ~ 40-----1.2 ~ 4.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L51.2 ~ 4.95-17 ~ 39.9----1.2 ~ 4.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L51.2 ~ 4.95--17 ~ 39.9---1.2 ~ 4.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L51.2 ~ 4.95---17 ~ 39.9--1.2 ~ 4.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L61.5 ~ 5.9530 ~ 40-----1.5 ~ 5.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L61.5 ~ 5.95-17 ~ 39.9----1.5 ~ 5.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L61.5 ~ 5.95--17 ~ 39.9---1.5 ~ 5.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L61.5 ~ 5.95---17 ~ 39.9--1.5 ~ 5.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L82 ~ 7.9530 ~ 40-----2 ~ 7.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L82 ~ 7.95-17 ~ 39.9----2 ~ 7.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L82 ~ 7.95--17 ~ 39.9---2 ~ 7.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L82 ~ 7.95---17 ~ 39.9--2 ~ 7.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L102.5 ~ 9.9530 ~ 40-----2.5 ~ 9.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L102.5 ~ 9.95-17 ~ 39.9----2.5 ~ 9.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L102.5 ~ 9.95--17 ~ 39.9---2.5 ~ 9.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0L102.5 ~ 9.95---17 ~ 39.9--2.5 ~ 9.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S31 ~ 2.9525 ~ 40-----1 ~ 2.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S31 ~ 2.95-17 ~ 39.9----1 ~ 2.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S31 ~ 2.95--17 ~ 39.9---1 ~ 2.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S31 ~ 2.95---17 ~ 39.9--1 ~ 2.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S41.2 ~ 3.9525 ~ 40-----1.2 ~ 3.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S41.2 ~ 3.95-17 ~ 39.9----1.2 ~ 3.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S41.2 ~ 3.95--17 ~ 39.9---1.2 ~ 3.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S41.2 ~ 3.95---17 ~ 39.9--1.2 ~ 3.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S51.2 ~ 4.9525 ~ 40-----1.2 ~ 4.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S51.2 ~ 4.95-17 ~ 39.9----1.2 ~ 4.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S51.2 ~ 4.95--17 ~ 39.9---1.2 ~ 4.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S51.2 ~ 4.95---17 ~ 39.9--1.2 ~ 4.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S61.5 ~ 5.9525 ~ 40-----1.5 ~ 5.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S61.5 ~ 5.95-17 ~ 39.9----1.5 ~ 5.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S61.5 ~ 5.95--17 ~ 39.9---1.5 ~ 5.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S61.5 ~ 5.95---17 ~ 39.9--1.5 ~ 5.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S82 ~ 7.9525 ~ 40-----2 ~ 7.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S82 ~ 7.95-17 ~ 39.9----2 ~ 7.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S82 ~ 7.95--17 ~ 39.9---2 ~ 7.95
1 Piece(s)

15 Days or more

10OblongSKH51 Equivalent (M2)DLC (XCD) coating+0.005/0S82 ~ 7.95---17 ~ 39.9--2 ~ 7.95

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.