(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shim Plates for Inspection Fixtures (Zero Plates) Round Type

Shim Plates for Inspection Fixtures (Zero Plates) Round Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Shim Plates for Inspection Fixtures (Zero Plates) Round Type
  • Shim Plates for Inspection Fixtures (Zero Plates) Round Type
  • Volume Discount

•A (Outer diameter) (mm): 20
For complete product overview and details on Shim Plates for Inspection Fixtures (Zero Plates) - Round see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KGSPM20-2
KGSPM20-3
KGSPM20-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHST (Thickness)
(mm)
1 Piece(s)Available

8 Days or more

102
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

8 Days or more

105

Loading...

  1. 1
 

Basic Information

A (Outer diameter)(mm) 20

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.