(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Marking Pins for Checking Fixtures

Marking Pins for Checking Fixtures

Click this image to zoom it.

Move the mouse over the image to zoom

  • Marking Pins for Checking Fixtures
  • Marking Pins for Checking Fixtures

For complete product overview and details on Marking Pins for Checking Fixtures see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGK16-P10-B[20-50/1]
BGK21-P16-B[20-50/1]
BGK26-P20-B[20-50/1]
BGK32-P25-B[20-50/1]
BGKS16-P[6-14/0.1]-B[20-50/1]-K[10-30/10]
BGKS21-P[14.1-18/0.1]-B[20-50/1]-K[10-30/10]
BGKS26-P[18.1-20/0.1]-B[20-50/1]-K[10-30/10]
BGKS32-P[20.1-25/0.1]-B[20-50/1]-K[10-30/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSH (Width across flats)
(mm)
P (Tip diameter)
(mm)
B (Tip diameter length)
(mm)
K (Taper angle)
(°)
1 Piece(s)

10 Days or more

10161020 ~ 50-
1 Piece(s)

10 Days or more

10211620 ~ 50-
1 Piece(s)

10 Days or more

10262020 ~ 50-
1 Piece(s)

10 Days or more

10322520 ~ 50-
1 Piece(s)

10 Days or more

10166 ~ 1420 ~ 5010 ~ 30
1 Piece(s)

10 Days or more

102114.1 ~ 1820 ~ 5010 ~ 30
1 Piece(s)

10 Days or more

102618.1 ~ 2020 ~ 5010 ~ 30
1 Piece(s)

10 Days or more

103220.1 ~ 2520 ~ 5010 ~ 30

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.