(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapered Reference Pins for Checking Fixtures Threaded Type, Diamond, hardened type

Tapered Reference Pins for Checking Fixtures Threaded Type, Diamond, hardened type

Click this image to zoom it.

Move the mouse over the image to zoom

•Quench: With
For complete product overview and details on Tapered Reference Pins for Checking Fixtures - Threaded, Diamond, Hardened see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGMD13-P[7.2-9/0.01]
BGMD16-P[9.01-12/0.01]
BGMD21-P[12.01-16/0.01]
BGMD26-P[16.01-20/0.01]
BGMD32-P[20.01-27/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSH (Width across flats)
(mm)
P (Tapered part diameter)
(mm)
1 Piece(s)

10 Days or more

10137.2 ~ 9
1 Piece(s)

10 Days or more

10169.01 ~ 12
1 Piece(s)

10 Days or more

102112.01 ~ 16
1 Piece(s)

10 Days or more

102616.01 ~ 20
1 Piece(s)

10 Days or more

103220.01 ~ 27

Loading...

  1. 1
 

Basic Information

Quench With

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.