(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug Gauges for Checking Fixtures - Oblong, Hardened

Plug Gauges for Checking Fixtures - Oblong, Hardened

Click this image to zoom it.

Move the mouse over the image to zoom

•Quench: With
For complete product overview and details on Plug Gauges for Checking Fixtures - Oblong, Hardened see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGQEH10-P[3-8/0.01]-W[3-8/0.01]
BGQEH13-P[6-10/0.01]-W[6-10/0.01]
BGQEH16-P[8-13/0.01]-W[8-13/0.01]
BGQEH21-P[10-17/0.01]-W[10-17/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSH (Width across flats)
(mm)
P (Gauge dimension)
(mm)
W (Gauge dimension)
(mm)
1 Piece(s)

12 Days or more

10103 ~ 83 ~ 8
1 Piece(s)

12 Days or more

10136 ~ 106 ~ 10
1 Piece(s)

12 Days or more

10168 ~ 138 ~ 13
1 Piece(s)

12 Days or more

102110 ~ 1710 ~ 17

Loading...

  1. 1
 

Basic Information

Quench With

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.