(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lifting Hooks - Insert Type, 4 Bolt Holes

Lifting Hooks - Insert Type, 4 Bolt Holes

Click this image to zoom it.

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHU70L
CHU70R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications
1 Piece(s)Available

8 Days or more

10Left hand type
1 Piece(s)Available

8 Days or more

10Right hand type
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications

Loading...

  1. 1

Basic Information

Shape Hooks Wire hook width(mm) 70

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.