(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hooks -Bolt Type-

Hooks -Bolt Type-

Move the mouse over the image to zoom

  • Volume Discount

•Shape: Hooks
For complete product overview and details on Hooks - Bolt Type see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHN10
CHN12
CHN16
CHN20
CHN24
CHN30
CHN36
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSM (Screw diameter)
(mm)
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

Same day

Stock

1012
1 Piece(s)Available

Same day

Stock

1016
1 Piece(s)Available

8 Days or more

1020
1 Piece(s)Available

8 Days or more

1024
1 Piece(s)Available

8 Days or more

1030
1 Piece(s)Available

8 Days or more

1036

Loading...

  1. 1
 

Basic Information

Shape Hooks

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.