(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethane Die Pads

Urethane Die Pads

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Urethane Type: Urethanes for heavy loads, shore A90
•Shape: Pad

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UD25-50
UD25-100
UD25-1000
UD25-300
UD25-500
UD25-800
UD50-50
UD50-100
UD50-1000
UD50-300
UD50-500
UD50-800
UD75-50
UD75-100
UD75-1000
UD75-300
UD75-500
UD75-800
Part NumberMinimum order quantityVolume DiscountDays to Ship L Dimension (L)
(mm)
A (Width)
(mm)
B (Width)
(mm)
1 Piece(s)Available

8 Days or more

502525
1 Piece(s)Available

8 Days or more

1002525
1 Piece(s)Available

8 Days or more

10002525
1 Piece(s)Available

8 Days or more

3002525
1 Piece(s)Available

8 Days or more

5002525
1 Piece(s)Available

8 Days or more

8002525
1 Piece(s)Available

8 Days or more

505050
1 Piece(s)Available

8 Days or more

1005050
1 Piece(s)Available

8 Days or more

10005050
1 Piece(s)Available

8 Days or more

3005050
1 Piece(s)Available

8 Days or more

5005050
1 Piece(s)Available

8 Days or more

8005050
1 Piece(s)Available

8 Days or more

507550
1 Piece(s)Available

8 Days or more

1007550
1 Piece(s)Available

8 Days or more

10007550
1 Piece(s)Available

8 Days or more

3007550
1 Piece(s)Available

8 Days or more

5007550
1 Piece(s)Available

8 Days or more

8007550

Loading...

  1. 1
 

Basic Information

Urethane type Urethanes for heavy loads, shore A90 Shape Pad

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.