(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethane Sheets

Urethane Sheets

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Urethane Type: Urethanes for heavy loads, shore A90
•Shape: Sheet

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UT1-500
UT2-500
UT3-500
UT4-500
UT5-300
UT5-500
UT6-300
UT6-500
UT8-300
UT8-500
UT10-300
UT10-500
UT15-300
UT15-500
UT20-300
UT20-500
UT25-300
UT25-500
UT30-300
UT30-500
UT50-500
Part NumberMinimum order quantityVolume DiscountDays to Ship T (Height)
(mm)
A (Width)
(mm)
1 Piece(s)Available

8 Days or more

1500
1 Piece(s)Available

8 Days or more

2500
1 Piece(s)Available

8 Days or more

3500
1 Piece(s)Available

8 Days or more

4500
1 Piece(s)Available

8 Days or more

5300
1 Piece(s)Available

8 Days or more

5500
1 Piece(s)Available

8 Days or more

6300
1 Piece(s)Available

8 Days or more

6500
1 Piece(s)Available

8 Days or more

8300
1 Piece(s)Available

8 Days or more

8500
1 Piece(s)Available

8 Days or more

10300
1 Piece(s)Available

8 Days or more

10500
1 Piece(s)Available

8 Days or more

15300
1 Piece(s)Available

8 Days or more

15500
1 Piece(s)Available

8 Days or more

20300
1 Piece(s)Available

8 Days or more

20500
1 Piece(s)Available

8 Days or more

25300
1 Piece(s)Available

8 Days or more

25500
1 Piece(s)Available

8 Days or more

30300
1 Piece(s)Available

8 Days or more

30500
1 Piece(s)Available

8 Days or more

50500

Loading...

  1. 1
 

Basic Information

Urethane type Urethanes for heavy loads, shore A90 Shape Sheet

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.