(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Stroke Plates -30 deg Copper Alloy Type-

Cam Stroke Plates -30 deg Copper Alloy Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For complete product overview and details on Cam Stroke Plates - 30 Degree, Copper Alloy see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CS30W75-130
CS30W75-150
CS30W75-170
CS30W75-200
CS30W100-130
CS30W100-150
CS30W100-170
CS30W100-200
CS30W125-130
CS30W125-150
CS30W125-170
CS30W125-200
CS30W150-130
CS30W150-150
CS30W150-170
CS30W150-200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (width)
(mm)
L (length)
(mm)
1 Piece(s)Available

8 Days or more

1075130
1 Piece(s)Available

8 Days or more

1075150
1 Piece(s)Available

8 Days or more

1075170
1 Piece(s)Available

8 Days or more

1075200
1 Piece(s)Available

8 Days or more

10100130
1 Piece(s)Available

8 Days or more

10100150
1 Piece(s)Available

8 Days or more

10100170
1 Piece(s)Available

8 Days or more

10100200
1 Piece(s)Available

8 Days or more

10125130
1 Piece(s)Available

8 Days or more

10125150
1 Piece(s)Available

8 Days or more

10125170
1 Piece(s)Available

8 Days or more

10125200
1 Piece(s)Available

8 Days or more

10150130
1 Piece(s)Available

44 Days or more

10150150
1 Piece(s)Available

8 Days or more

10150170
1 Piece(s)Available

8 Days or more

10150200

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.