(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lifter Plate Stoppers

Lifter Plate Stoppers

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Specification: L dimension selection type
For complete product overview and details on Lifter Plate Stoppers see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BSE60-40
BSE60-50
BSE60-60
BSE60-70
BSE60-80
BSE80-50
BSE80-60
BSE80-70
BSE80-80
BSE80-90
BSE80-100
BSE100-60
BSE100-70
BSE100-80
BSE100-90
BSE100-100
BST60-[41-49/1]
BST60-[51-59/1]
BST60-[61-69/1]
BST60-[71-79/1]
BST80-[51-59/1]
BST80-[61-69/1]
BST80-[71-79/1]
BST80-[81-89/1]
BST80-[91-99/1]
BST100-[61-69/1]
BST100-[71-79/1]
BST100-[81-89/1]
BST100-[91-99/1]
BST100-[101-120/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecification A
(mm)
L
(mm)
1 Piece(s)Available

8 Days or more

10L dimension selection type6040
1 Piece(s)Available

8 Days or more

10L dimension selection type6050
1 Piece(s)Available

8 Days or more

10L dimension selection type6060
1 Piece(s)Available

8 Days or more

10L dimension selection type6070
1 Piece(s)Available

8 Days or more

10L dimension selection type6080
1 Piece(s)Available

8 Days or more

10L dimension selection type8050
1 Piece(s)Available

8 Days or more

10L dimension selection type8060
1 Piece(s)Available

8 Days or more

10L dimension selection type8070
1 Piece(s)Available

8 Days or more

10L dimension selection type8080
1 Piece(s)Available

8 Days or more

10L dimension selection type8090
1 Piece(s)Available

8 Days or more

10L dimension selection type80100
1 Piece(s)Available

8 Days or more

10L dimension selection type10060
1 Piece(s)Available

8 Days or more

10L dimension selection type10070
1 Piece(s)Available

8 Days or more

10L dimension selection type10080
1 Piece(s)Available

8 Days or more

10L dimension selection type10090
1 Piece(s)Available

8 Days or more

10L dimension selection type100100
1 Piece(s)

8 Days or more

10Configurable L dimension type6041 ~ 49
1 Piece(s)

8 Days or more

10Configurable L dimension type6051 ~ 59
1 Piece(s)

8 Days or more

10Configurable L dimension type6061 ~ 69
1 Piece(s)

8 Days or more

10Configurable L dimension type6071 ~ 79
1 Piece(s)

8 Days or more

10Configurable L dimension type8051 ~ 59
1 Piece(s)

8 Days or more

10Configurable L dimension type8061 ~ 69
1 Piece(s)

8 Days or more

10Configurable L dimension type8071 ~ 79
1 Piece(s)

8 Days or more

10Configurable L dimension type8081 ~ 89
1 Piece(s)

8 Days or more

10Configurable L dimension type8091 ~ 99
1 Piece(s)

8 Days or more

10Configurable L dimension type10061 ~ 69
1 Piece(s)

8 Days or more

10Configurable L dimension type10071 ~ 79
1 Piece(s)

8 Days or more

10Configurable L dimension type10081 ~ 89
1 Piece(s)

8 Days or more

10Configurable L dimension type10091 ~ 99
1 Piece(s)

8 Days or more

10Configurable L dimension type100101 ~ 120

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.