(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lifter Cushion Pins

Lifter Cushion Pins

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: No boss type
For complete product overview and details on Lifter Cushion Pins see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DTCB30-[100-240/5]-[50-190/5]
DTCB40-[100-460/5]-[50-410/5]
DTCB50-[160-520/5]-[50-470/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
L (L dimension)
(mm)
S (Induction-hardened section)
(mm)
1 Piece(s)

16 Days or more

1030100 ~ 24050 ~ 190
1 Piece(s)

16 Days or more

1040100 ~ 46050 ~ 410
1 Piece(s)

16 Days or more

1050160 ~ 52050 ~ 470

Loading...

  1. 1
 

Basic Information

Shape type No boss type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.