(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Backup Keys

Backup Keys

Click this image to zoom it.

Move the mouse over the image to zoom

L (L Dimension): 150
For complete product overview and details on Backup Keys see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BUKE20-120
BUKE20-LC[50-119/1]
BUKE25-150
BUKE25-LC[50-149/1]
BUKE30-[100,​125,​150]
BUKE30-LC[50-99/1]
BUKE30-LC[101-124/1]
BUKE30-LC[126-149/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSA (Width)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)
1 Piece(s)

10 Days or more

1020120-
1 Piece(s)

10 Days or more

1020-50 ~ 119
1 Piece(s)

10 Days or more

1025150-
1 Piece(s)

10 Days or more

1025-50 ~ 149
1 Piece(s)

10 Days or more

1030100 ~ 150-
1 Piece(s)

10 Days or more

1030-50 ~ 99
1 Piece(s)

10 Days or more

1030-101 ~ 124
1 Piece(s)

10 Days or more

1030-126 ~ 149

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.