(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blank Holder Stopper Bolts

Blank Holder Stopper Bolts

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Alterations: No
For complete product overview and details on Blank Holder Stopper Bolts see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CBH25-100
CBH25-110
CBH25-120
CBH25-130
CBH25-140
CBH25-150
CBH25-160
CBH25-170
CBH25-180
CBH25-190
CBH25-200
CBH25-210
CBH25-220
CBH25-230
CBH25-240
CBH25-250
CBH25-260
CBH25-280
CBH25-300
CBH25-[100-260/10]
CBH25-[280,​300]
CBH25-LC[60-299.9/0.1]
CBH32-100
CBH32-110
CBH32-120
CBH32-130
CBH32-140
CBH32-150
CBH32-160
CBH32-170
CBH32-180
CBH32-190
CBH32-200
CBH32-210
CBH32-220
CBH32-230
CBH32-240
CBH32-250
CBH32-260
CBH32-280
CBH32-300
CBH32-[100-260/10]
CBH32-[280,​300]
CBH32-LC[60-299.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAlterations No. (Retainer outer diameter) L (Retainer L dimension)
(mm)
LC (Retainer L dimension change)
(mm)
1 Piece(s)Available

8 Days or more

10No25(25.4)100-
1 Piece(s)Available

8 Days or more

10No25(25.4)110-
1 Piece(s)Available

8 Days or more

10No25(25.4)120-
1 Piece(s)Available

8 Days or more

10No25(25.4)130-
1 Piece(s)Available

8 Days or more

10No25(25.4)140-
1 Piece(s)Available

8 Days or more

10No25(25.4)150-
1 Piece(s)Available

8 Days or more

10No25(25.4)160-
1 Piece(s)Available

8 Days or more

10No25(25.4)170-
1 Piece(s)Available

8 Days or more

10No25(25.4)180-
1 Piece(s)Available

8 Days or more

10No25(25.4)190-
1 Piece(s)Available

8 Days or more

10No25(25.4)200-
1 Piece(s)Available

8 Days or more

10No25(25.4)210-
1 Piece(s)Available

8 Days or more

10No25(25.4)220-
1 Piece(s)Available

8 Days or more

10No25(25.4)230-
1 Piece(s)Available

8 Days or more

10No25(25.4)240-
1 Piece(s)Available

8 Days or more

10No25(25.4)250-
1 Piece(s)Available

8 Days or more

10No25(25.4)260-
1 Piece(s)Available

8 Days or more

10No25(25.4)280-
1 Piece(s)Available

8 Days or more

10No25(25.4)300-
1 Piece(s)

12 Days or more

10Yes25(25.4)--
1 Piece(s)

12 Days or more

10Yes25(25.4)--
1 Piece(s)

12 Days or more

10Yes25(25.4)-60 ~ 299.9
1 Piece(s)Available

8 Days or more

10No32(31.8)100-
1 Piece(s)Available

8 Days or more

10No32(31.8)110-
1 Piece(s)Available

8 Days or more

10No32(31.8)120-
1 Piece(s)Available

8 Days or more

10No32(31.8)130-
1 Piece(s)Available

8 Days or more

10No32(31.8)140-
1 Piece(s)Available

8 Days or more

10No32(31.8)150-
1 Piece(s)Available

8 Days or more

10No32(31.8)160-
1 Piece(s)Available

8 Days or more

10No32(31.8)170-
1 Piece(s)Available

8 Days or more

10No32(31.8)180-
1 Piece(s)Available

8 Days or more

10No32(31.8)190-
1 Piece(s)Available

8 Days or more

10No32(31.8)200-
1 Piece(s)Available

8 Days or more

10No32(31.8)210-
1 Piece(s)Available

8 Days or more

10No32(31.8)220-
1 Piece(s)Available

8 Days or more

10No32(31.8)230-
1 Piece(s)Available

8 Days or more

10No32(31.8)240-
1 Piece(s)Available

8 Days or more

10No32(31.8)250-
1 Piece(s)Available

8 Days or more

10No32(31.8)260-
1 Piece(s)Available

8 Days or more

10No32(31.8)280-
1 Piece(s)Available

8 Days or more

10No32(31.8)300-
1 Piece(s)

12 Days or more

10Yes32(31.8)--
1 Piece(s)

12 Days or more

10Yes32(31.8)--
1 Piece(s)

12 Days or more

10Yes32(31.8)-60 ~ 299.9

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.