(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Plain Guide Bushings for Die Sets -Copper Alloy Type-

Plain Guide Bushings for Die Sets -Copper Alloy Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Set/Single Item/Accessory: Bushing only
•Rigidity Type: Plain guide
•Bushing Type: Copper alloy
•Bushing Mounting Method: Loctite adhesive

  • PLAIN
  • OIL

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LFB20-50
LFB22-50
LFB22-60
LFB25-60
LFB25-80
LFB28-60
LFB28-80
LFB32-80
LFB32-100
Part NumberMinimum order quantityVolume DiscountDays to Ship d (Bushing inner diameter)
(mm)
L (Length)
(mm)
1 Piece(s)Available

8 Days or more

2050
1 Piece(s)Available

8 Days or more

2250
1 Piece(s)Available

8 Days or more

2260
1 Piece(s)Available

8 Days or more

2560
1 Piece(s)Available

8 Days or more

2580
1 Piece(s)Available

8 Days or more

2860
1 Piece(s)Available

8 Days or more

2880
1 Piece(s)Available

8 Days or more

3280
1 Piece(s)Available

8 Days or more

32100

Loading...

  1. 1
 

Basic Information

Set/single item/accessory Bushing only Rigidity type Plain guide Bushing type Copper alloy
Bushing mounting methods Loctite adhesive

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.