(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PRECISION Carbide Stripper Guide Pins-Straight, with Press-In Lead Type-

PRECISION Carbide Stripper Guide Pins-Straight, with Press-In Lead Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Type: Pins
•Tolerance Range: 2μm
•Pin Type: Straight
•Material: Carbide V30

  • PLAIN
  • OIL-FREE
  • PRECISION

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WVGPS10-[50,​60,​70,​100]
WVGPS10-LC[30-99.5/0.5]
WVGPS13-[60,​70,​80,​90,​120]
WVGPS13-LC[30-119.5/0.5]
WVGPS16-[70,​80,​90,​100,​140]
WVGPS16-LC[30-139.5/0.5]
WVGPS20-[70,​80,​90,​100,​140]
WVGPS20-LC[30-139.5/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Post diameter)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)
1 Piece(s)

10 Days or more

101050 ~ 100-
1 Piece(s)

10 Days or more

1010-30 ~ 99.5
1 Piece(s)

10 Days or more

101360 ~ 120-
1 Piece(s)

10 Days or more

1013-30 ~ 119.5
1 Piece(s)

10 Days or more

101670 ~ 140-
1 Piece(s)

10 Days or more

1016-30 ~ 139.5
1 Piece(s)

10 Days or more

102070 ~ 140-
1 Piece(s)

10 Days or more

1020-30 ~ 139.5

Loading...

  1. 1
 

Basic Information

Type Pins Tolerance range 2μm Pin type Straight
Material Carbide V30

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.