(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamps for Stripper Guide Pins

Clamps for Stripper Guide Pins

Click this image to zoom it.

  • Volume Discount

•Type: Accessory
•Dimension T (Head thickness) (mm): 5
•Dimension M (Nominal Size of screw) (mm): 4

Part Number

Configured Part Number is shown.

FCLP5-4

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

TypeAccessoryT (Head thickness)(mm)5
M (Nominal size of screw)(mm)4RoHS10

Part Number 

Loading...
Part Number
FCLP5-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Type Accessory T (Head thickness)(mm) 5 M (Nominal size of screw)(mm) 4

Please check the type/dimensions/specifications of the part FCLP5-4 in the Clamps for Stripper Guide Pins series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.