(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stoppers for Ball Cages, Fixed Type

Stoppers for Ball Cages, Fixed Type

Click this image to zoom it.

•Type: Accessory
For complete product overview and details on Stoppers for Ball Cages - Fixed see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSTK13-[10-20/1]
SSTK16-[10-20/1]
SSTK20-[11-25/1]
SSTK25-[11-30/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPD (Post diameter)
(mm)
S (Stopper length under flange)
(mm)
1 Piece(s)

10 Days or more

101310 ~ 20
1 Piece(s)

10 Days or more

101610 ~ 20
1 Piece(s)

10 Days or more

102011 ~ 25
1 Piece(s)

10 Days or more

102511 ~ 30
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPD (Post diameter)
(mm)
S (Stopper length under flange)
(mm)

Loading...

  1. 1

Basic Information

Type Accessory

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.