(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Block Lifter Sets (Part Numbers)

Block Lifter Sets

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Block
•Material: Steel
•Includes Pilot Punch Relief Hole: W/O
•Includes Air Hole: W/O

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BLB8-[16,​20]-T[16,​20,​22,​25,​28]
BLB10-[20,​30,​40,​50]-T[16,​20,​22,​25,​28]
BLB13-[40,​50,​60]-T[16,​20,​22,​25,​28]
BLB16-[50,​60,​70]-T[16,​20,​22,​25,​28]
BLB20-[60,​70,​80]-T[16,​20,​22,​25,​28]
BLS8-[16,​20]-T[16,​20,​22,​25,​28]-BL[15-40/5]-WF[30,​35,​40,​45,​50,​60,​70]
BLS8-[16,​20]-T[16,​20,​22,​25,​28]-BL[15-40/5]-WH[30,​35,​40,​45,​50,​60,​70]
BLS8-[16,​20]-T[16,​20,​22,​25,​28]-BL[15-40/5]-WL[30,​35,​40,​45,​50,​60,​70]
BLS8-[16,​20]-T[16,​20,​22,​25,​28]-BL[15-40/5]-WM[30,​35,​40,​45,​50,​60,​70]
BLS10-[20,​30,​40,​50]-T[16,​20,​22,​25,​28]-BL[15-40/5]-WF[30,​35,​40,​45,​50,​60,​70]
BLS10-[20,​30,​40,​50]-T[16,​20,​22,​25,​28]-BL[15-40/5]-WH[30,​35,​40,​45,​50,​60,​70]
BLS10-[20,​30,​40,​50]-T[16,​20,​22,​25,​28]-BL[15-40/5]-WL[30,​35,​40,​45,​50,​60,​70]
BLS10-[20,​30,​40,​50]-T[16,​20,​22,​25,​28]-BL[15-40/5]-WM[30,​35,​40,​45,​50,​60,​70]
BLS13-[40,​50,​60]-T[16,​20,​22,​25,​28]-BL[15-40/5]-WF[30,​35,​40,​45,​50,​60,​70]
BLS13-[40,​50,​60]-T[16,​20,​22,​25,​28]-BL[15-40/5]-WH[30,​35,​40,​45,​50,​60,​70]
BLS13-[40,​50,​60]-T[16,​20,​22,​25,​28]-BL[15-40/5]-WL[30,​35,​40,​45,​50,​60,​70]
BLS13-[40,​50,​60]-T[16,​20,​22,​25,​28]-BL[15-40/5]-WM[30,​35,​40,​45,​50,​60,​70]
BLS16-[50,​60,​70]-T[16,​20,​22,​25,​28]-BL[15-40/5]-WF[30,​35,​40,​45,​50,​60,​70]
BLS16-[50,​60,​70]-T[16,​20,​22,​25,​28]-BL[15-40/5]-WH[30,​35,​40,​45,​50,​60,​70]
BLS16-[50,​60,​70]-T[16,​20,​22,​25,​28]-BL[15-40/5]-WL[30,​35,​40,​45,​50,​60,​70]
BLS16-[50,​60,​70]-T[16,​20,​22,​25,​28]-BL[15-40/5]-WM[30,​35,​40,​45,​50,​60,​70]
BLS20-[60,​70,​80]-T[16,​20,​22,​25,​28]-BL[15-40/5]-WF[30,​35,​40,​45,​50,​60,​70]
BLS20-[60,​70,​80]-T[16,​20,​22,​25,​28]-BL[15-40/5]-WH[30,​35,​40,​45,​50,​60,​70]
BLS20-[60,​70,​80]-T[16,​20,​22,​25,​28]-BL[15-40/5]-WL[30,​35,​40,​45,​50,​60,​70]
BLS20-[60,​70,​80]-T[16,​20,​22,​25,​28]-BL[15-40/5]-WM[30,​35,​40,​45,​50,​60,​70]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWith/without accessory (Spring, screw plugs) B (Width)
(mm)
Spring WF FL (Length)
(mm)
Spring WH FL (Length)
(mm)
Spring WL FL (Length)
(mm)
Spring WM FL (Length)
(mm)
A (Length)
(mm)
BL
(mm)
T
(mm)
1 Piece(s)

10 Days or more

10W/O8----16 ~ 20-16 ~ 28
1 Piece(s)

10 Days or more

10W/O10----20 ~ 50-16 ~ 28
1 Piece(s)

10 Days or more

10W/O13----40 ~ 60-16 ~ 28
1 Piece(s)

10 Days or more

10W/O16----50 ~ 70-16 ~ 28
1 Piece(s)

10 Days or more

10W/O20----60 ~ 80-16 ~ 28
1 Piece(s)

10 Days or more

10With830 ~ 70---16 ~ 2015 ~ 4016 ~ 28
1 Piece(s)

10 Days or more

10With8-30 ~ 70--16 ~ 2015 ~ 4016 ~ 28
1 Piece(s)

10 Days or more

10With8--30 ~ 70-16 ~ 2015 ~ 4016 ~ 28
1 Piece(s)

10 Days or more

10With8---30 ~ 7016 ~ 2015 ~ 4016 ~ 28
1 Piece(s)

10 Days or more

10With1030 ~ 70---20 ~ 5015 ~ 4016 ~ 28
1 Piece(s)

10 Days or more

10With10-30 ~ 70--20 ~ 5015 ~ 4016 ~ 28
1 Piece(s)

10 Days or more

10With10--30 ~ 70-20 ~ 5015 ~ 4016 ~ 28
1 Piece(s)

10 Days or more

10With10---30 ~ 7020 ~ 5015 ~ 4016 ~ 28
1 Piece(s)

10 Days or more

10With1330 ~ 70---40 ~ 6015 ~ 4016 ~ 28
1 Piece(s)

10 Days or more

10With13-30 ~ 70--40 ~ 6015 ~ 4016 ~ 28
1 Piece(s)

10 Days or more

10With13--30 ~ 70-40 ~ 6015 ~ 4016 ~ 28
1 Piece(s)

10 Days or more

10With13---30 ~ 7040 ~ 6015 ~ 4016 ~ 28
1 Piece(s)

10 Days or more

10With1630 ~ 70---50 ~ 7015 ~ 4016 ~ 28
1 Piece(s)

10 Days or more

10With16-30 ~ 70--50 ~ 7015 ~ 4016 ~ 28
1 Piece(s)

10 Days or more

10With16--30 ~ 70-50 ~ 7015 ~ 4016 ~ 28
1 Piece(s)

10 Days or more

10With16---30 ~ 7050 ~ 7015 ~ 4016 ~ 28
1 Piece(s)

10 Days or more

10With2030 ~ 70---60 ~ 8015 ~ 4016 ~ 28
1 Piece(s)

10 Days or more

10With20-30 ~ 70--60 ~ 8015 ~ 4016 ~ 28
1 Piece(s)

10 Days or more

10With20--30 ~ 70-60 ~ 8015 ~ 4016 ~ 28
1 Piece(s)

10 Days or more

10With20---30 ~ 7060 ~ 8015 ~ 4016 ~ 28

Loading...

  1. 1
 

Basic Information

Shape Block Material Steel With/without pilot punch relief hole W/O
With/without air hole W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.