(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Spacer Layer Plates

Spacer Layer Plates

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spacer Layer Plates
  • Spacer Layer Plates
  • Spacer Layer Plates
  • Volume Discount

For complete product overview and details on Spacer Layer Plates see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LHP0.05
LHP0.1
LHP0.2
LHP0.3
LHP0.4
LHP0.5
LHP0.6
LHP0.7
LHP0.8
LHP0.9
LHP1.0
LHP1.6
LHP-H0.05
LHP-H0.1
LHP-H0.2
LHP-H0.3
LHP-H0.4
LHP-H0.5
LHP-H0.6
LHP-H0.7
LHP-H0.8
LHP-H0.9
LHP-H1.0
LHP-H1.6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecification T (Thickness)
(mm)
1 Piece(s)Available

7 Days or more

10No-hole type0.05
1 Piece(s)Available

7 Days or more

10No-hole type0.1
1 Piece(s)Available

7 Days or more

10No-hole type0.2
1 Piece(s)Available

7 Days or more

10No-hole type0.3
1 Piece(s)Available

7 Days or more

10No-hole type0.4
1 Piece(s)Available

7 Days or more

10No-hole type0.5
1 Piece(s)Available

7 Days or more

10No-hole type0.6
1 Piece(s)Available

7 Days or more

10No-hole type0.7
1 Piece(s)Available

7 Days or more

10No-hole type0.8
1 Piece(s)Available

7 Days or more

10No-hole type0.9
1 Piece(s)Available

7 Days or more

10No-hole type1
1 Piece(s)Available

7 Days or more

10No-hole type1.6
1 Piece(s)Available

7 Days or more

10Hole type0.05
1 Piece(s)Available

7 Days or more

10Hole type0.1
1 Piece(s)Available

7 Days or more

10Hole type0.2
1 Piece(s)Available

7 Days or more

10Hole type0.3
1 Piece(s)Available

7 Days or more

10Hole type0.4
1 Piece(s)Available

7 Days or more

10Hole type0.5
1 Piece(s)Available

7 Days or more

10Hole type0.6
1 Piece(s)Available

7 Days or more

10Hole type0.7
1 Piece(s)Available

7 Days or more

10Hole type0.8
1 Piece(s)Available

7 Days or more

10Hole type0.9
1 Piece(s)Available

7 Days or more

10Hole type1
1 Piece(s)Available

7 Days or more

10Hole type1.6

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.