(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Stripper Bolts Bushing Type Half-made Type

Stripper Bolts Bushing Type  Half-made Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Stripper Bolts Bushing Type  Half-made Type
  • Stripper Bolts Bushing Type  Half-made Type
  • Stripper Bolts Bushing Type  Half-made Type
  • Stripper Bolts Bushing Type  Half-made Type
  • Stripper Bolts Bushing Type  Half-made Type

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SB6.5-[10-80/0.1]
SB8-[10-80/0.1]
SB10-[10-150/0.1]
SB13-[10-150/0.1]
SB16-[10-150/0.1]
SB20-[10-150/0.1]
SBJH6.5-[10-80/0.1]-[20-95/5]
SBJH8-[10-80/0.1]-[20-95/5]
SBJH10-[10-150/0.1]-[20-95/5]
SBJH10-[10-150/0.1]-[100-170/10]
SBJH13-[10-150/0.1]-[20-95/5]
SBJH13-[10-150/0.1]-[100-170/10]
SBJH16-[10-150/0.1]-[20-95/5]
SBJH16-[10-150/0.1]-[100-180/10]
SBJH20-[10-150/0.1]-[20-95/5]
SBJH20-[10-150/0.1]-[100-180/10]
SBRH6.5-[10-80/0.1]-[20-95/5]-[16,​18]
SBRH8-[10-80/0.1]-[20-95/5]-[18,​20,​22]
SBRH10-[10-150/0.1]-[20-95/5]-[20,​22,​25,​27]
SBRH10-[10-150/0.1]-[100-170/10]-[20,​22,​25,​27]
SBRH13-[10-150/0.1]-[20-95/5]-[25,​27,​30]
SBRH13-[10-150/0.1]-[100-170/10]-[25,​27,​30]
SBRH16-[10-150/0.1]-[20-95/5]-[30,​35,​40]
SBRH16-[10-150/0.1]-[100-180/10]-[30,​35,​40]
SBRH20-[10-150/0.1]-[20-95/5]-[35,​40]
SBRH20-[10-150/0.1]-[100-180/10]-[35,​40]
SBTH6.5-[10-80/0.1]-[20-95/5]
SBTH8-[10-80/0.1]-[20-95/5]
SBTH10-[10-150/0.1]-[20-95/5]
SBTH10-[10-150/0.1]-[100-170/10]
SBTH13-[10-150/0.1]-[20-95/5]
SBTH13-[10-150/0.1]-[100-170/10]
SBTH16-[10-150/0.1]-[20-95/5]
SBTH16-[10-150/0.1]-[100-180/10]
SBTH20-[10-150/0.1]-[20-95/5]
SBTH20-[10-150/0.1]-[100-180/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBushing type D (Outer diameter)
(mm)
L
(mm)
A
(mm)
BL
(mm)
1 Piece(s)

8 Days or more

10Bushing body6.510 ~ 80--
1 Piece(s)

8 Days or more

10Bushing body810 ~ 80--
1 Piece(s)

8 Days or more

10Bushing body1010 ~ 150--
1 Piece(s)

8 Days or more

10Bushing body1310 ~ 150--
1 Piece(s)

8 Days or more

10Bushing body1610 ~ 150--
1 Piece(s)

10 Days or more

10Bushing body2010 ~ 150--
1 Piece(s)

8 Days or more

10Spacer J type6.510 ~ 80-20 ~ 95
1 Piece(s)

8 Days or more

10Spacer J type810 ~ 80-20 ~ 95
1 Piece(s)

8 Days or more

10Spacer J type1010 ~ 150-20 ~ 95
1 Piece(s)

8 Days or more

10Spacer J type1010 ~ 150-100 ~ 170
1 Piece(s)

8 Days or more

10Spacer J type1310 ~ 150-20 ~ 95
1 Piece(s)

8 Days or more

10Spacer J type1310 ~ 150-100 ~ 170
1 Piece(s)

8 Days or more

10Spacer J type1610 ~ 150-20 ~ 95
1 Piece(s)

8 Days or more

10Spacer J type1610 ~ 150-100 ~ 180
1 Piece(s)

8 Days or more

10Spacer J type2010 ~ 150-20 ~ 95
1 Piece(s)

8 Days or more

10Spacer J type2010 ~ 150-100 ~ 180
1 Piece(s)

8 Days or more

10Spacer R type6.510 ~ 8016 ~ 1820 ~ 95
1 Piece(s)

8 Days or more

10Spacer R type810 ~ 8018 ~ 2220 ~ 95
1 Piece(s)

8 Days or more

10Spacer R type1010 ~ 15020 ~ 2720 ~ 95
1 Piece(s)

8 Days or more

10Spacer R type1010 ~ 15020 ~ 27100 ~ 170
1 Piece(s)

8 Days or more

10Spacer R type1310 ~ 15025 ~ 3020 ~ 95
1 Piece(s)

8 Days or more

10Spacer R type1310 ~ 15025 ~ 30100 ~ 170
1 Piece(s)

8 Days or more

10Spacer R type1610 ~ 15030 ~ 4020 ~ 95
1 Piece(s)

8 Days or more

10Spacer R type1610 ~ 15030 ~ 40100 ~ 180
1 Piece(s)

8 Days or more

10Spacer R type2010 ~ 15035 ~ 4020 ~ 95
1 Piece(s)

8 Days or more

10Spacer R type2010 ~ 15035 ~ 40100 ~ 180
1 Piece(s)

8 Days or more

10Spacer T type6.510 ~ 80-20 ~ 95
1 Piece(s)

8 Days or more

10Spacer T type810 ~ 80-20 ~ 95
1 Piece(s)

8 Days or more

10Spacer T type1010 ~ 150-20 ~ 95
1 Piece(s)

8 Days or more

10Spacer T type1010 ~ 150-100 ~ 170
1 Piece(s)

8 Days or more

10Spacer T type1310 ~ 150-20 ~ 95
1 Piece(s)

8 Days or more

10Spacer T type1310 ~ 150-100 ~ 170
1 Piece(s)

8 Days or more

10Spacer T type1610 ~ 150-20 ~ 95
1 Piece(s)

8 Days or more

10Spacer T type1610 ~ 150-100 ~ 180
1 Piece(s)

8 Days or more

10Spacer T type2010 ~ 150-20 ~ 95
1 Piece(s)

8 Days or more

10Spacer T type2010 ~ 150-100 ~ 180

Loading...

  1. 1
 

Basic Information

Stripper bolt type Bushing type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.