(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Plugs for Loosening Prevention

Screw Plugs for Loosening Prevention
  • Volume Discount

•Includes Hole: W/O
•With/without seat: W/O
•Includes Loosening Prevention Agent: With

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LMSW4
LMSW5
LMSW6
LMSW8
LMSW10
LMSW12
LMSW16
LMSW20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread size (M) L Dimension (L)
(mm)
1 Piece(s)Available

8 Days or more

1044
1 Piece(s)Available

8 Days or more

1055
1 Piece(s)Available

8 Days or more

1066
1 Piece(s)Available

8 Days or more

1088
1 Piece(s)Available

Same day

Stock

101010
1 Piece(s)Available

8 Days or more

101210
1 Piece(s)Available

8 Days or more

101610
1 Piece(s)Available

8 Days or more

102012

Loading...

  1. 1
 

Basic Information

With/without hole W/O With/without seat W/O With/without loosening prevention agent With

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.