(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Lock Button Dies

Ball Lock Button Dies

Move the mouse over the image to zoom

For complete product overview and details on Ball Lock Button Dies see the sections below:

  • BALL-LOCK
  • SKD11

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ELDA13-40-P[3-5/0.01]
ELDA13-40-PC[1.5-2.99/0.01]
ELDA13-40-PC[5-5.2/0.01]
ELDA13-LC[33-39.9/0.1]-P[3-5/0.01]
ELDA13-LC[33-39.9/0.1]-PC[1.5-2.99/0.01]
ELDA13-LC[33-39.9/0.1]-PC[5-5.2/0.01]
ELDA16-40-P[3.5-8/0.01]
ELDA16-40-PC[1.75-3.5/0.01]
ELDA16-40-PC[8-8.2/0.01]
ELDA16-LC[33-39.9/0.1]-P[3.5-8/0.01]
ELDA16-LC[33-39.9/0.1]-PC[1.75-3.5/0.01]
ELDA16-LC[33-39.9/0.1]-PC[8-8.2/0.01]
ELDA20-40-P[7-11/0.01]
ELDA20-40-PC[3.5-6.99/0.01]
ELDA20-40-PC[11-11.2/0.01]
ELDA20-LC[33-39.9/0.1]-P[7-11/0.01]
ELDA20-LC[33-39.9/0.1]-PC[3.5-6.99/0.01]
ELDA20-LC[33-39.9/0.1]-PC[11-11.2/0.01]
ELDA25-40-P[10-16/0.01]
ELDA25-40-PC[5-9.99/0.01]
ELDA25-40-PC[16-16.2/0.01]
ELDA25-LC[33-39.9/0.1]-P[10-16/0.01]
ELDA25-LC[33-39.9/0.1]-PC[5-9.99/0.01]
ELDA25-LC[33-39.9/0.1]-PC[16-16.2/0.01]
ELDA32-40-P[15-20/0.01]
ELDA32-40-PC[7.5-14.99/0.01]
ELDA32-40-PC[20-20.2/0.01]
ELDA32-LC[33-39.9/0.1]-P[15-20/0.01]
ELDA32-LC[33-39.9/0.1]-PC[7.5-14.99/0.01]
ELDA32-LC[33-39.9/0.1]-PC[20-20.2/0.01]
ELDA38-40-P[19-26/0.01]
ELDA38-40-PC[9.5-18.99/0.01]
ELDA38-40-PC[26-26.2/0.01]
ELDA38-LC[33-39.9/0.1]-P[19-26/0.01]
ELDA38-LC[33-39.9/0.1]-PC[9.5-18.99/0.01]
ELDA38-LC[33-39.9/0.1]-PC[26-26.2/0.01]
ELDD13-40-P[2.5-5/0.01]-W[2.5-5/0.01]
ELDD13-40-P[2.5-5/0.01]-WC[1.25-5.2/0.01]
ELDD13-40-PC[1.25-5.2/0.01]-W[2.5-5/0.01]
ELDD13-40-PC[1.25-5.2/0.01]-WC[1.25-5.2/0.01]
ELDD13-LC[33-39.9/0.1]-P[2.5-5/0.01]-W[2.5-5/0.01]
ELDD13-LC[33-39.9/0.1]-P[2.5-5/0.01]-WC[1.25-5.2/0.01]
ELDD13-LC[33-39.9/0.1]-PC[1.25-5.2/0.01]-W[2.5-5/0.01]
ELDD13-LC[33-39.9/0.1]-PC[1.25-5.2/0.01]-WC[1.25-5.2/0.01]
ELDD16-40-P[3-8/0.01]-W[3-8/0.01]
ELDD16-40-P[3-8/0.01]-WC[1.5-8.2/0.01]
ELDD16-40-PC[1.5-8.2/0.01]-W[3-8/0.01]
ELDD16-40-PC[1.5-8.2/0.01]-WC[1.5-8.2/0.01]
ELDD16-LC[33-39.9/0.1]-P[3-8/0.01]-W[3-8/0.01]
ELDD16-LC[33-39.9/0.1]-P[3-8/0.01]-WC[1.5-8.2/0.01]
ELDD16-LC[33-39.9/0.1]-PC[1.5-8.2/0.01]-W[3-8/0.01]
ELDD16-LC[33-39.9/0.1]-PC[1.5-8.2/0.01]-WC[1.5-8.2/0.01]
ELDD20-40-P[3-11/0.01]-W[3-11/0.01]
ELDD20-40-P[3-11/0.01]-WC[1.5-11.2/0.01]
ELDD20-40-PC[1.5-11.2/0.01]-W[3-11/0.01]
ELDD20-40-PC[1.5-11.2/0.01]-WC[1.5-11.2/0.01]
ELDD20-LC[33-39.9/0.1]-P[3-11/0.01]-W[3-11/0.01]
ELDD20-LC[33-39.9/0.1]-P[3-11/0.01]-WC[1.5-11.2/0.01]
ELDD20-LC[33-39.9/0.1]-PC[1.5-11.2/0.01]-W[3-11/0.01]
ELDD20-LC[33-39.9/0.1]-PC[1.5-11.2/0.01]-WC[1.5-11.2/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRegular/economy Tip shape D (Outer diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

10 Days or more

10EconomyRound1340-3 ~ 5----
1 Piece(s)

10 Days or more

10EconomyRound1340--1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10EconomyRound1340--5 ~ 5.2---
1 Piece(s)

10 Days or more

10EconomyRound13-33 ~ 39.93 ~ 5----
1 Piece(s)

10 Days or more

10EconomyRound13-33 ~ 39.9-1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10EconomyRound13-33 ~ 39.9-5 ~ 5.2---
1 Piece(s)

10 Days or more

10EconomyRound1640-3.5 ~ 8----
1 Piece(s)

10 Days or more

10EconomyRound1640--1.75 ~ 3.5---
1 Piece(s)

10 Days or more

10EconomyRound1640--8 ~ 8.2---
1 Piece(s)

10 Days or more

10EconomyRound16-33 ~ 39.93.5 ~ 8----
1 Piece(s)

10 Days or more

10EconomyRound16-33 ~ 39.9-1.75 ~ 3.5---
1 Piece(s)

10 Days or more

10EconomyRound16-33 ~ 39.9-8 ~ 8.2---
1 Piece(s)

10 Days or more

10EconomyRound2040-7 ~ 11----
1 Piece(s)

10 Days or more

10EconomyRound2040--3.5 ~ 6.99---
1 Piece(s)

10 Days or more

10EconomyRound2040--11 ~ 11.2---
1 Piece(s)

10 Days or more

10EconomyRound20-33 ~ 39.97 ~ 11----
1 Piece(s)

10 Days or more

10EconomyRound20-33 ~ 39.9-3.5 ~ 6.99---
1 Piece(s)

10 Days or more

10EconomyRound20-33 ~ 39.9-11 ~ 11.2---
1 Piece(s)

10 Days or more

10EconomyRound2540-10 ~ 16----
1 Piece(s)

10 Days or more

10EconomyRound2540--5 ~ 9.99---
1 Piece(s)

10 Days or more

10EconomyRound2540--16 ~ 16.2---
1 Piece(s)

10 Days or more

10EconomyRound25-33 ~ 39.910 ~ 16----
1 Piece(s)

10 Days or more

10EconomyRound25-33 ~ 39.9-5 ~ 9.99---
1 Piece(s)

10 Days or more

10EconomyRound25-33 ~ 39.9-16 ~ 16.2---
1 Piece(s)

10 Days or more

10EconomyRound3240-15 ~ 20----
1 Piece(s)

10 Days or more

10EconomyRound3240--7.5 ~ 14.99---
1 Piece(s)

10 Days or more

10EconomyRound3240--20 ~ 20.2---
1 Piece(s)

10 Days or more

10EconomyRound32-33 ~ 39.915 ~ 20----
1 Piece(s)

10 Days or more

10EconomyRound32-33 ~ 39.9-7.5 ~ 14.99---
1 Piece(s)

10 Days or more

10EconomyRound32-33 ~ 39.9-20 ~ 20.2---
1 Piece(s)

10 Days or more

10EconomyRound3840-19 ~ 26----
1 Piece(s)

10 Days or more

10EconomyRound3840--9.5 ~ 18.99---
1 Piece(s)

10 Days or more

10EconomyRound3840--26 ~ 26.2---
1 Piece(s)

10 Days or more

10EconomyRound38-33 ~ 39.919 ~ 26----
1 Piece(s)

10 Days or more

10EconomyRound38-33 ~ 39.9-9.5 ~ 18.99---
1 Piece(s)

10 Days or more

10EconomyRound38-33 ~ 39.9-26 ~ 26.2---
1 Piece(s)

10 Days or more

10EconomyRectangle1340-2.5 ~ 5--2.5 ~ 5-
1 Piece(s)

10 Days or more

10EconomyRectangle1340-2.5 ~ 5---1.25 ~ 5.2
1 Piece(s)

10 Days or more

10EconomyRectangle1340--1.25 ~ 5.2-2.5 ~ 5-
1 Piece(s)

10 Days or more

10EconomyRectangle1340--1.25 ~ 5.2--1.25 ~ 5.2
1 Piece(s)

10 Days or more

10EconomyRectangle13-33 ~ 39.92.5 ~ 5--2.5 ~ 5-
1 Piece(s)

10 Days or more

10EconomyRectangle13-33 ~ 39.92.5 ~ 5---1.25 ~ 5.2
1 Piece(s)

10 Days or more

10EconomyRectangle13-33 ~ 39.9-1.25 ~ 5.2-2.5 ~ 5-
1 Piece(s)

10 Days or more

10EconomyRectangle13-33 ~ 39.9-1.25 ~ 5.2--1.25 ~ 5.2
1 Piece(s)

10 Days or more

10EconomyRectangle1640-3 ~ 8--3 ~ 8-
1 Piece(s)

10 Days or more

10EconomyRectangle1640-3 ~ 8---1.5 ~ 8.2
1 Piece(s)

10 Days or more

10EconomyRectangle1640--1.5 ~ 8.2-3 ~ 8-
1 Piece(s)

10 Days or more

10EconomyRectangle1640--1.5 ~ 8.2--1.5 ~ 8.2
1 Piece(s)

10 Days or more

10EconomyRectangle16-33 ~ 39.93 ~ 8--3 ~ 8-
1 Piece(s)

10 Days or more

10EconomyRectangle16-33 ~ 39.93 ~ 8---1.5 ~ 8.2
1 Piece(s)

10 Days or more

10EconomyRectangle16-33 ~ 39.9-1.5 ~ 8.2-3 ~ 8-
1 Piece(s)

10 Days or more

10EconomyRectangle16-33 ~ 39.9-1.5 ~ 8.2--1.5 ~ 8.2
1 Piece(s)

10 Days or more

10EconomyRectangle2040-3 ~ 11--3 ~ 11-
1 Piece(s)

10 Days or more

10EconomyRectangle2040-3 ~ 11---1.5 ~ 11.2
1 Piece(s)

10 Days or more

10EconomyRectangle2040--1.5 ~ 11.2-3 ~ 11-
1 Piece(s)

10 Days or more

10EconomyRectangle2040--1.5 ~ 11.2--1.5 ~ 11.2
1 Piece(s)

10 Days or more

10EconomyRectangle20-33 ~ 39.93 ~ 11--3 ~ 11-
1 Piece(s)

10 Days or more

10EconomyRectangle20-33 ~ 39.93 ~ 11---1.5 ~ 11.2
1 Piece(s)

10 Days or more

10EconomyRectangle20-33 ~ 39.9-1.5 ~ 11.2-3 ~ 11-
1 Piece(s)

10 Days or more

10EconomyRectangle20-33 ~ 39.9-1.5 ~ 11.2--1.5 ~ 11.2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRegular/economy Tip shape D (Outer diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)

Loading...

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.