(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Lock Punches Light Load Type with Wrench Flat

Ball Lock Punches  Light Load Type with Wrench Flat

Click this image to zoom it.

Move the mouse over the image to zoom

•Type: Shoulder with wrench flat
•Material: SKD11 Equivalent (D2)

  • BALL-LOCK
  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KLPAL10-[71,​74,​80,​90]-P[3-9.97/0.01]
KLPAL10-[71,​74,​80,​90]-PC[1.5-2.99/0.01]
KLPAL10-L[100,​110,​125]-P[3-9.97/0.01]
KLPAL10-L[100,​110,​125]-PC[1.5-2.99/0.01]
KLPAL10-LC[47-89.9/0.1]-P[3-9.97/0.01]
KLPAL10-LC[47-89.9/0.1]-PC[1.5-2.99/0.01]
KLPAL10-LLC[90-124.9/0.1]-P[3-9.97/0.01]
KLPAL10-LLC[90-124.9/0.1]-PC[1.5-2.99/0.01]
KLPAL13-[71,​74,​80,​90]-P[6-12.97/0.01]
KLPAL13-[71,​74,​80,​90]-PC[3-5.99/0.01]
KLPAL13-L[100,​110,​125]-P[6-12.97/0.01]
KLPAL13-L[100,​110,​125]-PC[3-5.99/0.01]
KLPAL13-LC[47-89.9/0.1]-P[6-12.97/0.01]
KLPAL13-LC[47-89.9/0.1]-PC[3-5.99/0.01]
KLPAL13-LLC[90-124.9/0.1]-P[6-12.97/0.01]
KLPAL13-LLC[90-124.9/0.1]-PC[3-5.99/0.01]
KLPAL16-[71,​74,​80,​90]-P[10-15.97/0.01]
KLPAL16-[71,​74,​80,​90]-PC[5-9.99/0.01]
KLPAL16-L[100,​110,​125]-P[10-15.97/0.01]
KLPAL16-L[100,​110,​125]-PC[5-9.99/0.01]
KLPAL16-LC[47-89.9/0.1]-P[10-15.97/0.01]
KLPAL16-LC[47-89.9/0.1]-PC[5-9.99/0.01]
KLPAL16-LLC[90-124.9/0.1]-P[10-15.97/0.01]
KLPAL16-LLC[90-124.9/0.1]-PC[5-9.99/0.01]
KLPAL20-[71,​74,​80,​90]-P[13-19.97/0.01]
KLPAL20-[71,​74,​80,​90]-PC[6.5-12.99/0.01]
KLPAL20-L[100,​110,​125]-P[13-19.97/0.01]
KLPAL20-L[100,​110,​125]-PC[6.5-12.99/0.01]
KLPAL20-LC[47-89.9/0.1]-P[13-19.97/0.01]
KLPAL20-LC[47-89.9/0.1]-PC[6.5-12.99/0.01]
KLPAL20-LLC[90-124.9/0.1]-P[13-19.97/0.01]
KLPAL20-LLC[90-124.9/0.1]-PC[6.5-12.99/0.01]
KLPAL25-[71,​74,​80,​90]-P[18-24.97/0.01]
KLPAL25-[71,​74,​80,​90]-PC[9-17.99/0.01]
KLPAL25-L[100,​110,​125]-P[18-24.97/0.01]
KLPAL25-L[100,​110,​125]-PC[9-17.99/0.01]
KLPAL25-LC[47-89.9/0.1]-P[18-24.97/0.01]
KLPAL25-LC[47-89.9/0.1]-PC[9-17.99/0.01]
KLPAL25-LLC[90-124.9/0.1]-P[18-24.97/0.01]
KLPAL25-LLC[90-124.9/0.1]-PC[9-17.99/0.01]
KLPAL32-[71,​74,​80,​90]-P[22-31.97/0.01]
KLPAL32-[71,​74,​80,​90]-PC[11-21.99/0.01]
KLPAL32-LC[47-89.9/0.1]-P[22-31.97/0.01]
KLPAL32-LC[47-89.9/0.1]-PC[11-21.99/0.01]
KLPAS10-[63,​71,​74,​80,​90]-P[3-9.97/0.01]
KLPAS10-[63,​71,​74,​80,​90]-PC[1.5-2.99/0.01]
KLPAS10-L[100,​110,​125]-P[3-9.97/0.01]
KLPAS10-L[100,​110,​125]-PC[1.5-2.99/0.01]
KLPAS10-LC[47-89.9/0.1]-P[3-9.97/0.01]
KLPAS10-LC[47-89.9/0.1]-PC[1.5-2.99/0.01]
KLPAS10-LLC[90-124.9/0.1]-P[3-9.97/0.01]
KLPAS10-LLC[90-124.9/0.1]-PC[1.5-2.99/0.01]
KLPAS13-[63,​71,​74,​80,​90]-P[6-12.97/0.01]
KLPAS13-[63,​71,​74,​80,​90]-PC[3-5.99/0.01]
KLPAS13-L[100,​110,​125]-P[6-12.97/0.01]
KLPAS13-L[100,​110,​125]-PC[3-5.99/0.01]
KLPAS13-LC[47-89.9/0.1]-P[6-12.97/0.01]
KLPAS13-LC[47-89.9/0.1]-PC[3-5.99/0.01]
KLPAS13-LLC[90-124.9/0.1]-P[6-12.97/0.01]
KLPAS13-LLC[90-124.9/0.1]-PC[3-5.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape B (Tip length)
(mm)
D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

9 Days or more

10RoundL1071 ~ 90-3 ~ 9.97----
1 Piece(s)

9 Days or more

10RoundL1071 ~ 90--1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundL10--3 ~ 9.97----
1 Piece(s)

9 Days or more

10RoundL10---1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundL10-47 ~ 89.93 ~ 9.97----
1 Piece(s)

9 Days or more

10RoundL10-47 ~ 89.9-1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundL10--3 ~ 9.97----
1 Piece(s)

9 Days or more

10RoundL10---1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundL1371 ~ 90-6 ~ 12.97----
1 Piece(s)

9 Days or more

10RoundL1371 ~ 90--3 ~ 5.99---
1 Piece(s)

9 Days or more

10RoundL13--6 ~ 12.97----
1 Piece(s)

9 Days or more

10RoundL13---3 ~ 5.99---
1 Piece(s)

9 Days or more

10RoundL13-47 ~ 89.96 ~ 12.97----
1 Piece(s)

9 Days or more

10RoundL13-47 ~ 89.9-3 ~ 5.99---
1 Piece(s)

9 Days or more

10RoundL13--6 ~ 12.97----
1 Piece(s)

9 Days or more

10RoundL13---3 ~ 5.99---
1 Piece(s)

9 Days or more

10RoundL1671 ~ 90-10 ~ 15.97----
1 Piece(s)

9 Days or more

10RoundL1671 ~ 90--5 ~ 9.99---
1 Piece(s)

9 Days or more

10RoundL16--10 ~ 15.97----
1 Piece(s)

9 Days or more

10RoundL16---5 ~ 9.99---
1 Piece(s)

9 Days or more

10RoundL16-47 ~ 89.910 ~ 15.97----
1 Piece(s)

9 Days or more

10RoundL16-47 ~ 89.9-5 ~ 9.99---
1 Piece(s)

9 Days or more

10RoundL16--10 ~ 15.97----
1 Piece(s)

9 Days or more

10RoundL16---5 ~ 9.99---
1 Piece(s)

9 Days or more

10RoundL2071 ~ 90-13 ~ 19.97----
1 Piece(s)

9 Days or more

10RoundL2071 ~ 90--6.5 ~ 12.99---
1 Piece(s)

9 Days or more

10RoundL20--13 ~ 19.97----
1 Piece(s)

9 Days or more

10RoundL20---6.5 ~ 12.99---
1 Piece(s)

9 Days or more

10RoundL20-47 ~ 89.913 ~ 19.97----
1 Piece(s)

9 Days or more

10RoundL20-47 ~ 89.9-6.5 ~ 12.99---
1 Piece(s)

9 Days or more

10RoundL20--13 ~ 19.97----
1 Piece(s)

9 Days or more

10RoundL20---6.5 ~ 12.99---
1 Piece(s)

9 Days or more

10RoundL2571 ~ 90-18 ~ 24.97----
1 Piece(s)

9 Days or more

10RoundL2571 ~ 90--9 ~ 17.99---
1 Piece(s)

9 Days or more

10RoundL25--18 ~ 24.97----
1 Piece(s)

9 Days or more

10RoundL25---9 ~ 17.99---
1 Piece(s)

9 Days or more

10RoundL25-47 ~ 89.918 ~ 24.97----
1 Piece(s)

9 Days or more

10RoundL25-47 ~ 89.9-9 ~ 17.99---
1 Piece(s)

9 Days or more

10RoundL25--18 ~ 24.97----
1 Piece(s)

9 Days or more

10RoundL25---9 ~ 17.99---
1 Piece(s)

8 Days or more

10RoundL3271 ~ 90-22 ~ 31.97----
1 Piece(s)

8 Days or more

10RoundL3271 ~ 90--11 ~ 21.99---
1 Piece(s)

8 Days or more

10RoundL32-47 ~ 89.922 ~ 31.97----
1 Piece(s)

8 Days or more

10RoundL32-47 ~ 89.9-11 ~ 21.99---
1 Piece(s)

9 Days or more

10RoundS1063 ~ 90-3 ~ 9.97----
1 Piece(s)

9 Days or more

10RoundS1063 ~ 90--1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundS10--3 ~ 9.97----
1 Piece(s)

9 Days or more

10RoundS10---1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundS10-47 ~ 89.93 ~ 9.97----
1 Piece(s)

9 Days or more

10RoundS10-47 ~ 89.9-1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundS10--3 ~ 9.97----
1 Piece(s)

9 Days or more

10RoundS10---1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundS1363 ~ 90-6 ~ 12.97----
1 Piece(s)

9 Days or more

10RoundS1363 ~ 90--3 ~ 5.99---
1 Piece(s)

9 Days or more

10RoundS13--6 ~ 12.97----
1 Piece(s)

9 Days or more

10RoundS13---3 ~ 5.99---
1 Piece(s)

9 Days or more

10RoundS13-47 ~ 89.96 ~ 12.97----
1 Piece(s)

9 Days or more

10RoundS13-47 ~ 89.9-3 ~ 5.99---
1 Piece(s)

9 Days or more

10RoundS13--6 ~ 12.97----
1 Piece(s)

9 Days or more

10RoundS13---3 ~ 5.99---

Loading...

 

Basic Information

Type Shoulder with wrench flat Material SKD11 Equivalent (D2)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.