(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Punch Retainer Set for NC Machining - Single Bolt, 25 mm Thick - for Regular/Ejector Punches

Punch Retainer Set for NC Machining - Single Bolt, 25 mm Thick - for Regular/Ejector Punches

Click this image to zoom it.

Move the mouse over the image to zoom

  • Punch Retainer Set for NC Machining - Single Bolt, 25 mm Thick - for Regular/Ejector Punches
  • Punch Retainer Set for NC Machining - Single Bolt, 25 mm Thick - for Regular/Ejector Punches
  • Punch Retainer Set for NC Machining - Single Bolt, 25 mm Thick - for Regular/Ejector Punches
  • Punch Retainer Set for NC Machining - Single Bolt, 25 mm Thick - for Regular/Ejector Punches
  • Punch Retainer Set for NC Machining - Single Bolt, 25 mm Thick - for Regular/Ejector Punches
  • Volume Discount

•Type: NC machining with single-fixing bolt
•Material: S45C
•Dimension T (Thickness) (mm): 5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BPST10
BPST13
BPST16
SP-APS10
SP-APS13
SP-APS16
SP-ASN10
SP-ASN13
SP-ASN16
SP-FPS10
SP-FPS13
SP-FPS16
SP-FSN10
SP-FSN13
SP-FSN16
SPARS10
SPARS13
SPARS16
SPFRS10
SPFRS13
SPFRS16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Applicable punch shape Components D (Applicable punch diameter)
(mm)
Applicable nominal retainer diameter
(mm)
T (Thickness)
(mm)
1 Piece(s)Available

8 Days or more

10--Backing plate only-105
1 Piece(s)Available

8 Days or more

10--Backing plate only-135
1 Piece(s)Available

8 Days or more

10--Backing plate only-165
1 Piece(s)Available

8 Days or more

10S45CFor round punchSet10--
1 Piece(s)Available

Same day

Stock

10S45CFor round punchSet13--
1 Piece(s)Available

8 Days or more

10S45CFor round punchSet16--
1 Piece(s)Available

8 Days or more

10S45CFor round punchBody only10--
1 Piece(s)Available

8 Days or more

10S45CFor round punchBody only13--
1 Piece(s)Available

8 Days or more

10S45CFor round punchBody only16--
1 Piece(s)Available

8 Days or more

10S45CFor shaped punchSet10--
1 Piece(s)Available

8 Days or more

10S45CFor shaped punchSet13--
1 Piece(s)Available

8 Days or more

10S45CFor shaped punchSet16--
1 Piece(s)Available

8 Days or more

10S45CFor shaped punchBody only10--
1 Piece(s)Available

8 Days or more

10S45CFor shaped punchBody only13--
1 Piece(s)Available

8 Days or more

10S45CFor shaped punchBody only16--
1 Piece(s)Available

8 Days or more

10S45CFor round punchSet (without backing plate)10--
1 Piece(s)Available

8 Days or more

10S45CFor round punchSet (without backing plate)13--
1 Piece(s)Available

8 Days or more

10S45CFor round punchSet (without backing plate)16--
1 Piece(s)Available

8 Days or more

10S45CFor shaped punchSet (without backing plate)10--
1 Piece(s)Available

8 Days or more

10S45CFor shaped punchSet (without backing plate)13--
1 Piece(s)Available

8 Days or more

10S45CFor shaped punchSet (without backing plate)16--

Loading...

  1. 1
 

Basic Information

Type NC Compatible with single-fixing bolts

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.