(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Engraving Block Punches

Engraving Block Punches

Click this image to zoom it.

Move the mouse over the image to zoom

  • Engraving Block Punches
  • Engraving Block Punches
  • Engraving Block Punches
  • Engraving Block Punches

•Type: Free designation type
For complete product overview and details on Engraving Block Punches see the sections below:

  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BCP3M-3-[20,​25]-***
BCP3M-6-[20,​25]-***
BCP4M-3-[20,​25]-****
BCP4M-6-[20,​25]-****
BCP5M-3-[20,​25]-*****
BCP5M-6-[20,​25]-*****
BCP6M-3-[20,​25]-******
BCP7M-3-[20,​25]-*******
BCP8M-3-[20,​25]-********
OCP3M-3-[20,​25]-***
OCP4M-3-[20,​25]-****
OCP5M-3-[20,​25]-*****
OCP6M-3-[20,​25]-******
OCP7M-3-[20,​25]-*******
OCP8M-3-[20,​25]-********
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of characters Mounting hole shape Mounting bolt A (Character height)
(mm)
Character designation L (L dimension)
(mm)
1 Piece(s)

10 Days or more

103-character free designationTap hole typeM63※Designate with WOS20 ~ 25
1 Piece(s)

10 Days or more

103-character free designationTap hole typeM86※Designate with WOS20 ~ 25
1 Piece(s)

10 Days or more

104-character free designationTap hole typeM63※Designate with WOS20 ~ 25
1 Piece(s)

10 Days or more

104-character free designationTap hole typeM86※Designate with WOS20 ~ 25
1 Piece(s)

10 Days or more

105-character free designationTap hole typeM63※Designate with WOS20 ~ 25
1 Piece(s)

10 Days or more

105-character free designationTap hole typeM86※Designate with WOS20 ~ 25
1 Piece(s)

10 Days or more

106-character free designationTap hole typeM63※Designate with WOS20 ~ 25
1 Piece(s)

10 Days or more

107-character free designationTap hole typeM63※Designate with WOS20 ~ 25
1 Piece(s)

10 Days or more

108-character free designationTap hole typeM63※Designate with WOS20 ~ 25
1 Piece(s)

10 Days or more

103-character free designationCounterbore typeM63※Designate with WOS20 ~ 25
1 Piece(s)

10 Days or more

104-character free designationCounterbore typeM63※Designate with WOS20 ~ 25
1 Piece(s)

10 Days or more

105-character free designationCounterbore typeM63※Designate with WOS20 ~ 25
1 Piece(s)

10 Days or more

106-character free designationCounterbore typeM63※Designate with WOS20 ~ 25
1 Piece(s)

10 Days or more

107-character free designationCounterbore typeM63※Designate with WOS20 ~ 25
1 Piece(s)

10 Days or more

108-character free designationCounterbore typeM63※Designate with WOS20 ~ 25

Loading...

  1. 1
 

Basic Information

Type Free designation type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.