(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Engraving Block Punches -Multiple Selectable Characters Type-

Engraving Block Punches  -Multiple Selectable Characters Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Engraving Block Punches  -Multiple Selectable Characters Type-
  • Engraving Block Punches  -Multiple Selectable Characters Type-
  • Engraving Block Punches  -Multiple Selectable Characters Type-
  • Engraving Block Punches  -Multiple Selectable Characters Type-

•Type: Free designation type
For complete product overview and details on Engraving Block Punches - Multiple Selectable Characters see the sections below:

  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HCF2M-2-[20-70/0.1]-**-F[0-270/90]
HCF2M-3-[20-70/0.1]-**-F[0-270/90]
HCF2M-5-[20-70/0.1]-**-F[0-270/90]
HCF2M-6-[20-70/0.1]-**-F[0-270/90]
HCF3M-2-[20-70/0.1]-***-F[0-270/90]
HCF3M-3-[20-70/0.1]-***-F[0-270/90]
HCF3M-5-[20-70/0.1]-***-F[0-270/90]
HCF3M-6-[20-70/0.1]-***-F[0-270/90]
HCF4M-2-[20-70/0.1]-****-F[0-270/90]
HCF4M-3-[20-70/0.1]-****-F[0-270/90]
HCF4M-5-[20-70/0.1]-****-F[0-270/90]
HCF4M-6-[20-70/0.1]-****-F[0-270/90]
HCF5M-2-[20-70/0.1]-*****-F[0-270/90]
HCF5M-3-[20-70/0.1]-*****-F[0-270/90]
HCF5M-5-[20-70/0.1]-*****-F[0-270/90]
HCF5M-6-[20-70/0.1]-*****-F[0-270/90]
HCF6M-2-[20-70/0.1]-******-F[0-270/90]
HCF6M-3-[20-70/0.1]-******-F[0-270/90]
HCF6M-5-[20-70/0.1]-******-F[0-270/90]
HCF6M-6-[20-70/0.1]-******-F[0-270/90]
HCM2M-2-[20-70/0.1]-**
HCM2M-3-[20-70/0.1]-**
HCM2M-5-[20-70/0.1]-**
HCM2M-6-[20-70/0.1]-**
HCM3M-2-[20-70/0.1]-***
HCM3M-3-[20-70/0.1]-***
HCM3M-5-[20-70/0.1]-***
HCM3M-6-[20-70/0.1]-***
HCM4M-2-[20-70/0.1]-****
HCM4M-3-[20-70/0.1]-****
HCM4M-5-[20-70/0.1]-****
HCM4M-6-[20-70/0.1]-****
HCM5M-2-[20-70/0.1]-*****
HCM5M-3-[20-70/0.1]-*****
HCM5M-5-[20-70/0.1]-*****
HCM5M-6-[20-70/0.1]-*****
HCM6M-2-[20-70/0.1]-******
HCM6M-3-[20-70/0.1]-******
HCM6M-5-[20-70/0.1]-******
HCM6M-6-[20-70/0.1]-******
HCP2M-2-[20-70/0.1]-T[2-69.9/0.1]-**-K[0-270/90]
HCP2M-2-[20-70/0.1]-T[2-69.9/0.1]-**-QQ
HCP2M-3-[20-70/0.1]-T[2-69.9/0.1]-**-K[0-270/90]
HCP2M-3-[20-70/0.1]-T[2-69.9/0.1]-**-QQ
HCP2M-5-[20-70/0.1]-T[2-69.9/0.1]-**-K[0-270/90]
HCP2M-5-[20-70/0.1]-T[2-69.9/0.1]-**-QQ
HCP2M-6-[20-70/0.1]-T[2-69.9/0.1]-**-K[0-270/90]
HCP2M-6-[20-70/0.1]-T[2-69.9/0.1]-**-QQ
HCP3M-2-[20-70/0.1]-T[2-69.9/0.1]-***-K[0-270/90]
HCP3M-2-[20-70/0.1]-T[2-69.9/0.1]-***-QQ
HCP3M-3-[20-70/0.1]-T[2-69.9/0.1]-***-K[0-270/90]
HCP3M-3-[20-70/0.1]-T[2-69.9/0.1]-***-QQ
HCP3M-5-[20-70/0.1]-T[2-69.9/0.1]-***-K[0-270/90]
HCP3M-5-[20-70/0.1]-T[2-69.9/0.1]-***-QQ
HCP3M-6-[20-70/0.1]-T[2-69.9/0.1]-***-K[0-270/90]
HCP3M-6-[20-70/0.1]-T[2-69.9/0.1]-***-QQ
HCP4M-2-[20-70/0.1]-T[2-69.9/0.1]-****-K[0-270/90]
HCP4M-2-[20-70/0.1]-T[2-69.9/0.1]-****-QQ
HCP4M-3-[20-70/0.1]-T[2-69.9/0.1]-****-K[0-270/90]
HCP4M-3-[20-70/0.1]-T[2-69.9/0.1]-****-QQ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of characters Shank type A (Character height)
(mm)
Character designation F (Flange position designation)
(°)
K (Key groove position designation)
(°)
L (L dimension)
(mm)
T (Key groove position)
(mm)
1 Piece(s)

12 Days or more

102-character free designationSingle flange type2※Designate with WOS0 ~ 270-20 ~ 70-
1 Piece(s)

12 Days or more

102-character free designationSingle flange type3※Designate with WOS0 ~ 270-20 ~ 70-
1 Piece(s)

12 Days or more

102-character free designationSingle flange type5※Designate with WOS0 ~ 270-20 ~ 70-
1 Piece(s)

12 Days or more

102-character free designationSingle flange type6※Designate with WOS0 ~ 270-20 ~ 70-
1 Piece(s)

10 Days or more

103-character free designationSingle flange type2※Designate with WOS0 ~ 270-20 ~ 70-
1 Piece(s)

10 Days or more

103-character free designationSingle flange type3※Designate with WOS0 ~ 270-20 ~ 70-
1 Piece(s)

10 Days or more

103-character free designationSingle flange type5※Designate with WOS0 ~ 270-20 ~ 70-
1 Piece(s)

10 Days or more

103-character free designationSingle flange type6※Designate with WOS0 ~ 270-20 ~ 70-
1 Piece(s)

10 Days or more

104-character free designationSingle flange type2※Designate with WOS0 ~ 270-20 ~ 70-
1 Piece(s)

10 Days or more

104-character free designationSingle flange type3※Designate with WOS0 ~ 270-20 ~ 70-
1 Piece(s)

10 Days or more

104-character free designationSingle flange type5※Designate with WOS0 ~ 270-20 ~ 70-
1 Piece(s)

10 Days or more

104-character free designationSingle flange type6※Designate with WOS0 ~ 270-20 ~ 70-
1 Piece(s)

10 Days or more

105-character free designationSingle flange type2※Designate with WOS0 ~ 270-20 ~ 70-
1 Piece(s)

10 Days or more

105-character free designationSingle flange type3※Designate with WOS0 ~ 270-20 ~ 70-
1 Piece(s)

10 Days or more

105-character free designationSingle flange type5※Designate with WOS0 ~ 270-20 ~ 70-
1 Piece(s)

10 Days or more

105-character free designationSingle flange type6※Designate with WOS0 ~ 270-20 ~ 70-
1 Piece(s)

10 Days or more

106-character free designationSingle flange type2※Designate with WOS0 ~ 270-20 ~ 70-
1 Piece(s)

10 Days or more

106-character free designationSingle flange type3※Designate with WOS0 ~ 270-20 ~ 70-
1 Piece(s)

10 Days or more

106-character free designationSingle flange type5※Designate with WOS0 ~ 270-20 ~ 70-
1 Piece(s)

10 Days or more

106-character free designationSingle flange type6※Designate with WOS0 ~ 270-20 ~ 70-
1 Piece(s)

12 Days or more

102-character free designationTapped2※Designate with WOS--20 ~ 70-
1 Piece(s)

12 Days or more

102-character free designationTapped3※Designate with WOS--20 ~ 70-
1 Piece(s)

12 Days or more

102-character free designationTapped5※Designate with WOS--20 ~ 70-
1 Piece(s)

12 Days or more

102-character free designationTapped6※Designate with WOS--20 ~ 70-
1 Piece(s)

10 Days or more

103-character free designationTapped2※Designate with WOS--20 ~ 70-
1 Piece(s)

10 Days or more

103-character free designationTapped3※Designate with WOS--20 ~ 70-
1 Piece(s)

10 Days or more

103-character free designationTapped5※Designate with WOS--20 ~ 70-
1 Piece(s)

10 Days or more

103-character free designationTapped6※Designate with WOS--20 ~ 70-
1 Piece(s)

10 Days or more

104-character free designationTapped2※Designate with WOS--20 ~ 70-
1 Piece(s)

10 Days or more

104-character free designationTapped3※Designate with WOS--20 ~ 70-
1 Piece(s)

10 Days or more

104-character free designationTapped5※Designate with WOS--20 ~ 70-
1 Piece(s)

10 Days or more

104-character free designationTapped6※Designate with WOS--20 ~ 70-
1 Piece(s)

10 Days or more

105-character free designationTapped2※Designate with WOS--20 ~ 70-
1 Piece(s)

10 Days or more

105-character free designationTapped3※Designate with WOS--20 ~ 70-
1 Piece(s)

10 Days or more

105-character free designationTapped5※Designate with WOS--20 ~ 70-
1 Piece(s)

10 Days or more

105-character free designationTapped6※Designate with WOS--20 ~ 70-
1 Piece(s)

10 Days or more

106-character free designationTapped2※Designate with WOS--20 ~ 70-
1 Piece(s)

10 Days or more

106-character free designationTapped3※Designate with WOS--20 ~ 70-
1 Piece(s)

10 Days or more

106-character free designationTapped5※Designate with WOS--20 ~ 70-
1 Piece(s)

10 Days or more

106-character free designationTapped6※Designate with WOS--20 ~ 70-
1 Piece(s)

12 Days or more

102-character free designationWith key groove2※Designate with WOS-0 ~ 27020 ~ 702 ~ 69.9
1 Piece(s)

12 Days or more

102-character free designationWith key groove2※Designate with WOS--20 ~ 702 ~ 69.9
1 Piece(s)

12 Days or more

102-character free designationWith key groove3※Designate with WOS-0 ~ 27020 ~ 702 ~ 69.9
1 Piece(s)

12 Days or more

102-character free designationWith key groove3※Designate with WOS--20 ~ 702 ~ 69.9
1 Piece(s)

12 Days or more

102-character free designationWith key groove5※Designate with WOS-0 ~ 27020 ~ 702 ~ 69.9
1 Piece(s)

12 Days or more

102-character free designationWith key groove5※Designate with WOS--20 ~ 702 ~ 69.9
1 Piece(s)

12 Days or more

102-character free designationWith key groove6※Designate with WOS-0 ~ 27020 ~ 702 ~ 69.9
1 Piece(s)

12 Days or more

102-character free designationWith key groove6※Designate with WOS--20 ~ 702 ~ 69.9
1 Piece(s)

10 Days or more

103-character free designationWith key groove2※Designate with WOS-0 ~ 27020 ~ 702 ~ 69.9
1 Piece(s)

10 Days or more

103-character free designationWith key groove2※Designate with WOS--20 ~ 702 ~ 69.9
1 Piece(s)

10 Days or more

103-character free designationWith key groove3※Designate with WOS-0 ~ 27020 ~ 702 ~ 69.9
1 Piece(s)

10 Days or more

103-character free designationWith key groove3※Designate with WOS--20 ~ 702 ~ 69.9
1 Piece(s)

10 Days or more

103-character free designationWith key groove5※Designate with WOS-0 ~ 27020 ~ 702 ~ 69.9
1 Piece(s)

10 Days or more

103-character free designationWith key groove5※Designate with WOS--20 ~ 702 ~ 69.9
1 Piece(s)

10 Days or more

103-character free designationWith key groove6※Designate with WOS-0 ~ 27020 ~ 702 ~ 69.9
1 Piece(s)

10 Days or more

103-character free designationWith key groove6※Designate with WOS--20 ~ 702 ~ 69.9
1 Piece(s)

10 Days or more

104-character free designationWith key groove2※Designate with WOS-0 ~ 27020 ~ 702 ~ 69.9
1 Piece(s)

10 Days or more

104-character free designationWith key groove2※Designate with WOS--20 ~ 702 ~ 69.9
1 Piece(s)

10 Days or more

104-character free designationWith key groove3※Designate with WOS-0 ~ 27020 ~ 702 ~ 69.9
1 Piece(s)

10 Days or more

104-character free designationWith key groove3※Designate with WOS--20 ~ 702 ~ 69.9

Loading...

 

Basic Information

Type Free designation type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.