(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Burring Punches Half-made Tapered Tip Type

Burring Punches  Half-made Tapered Tip Type

Move the mouse over the image to zoom

•Tip shape: Burring punches
•With/without jector: W/O

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS
  • TiCN
  • HW

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-PHMT4-[40-80/0.1]-V[1.6-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
A-PHMT5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
A-PHMT6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
A-PHMT8-[40-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
A-PHMT10-[40-80/0.1]-V[3-9.99/0.01]-P[3-9.96/0.01]-F[30-78/0.1]-K[0-90/1]
A-PHMTL4-[50-80/0.1]-V[1.6-3.99/0.01]-P[1-3.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
A-PHMTL5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
A-PHMTL6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
A-PHMTL8-[50-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
A-PHMTL10-[50-80/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
A-SHMT4-[40-80/0.1]-V[1.6-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
A-SHMT5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
A-SHMT6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
A-SHMT8-[40-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
A-SHMT10-[40-80/0.1]-V[3-9.99/0.01]-P[3-9.96/0.01]-F[30-78/0.1]-K[0-90/1]
A-SHMTL4-[50-80/0.1]-V[1.6-3.99/0.01]-P[1-3.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
A-SHMTL5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
A-SHMTL6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
A-SHMTL8-[50-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
A-SHMTL10-[50-80/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
A-SPMT4-[40-80/0.1]-V[1.6-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
A-SPMT5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
A-SPMT6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
A-SPMT8-[40-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
A-SPMT10-[40-80/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-F[30-78/0.1]-K[0-90/1]
A-SPMTL4-[50-80/0.1]-V[1.6-3.99/0.01]-P[1-3.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
A-SPMTL5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
A-SPMTL6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
A-SPMTL8-[50-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
A-SPMTL10-[50-80/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AH-PHMT4-[40-80/0.1]-V[1.6-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
AH-PHMT5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
AH-PHMT6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
AH-PHMT8-[40-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
AH-PHMT10-[40-80/0.1]-V[3-9.99/0.01]-P[3-9.96/0.01]-F[30-78/0.1]-K[0-90/1]
AH-PHMTL4-[50-80/0.1]-V[1.6-3.99/0.01]-P[1-3.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AH-PHMTL5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AH-PHMTL6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AH-PHMTL8-[50-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AH-PHMTL10-[50-80/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AH-SHMT4-[40-80/0.1]-V[1.6-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
AH-SHMT5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
AH-SHMT6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
AH-SHMT8-[40-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
AH-SHMT10-[40-80/0.1]-V[3-9.99/0.01]-P[3-9.96/0.01]-F[30-78/0.1]-K[0-90/1]
AH-SHMTL4-[50-80/0.1]-V[1.6-3.99/0.01]-P[1-3.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AH-SHMTL5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AH-SHMTL6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AH-SHMTL8-[50-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AH-SHMTL10-[50-80/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AHW-PHMT4-[40-80/0.1]-V[1.6-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
AHW-PHMT5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
AHW-PHMT6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
AHW-PHMT8-[40-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
AHW-PHMT10-[40-80/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-F[30-78/0.1]-K[0-90/1]
AHW-PHMTL4-[50-80/0.1]-V[1.6-3.99/0.01]-P[1-3.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AHW-PHMTL5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AHW-PHMTL6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AHW-PHMTL8-[50-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AHW-PHMTL10-[50-80/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface treatment L (Length)
(mm)
Shank diameter tolerance B (Tip length) D (Shank diameter)
(mm)
F
(mm)
K (Angle)
(°)
P (Tip dimension)
(mm)
V (Tip dimension)
(mm)
1 Piece(s)

10 Days or more

10Powdered high-speed steelNone40 ~ 80+0.005/0Short430 ~ 781 ~ 891 ~ 3.91.6 ~ 3.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelNone40 ~ 80+0.005/0Short530 ~ 781 ~ 891.2 ~ 4.91.8 ~ 4.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelNone40 ~ 80+0.005/0Short630 ~ 781 ~ 891.2 ~ 5.91.8 ~ 5.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelNone40 ~ 80+0.005/0Short830 ~ 781 ~ 891.5 ~ 7.92.1 ~ 7.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelNone40 ~ 80+0.005/0Short1030 ~ 780 ~ 903 ~ 9.963 ~ 9.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelNone50 ~ 80+0.005/0Long435.5 ~ 781 ~ 891 ~ 3.691.6 ~ 3.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelNone50 ~ 80+0.005/0Long535.5 ~ 781 ~ 891.2 ~ 4.691.8 ~ 4.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelNone50 ~ 80+0.005/0Long635.5 ~ 781 ~ 891.2 ~ 5.691.8 ~ 5.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelNone50 ~ 80+0.005/0Long835.5 ~ 781 ~ 891.5 ~ 7.692.1 ~ 7.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelNone50 ~ 80+0.005/0Long1035.5 ~ 781 ~ 892.5 ~ 9.693 ~ 9.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentNone40 ~ 80+0.005/0Short430 ~ 781 ~ 891 ~ 3.91.6 ~ 3.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentNone40 ~ 80+0.005/0Short530 ~ 781 ~ 891.2 ~ 4.91.8 ~ 4.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentNone40 ~ 80+0.005/0Short630 ~ 781 ~ 891.2 ~ 5.91.8 ~ 5.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentNone40 ~ 80+0.005/0Short830 ~ 781 ~ 891.5 ~ 7.92.1 ~ 7.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentNone40 ~ 80+0.005/0Short1030 ~ 780 ~ 903 ~ 9.963 ~ 9.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentNone50 ~ 80+0.005/0Long435.5 ~ 781 ~ 891 ~ 3.691.6 ~ 3.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentNone50 ~ 80+0.005/0Long535.5 ~ 781 ~ 891.2 ~ 4.691.8 ~ 4.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentNone50 ~ 80+0.005/0Long635.5 ~ 781 ~ 891.2 ~ 5.691.8 ~ 5.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentNone50 ~ 80+0.005/0Long835.5 ~ 781 ~ 891.5 ~ 7.692.1 ~ 7.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentNone50 ~ 80+0.005/0Long1035.5 ~ 781 ~ 892.5 ~ 9.693 ~ 9.99
1 Piece(s)

10 Days or more

10SKD11 EquivalentNone40 ~ 80+0.005/0Short430 ~ 781 ~ 891 ~ 3.91.6 ~ 3.99
1 Piece(s)

10 Days or more

10SKD11 EquivalentNone40 ~ 80+0.005/0Short530 ~ 781 ~ 891.2 ~ 4.91.8 ~ 4.99
1 Piece(s)

10 Days or more

10SKD11 EquivalentNone40 ~ 80+0.005/0Short630 ~ 781 ~ 891.2 ~ 5.91.8 ~ 5.99
1 Piece(s)

10 Days or more

10SKD11 EquivalentNone40 ~ 80+0.005/0Short830 ~ 781 ~ 891.5 ~ 7.92.1 ~ 7.99
1 Piece(s)

10 Days or more

10SKD11 EquivalentNone40 ~ 80+0.005/0Short1030 ~ 780 ~ 902.5 ~ 9.963 ~ 9.99
1 Piece(s)

10 Days or more

10SKD11 EquivalentNone50 ~ 80+0.005/0Long435.5 ~ 781 ~ 891 ~ 3.691.6 ~ 3.99
1 Piece(s)

10 Days or more

10SKD11 EquivalentNone50 ~ 80+0.005/0Long535.5 ~ 781 ~ 891.2 ~ 4.691.8 ~ 4.99
1 Piece(s)

10 Days or more

10SKD11 EquivalentNone50 ~ 80+0.005/0Long635.5 ~ 781 ~ 891.2 ~ 5.691.8 ~ 5.99
1 Piece(s)

10 Days or more

10SKD11 EquivalentNone50 ~ 80+0.005/0Long835.5 ~ 781 ~ 891.5 ~ 7.692.1 ~ 7.99
1 Piece(s)

10 Days or more

10SKD11 EquivalentNone50 ~ 80+0.005/0Long1035.5 ~ 781 ~ 892.5 ~ 9.693 ~ 9.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN40 ~ 80+0.005/0Short430 ~ 781 ~ 891 ~ 3.91.6 ~ 3.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN40 ~ 80+0.005/0Short530 ~ 781 ~ 891.2 ~ 4.91.8 ~ 4.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN40 ~ 80+0.005/0Short630 ~ 781 ~ 891.2 ~ 5.91.8 ~ 5.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN40 ~ 80+0.005/0Short830 ~ 781 ~ 891.5 ~ 7.92.1 ~ 7.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN40 ~ 80+0.005/0Short1030 ~ 780 ~ 903 ~ 9.963 ~ 9.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN50 ~ 80+0.005/0Long435.5 ~ 781 ~ 891 ~ 3.691.6 ~ 3.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN50 ~ 80+0.005/0Long535.5 ~ 781 ~ 891.2 ~ 4.691.8 ~ 4.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN50 ~ 80+0.005/0Long635.5 ~ 781 ~ 891.2 ~ 5.691.8 ~ 5.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN50 ~ 80+0.005/0Long835.5 ~ 781 ~ 891.5 ~ 7.692.1 ~ 7.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN50 ~ 80+0.005/0Long1035.5 ~ 781 ~ 892.5 ~ 9.693 ~ 9.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentTiCN40 ~ 80+0.005/0Short430 ~ 781 ~ 891 ~ 3.91.6 ~ 3.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentTiCN40 ~ 80+0.005/0Short530 ~ 781 ~ 891.2 ~ 4.91.8 ~ 4.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentTiCN40 ~ 80+0.005/0Short630 ~ 781 ~ 891.2 ~ 5.91.8 ~ 5.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentTiCN40 ~ 80+0.005/0Short830 ~ 781 ~ 891.5 ~ 7.92.1 ~ 7.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentTiCN40 ~ 80+0.005/0Short1030 ~ 780 ~ 903 ~ 9.963 ~ 9.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentTiCN50 ~ 80+0.005/0Long435.5 ~ 781 ~ 891 ~ 3.691.6 ~ 3.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentTiCN50 ~ 80+0.005/0Long535.5 ~ 781 ~ 891.2 ~ 4.691.8 ~ 4.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentTiCN50 ~ 80+0.005/0Long635.5 ~ 781 ~ 891.2 ~ 5.691.8 ~ 5.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentTiCN50 ~ 80+0.005/0Long835.5 ~ 781 ~ 891.5 ~ 7.692.1 ~ 7.99
1 Piece(s)

10 Days or more

10SKH51 EquivalentTiCN50 ~ 80+0.005/0Long1035.5 ~ 781 ~ 892.5 ~ 9.693 ~ 9.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating40 ~ 80+0.005/0Short430 ~ 781 ~ 891 ~ 3.91.6 ~ 3.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating40 ~ 80+0.005/0Short530 ~ 781 ~ 891.2 ~ 4.91.8 ~ 4.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating40 ~ 80+0.005/0Short630 ~ 781 ~ 891.2 ~ 5.91.8 ~ 5.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating40 ~ 80+0.005/0Short830 ~ 781 ~ 891.5 ~ 7.92.1 ~ 7.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating40 ~ 80+0.005/0Short1030 ~ 780 ~ 902.5 ~ 9.963 ~ 9.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating50 ~ 80+0.005/0Long435.5 ~ 781 ~ 891 ~ 3.691.6 ~ 3.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating50 ~ 80+0.005/0Long535.5 ~ 781 ~ 891.2 ~ 4.691.8 ~ 4.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating50 ~ 80+0.005/0Long635.5 ~ 781 ~ 891.2 ~ 5.691.8 ~ 5.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating50 ~ 80+0.005/0Long835.5 ~ 781 ~ 891.5 ~ 7.692.1 ~ 7.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating50 ~ 80+0.005/0Long1035.5 ~ 781 ~ 892.5 ~ 9.693 ~ 9.99

Loading...

 

Basic Information

Tip shape Burring punches With/without jector W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.