(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Pilot Punches for Fixing to Stripper Plates -Sharp Tip Angle Type- TiCN Coating

Carbide Pilot Punches for Fixing to Stripper Plates  -Sharp Tip Angle Type- TiCN Coating

Move the mouse over the image to zoom

•Shank Type: Standard
•Tip shape: Sharp tip angle
•Material: Carbide V30 (HIP)
•Surface Treatment: TiCN
•Mounting Plate: Stripper plate

  • FLANGE
  • CARBIDE
  • TiCN

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AH-WAPTP1.6-[10-32/0.1]-P[1-1.59/0.01]-A[10,​15,​20,​25,​30]
AH-WAPTP1.6-[10-32/0.1]-P[1-1.59/0.01]-AC[16-45/1]
AH-WAPTP2.0-[10-32/0.1]-P[1-1.99/0.01]-A[10,​15,​20,​25,​30]
AH-WAPTP2.0-[10-32/0.1]-P[1-1.99/0.01]-AC[16-45/1]
AH-WAPTP2.5-[10-32/0.1]-P[1-2.49/0.01]-A[10,​15,​20,​25,​30]
AH-WAPTP2.5-[10-32/0.1]-P[1-2.49/0.01]-AC[16-45/1]
AH-WAPTP3-[10-40/0.1]-P[1-2.99/0.01]-A[10,​15,​20,​25,​30]
AH-WAPTP3-[10-40/0.1]-P[1-2.99/0.01]-AC[16-45/1]
AH-WAPTP4-[10-40/0.1]-P[2-3.99/0.01]-A[15,​20,​25,​30]
AH-WAPTP4-[10-40/0.1]-P[2-3.99/0.01]-AC[16-45/1]
AH-WAPTP5-[10-40/0.1]-P[2-4.99/0.01]-A[15,​20,​25,​30]
AH-WAPTP5-[10-40/0.1]-P[2-4.99/0.01]-AC[16-45/1]
AH-WAPTP6-[10-40/0.1]-P[2.5-5.99/0.01]-A[15,​20,​25,​30]
AH-WAPTP6-[10-40/0.1]-P[2.5-5.99/0.01]-AC[16-45/1]
H-WAPTP1.6-[10-32/0.1]-P[1-1.59/0.01]-A[10,​15,​20,​25,​30]
H-WAPTP1.6-[10-32/0.1]-P[1-1.59/0.01]-AC[16-45/1]
H-WAPTP2.0-[10-32/0.1]-P[1-1.99/0.01]-A[10,​15,​20,​25,​30]
H-WAPTP2.0-[10-32/0.1]-P[1-1.99/0.01]-AC[16-45/1]
H-WAPTP2.5-[10-32/0.1]-P[1-2.49/0.01]-A[10,​15,​20,​25,​30]
H-WAPTP2.5-[10-32/0.1]-P[1-2.49/0.01]-AC[16-45/1]
H-WAPTP3-[10-40/0.1]-P[1-2.99/0.01]-A[10,​15,​20,​25,​30]
H-WAPTP3-[10-40/0.1]-P[1-2.99/0.01]-AC[16-45/1]
H-WAPTP4-[10-40/0.1]-P[2-3.99/0.01]-A[15,​20,​25,​30]
H-WAPTP4-[10-40/0.1]-P[2-3.99/0.01]-AC[16-45/1]
H-WAPTP5-[10-40/0.1]-P[2-4.99/0.01]-A[15,​20,​25,​30]
H-WAPTP5-[10-40/0.1]-P[2-4.99/0.01]-AC[16-45/1]
H-WAPTP6-[10-40/0.1]-P[2.5-5.99/0.01]-A[15,​20,​25,​30]
H-WAPTP6-[10-40/0.1]-P[2.5-5.99/0.01]-AC[16-45/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShank diameter D tolerance D (Shank diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
P (Tip dimension)
(mm)
Tip angle change [AC]
(°)
1 Piece(s)

12 Days or more

10+0.005/01.610 ~ 3010 ~ 321 ~ 1.59-
1 Piece(s)

12 Days or more

10+0.005/01.6-10 ~ 321 ~ 1.5916 ~ 45
1 Piece(s)

12 Days or more

10+0.005/02.010 ~ 3010 ~ 321 ~ 1.99-
1 Piece(s)

12 Days or more

10+0.005/02.0-10 ~ 321 ~ 1.9916 ~ 45
1 Piece(s)

12 Days or more

10+0.005/02.510 ~ 3010 ~ 321 ~ 2.49-
1 Piece(s)

12 Days or more

10+0.005/02.5-10 ~ 321 ~ 2.4916 ~ 45
1 Piece(s)

12 Days or more

10+0.005/0310 ~ 3010 ~ 401 ~ 2.99-
1 Piece(s)

12 Days or more

10+0.005/03-10 ~ 401 ~ 2.9916 ~ 45
1 Piece(s)

12 Days or more

10+0.005/0415 ~ 3010 ~ 402 ~ 3.99-
1 Piece(s)

12 Days or more

10+0.005/04-10 ~ 402 ~ 3.9916 ~ 45
1 Piece(s)

12 Days or more

10+0.005/0515 ~ 3010 ~ 402 ~ 4.99-
1 Piece(s)

12 Days or more

10+0.005/05-10 ~ 402 ~ 4.9916 ~ 45
1 Piece(s)

12 Days or more

10+0.005/0615 ~ 3010 ~ 402.5 ~ 5.99-
1 Piece(s)

12 Days or more

10+0.005/06-10 ~ 402.5 ~ 5.9916 ~ 45
1 Piece(s)

12 Days or more

10m51.610 ~ 3010 ~ 321 ~ 1.59-
1 Piece(s)

12 Days or more

10m51.6-10 ~ 321 ~ 1.5916 ~ 45
1 Piece(s)

12 Days or more

10m52.010 ~ 3010 ~ 321 ~ 1.99-
1 Piece(s)

12 Days or more

10m52.0-10 ~ 321 ~ 1.9916 ~ 45
1 Piece(s)

12 Days or more

10m52.510 ~ 3010 ~ 321 ~ 2.49-
1 Piece(s)

12 Days or more

10m52.5-10 ~ 321 ~ 2.4916 ~ 45
1 Piece(s)

12 Days or more

10m5310 ~ 3010 ~ 401 ~ 2.99-
1 Piece(s)

12 Days or more

10m53-10 ~ 401 ~ 2.9916 ~ 45
1 Piece(s)

12 Days or more

10m5415 ~ 3010 ~ 402 ~ 3.99-
1 Piece(s)

12 Days or more

10m54-10 ~ 402 ~ 3.9916 ~ 45
1 Piece(s)

12 Days or more

10m5515 ~ 3010 ~ 402 ~ 4.99-
1 Piece(s)

12 Days or more

10m55-10 ~ 402 ~ 4.9916 ~ 45
1 Piece(s)

12 Days or more

10m5615 ~ 3010 ~ 402.5 ~ 5.99-
1 Piece(s)

12 Days or more

10m56-10 ~ 402.5 ~ 5.9916 ~ 45

Loading...

  1. 1
 

Basic Information

Shank type Standard Tip shape Sharp tip angle Material Carbide V30 (HIP)
Surface treatment TiCN Mounting plate Stripper plate Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.