(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Pilot Punches with Key Grooves Minus D tolerance -Tip R Type-

Carbide Pilot Punches with Key Grooves Minus D tolerance -Tip R Type-

Move the mouse over the image to zoom

•Shank Type: Standard
•Tip shape: Tip R
•Material: Carbide V30 (HIP)
•Mounting Plate: Punch plate
•Shank Mounting Part Shape: With key groove

  • KEY
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
B-WKSTAL3-[52,​62]-P[1-2.99/0.001]-T[5-62/0.1]
B-WKSTAL3-[52,​62]-PC[0.5-0.99/0.001]-T[5-62/0.1]
B-WKSTAL3-LC[27-61.9/0.1]-P[1-2.99/0.001]-T[5-62/0.1]
B-WKSTAL3-LC[27-61.9/0.1]-PC[0.5-0.99/0.001]-T[5-62/0.1]
B-WKSTAL4-[52,​62,​72]-P[1-3.99/0.001]-T[5-72/0.1]
B-WKSTAL4-[52,​62,​72]-PC[0.5-0.99/0.001]-T[5-72/0.1]
B-WKSTAL4-LC[27-71.9/0.1]-P[1-3.99/0.001]-T[5-72/0.1]
B-WKSTAL4-LC[27-71.9/0.1]-PC[0.5-0.99/0.001]-T[5-72/0.1]
B-WKSTAL5-[52,​62,​72]-P[2-4.99/0.001]-T[5-72/0.1]
B-WKSTAL5-[52,​62,​72]-PC[1-1.99/0.001]-T[5-72/0.1]
B-WKSTAL5-LC[27-71.9/0.1]-P[2-4.99/0.001]-T[5-72/0.1]
B-WKSTAL5-LC[27-71.9/0.1]-PC[1-1.99/0.001]-T[5-72/0.1]
B-WKSTAL6-[52,​62,​72]-P[2-5.99/0.001]-T[5-72/0.1]
B-WKSTAL6-[52,​62,​72]-PC[1-1.99/0.001]-T[5-72/0.1]
B-WKSTAL6-LC[27-71.9/0.1]-P[2-5.99/0.001]-T[5-72/0.1]
B-WKSTAL6-LC[27-71.9/0.1]-PC[1-1.99/0.001]-T[5-72/0.1]
B-WKSTAL8-[52,​62,​72,​82]-P[3-7.99/0.001]-T[5-82/0.1]
B-WKSTAL8-[52,​62,​72,​82]-PC[1.5-2.99/0.001]-T[5-82/0.1]
B-WKSTAL8-LC[27-81.9/0.1]-P[3-7.99/0.001]-T[5-82/0.1]
B-WKSTAL8-LC[27-81.9/0.1]-PC[1.5-2.99/0.001]-T[5-82/0.1]
B-WKSTAL10-[52,​62,​72,​82]-P[3-9.99/0.001]-T[5-82/0.1]
B-WKSTAL10-[52,​62,​72,​82]-PC[1.5-2.99/0.001]-T[5-82/0.1]
B-WKSTAL10-LC[27-81.9/0.1]-P[3-9.99/0.001]-T[5-82/0.1]
B-WKSTAL10-LC[27-81.9/0.1]-PC[1.5-2.99/0.001]-T[5-82/0.1]
B-WKSTAL13-[52,​62,​72,​82]-P[6-12.99/0.001]-T[5-82/0.1]
B-WKSTAL13-[52,​62,​72,​82]-PC[3-5.99/0.001]-T[5-82/0.1]
B-WKSTAL13-LC[27-81.9/0.1]-P[6-12.99/0.001]-T[5-82/0.1]
B-WKSTAL13-LC[27-81.9/0.1]-PC[3-5.99/0.001]-T[5-82/0.1]
B-WKSTAL16-[62,​72,​82]-P[10-15.99/0.001]-T[5-82/0.1]
B-WKSTAL16-[62,​72,​82]-PC[5-9.99/0.001]-T[5-82/0.1]
B-WKSTAL16-LC[27-81.9/0.1]-P[10-15.99/0.001]-T[5-82/0.1]
B-WKSTAL16-LC[27-81.9/0.1]-PC[5-9.99/0.001]-T[5-82/0.1]
B-WKSTAS3-[42,​52,​62]-P[1-2.99/0.001]-T[5-62/0.1]
B-WKSTAS3-[42,​52,​62]-PC[0.5-0.99/0.001]-T[5-62/0.1]
B-WKSTAS3-LC[27-61.9/0.1]-P[1-2.99/0.001]-T[5-62/0.1]
B-WKSTAS3-LC[27-61.9/0.1]-PC[0.5-0.99/0.001]-T[5-62/0.1]
B-WKSTAS4-[42,​52,​62,​72]-P[1-3.99/0.001]-T[5-72/0.1]
B-WKSTAS4-[42,​52,​62,​72]-PC[0.5-0.99/0.001]-T[5-72/0.1]
B-WKSTAS4-LC[27-71.9/0.1]-P[1-3.99/0.001]-T[5-72/0.1]
B-WKSTAS4-LC[27-71.9/0.1]-PC[0.5-0.99/0.001]-T[5-72/0.1]
B-WKSTAS5-[42,​52,​62,​72]-P[2-4.99/0.001]-T[5-72/0.1]
B-WKSTAS5-[42,​52,​62,​72]-PC[1-1.99/0.001]-T[5-72/0.1]
B-WKSTAS5-LC[27-71.9/0.1]-P[2-4.99/0.001]-T[5-72/0.1]
B-WKSTAS5-LC[27-71.9/0.1]-PC[1-1.99/0.001]-T[5-72/0.1]
B-WKSTAS6-[42,​52,​62,​72]-P[2-5.99/0.001]-T[5-72/0.1]
B-WKSTAS6-[42,​52,​62,​72]-PC[1-1.99/0.001]-T[5-72/0.1]
B-WKSTAS6-LC[27-71.9/0.1]-P[2-5.99/0.001]-T[5-72/0.1]
B-WKSTAS6-LC[27-71.9/0.1]-PC[1-1.99/0.001]-T[5-72/0.1]
B-WKSTAS8-[42,​52,​62,​72,​82]-P[3-7.99/0.001]-T[5-82/0.1]
B-WKSTAS8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.001]-T[5-82/0.1]
B-WKSTAS8-LC[27-81.9/0.1]-P[3-7.99/0.001]-T[5-82/0.1]
B-WKSTAS8-LC[27-81.9/0.1]-PC[1.5-2.99/0.001]-T[5-82/0.1]
B-WKSTAS10-[42,​52,​62,​72,​82]-P[3-9.99/0.001]-T[5-82/0.1]
B-WKSTAS10-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.001]-T[5-82/0.1]
B-WKSTAS10-LC[27-81.9/0.1]-P[3-9.99/0.001]-T[5-82/0.1]
B-WKSTAS10-LC[27-81.9/0.1]-PC[1.5-2.99/0.001]-T[5-82/0.1]
B-WKSTAS13-[42,​52,​62,​72,​82]-P[6-12.99/0.001]-T[5-82/0.1]
B-WKSTAS13-[42,​52,​62,​72,​82]-PC[3-5.99/0.001]-T[5-82/0.1]
B-WKSTAS13-LC[27-81.9/0.1]-P[6-12.99/0.001]-T[5-82/0.1]
B-WKSTAS13-LC[27-81.9/0.1]-PC[3-5.99/0.001]-T[5-82/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip length D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
T (Key groove position)
(mm)
1 Piece(s)

9 Days or more

10L352 ~ 62-1 ~ 2.99-5 ~ 62
1 Piece(s)

9 Days or more

10L352 ~ 62--0.5 ~ 0.995 ~ 62
1 Piece(s)

9 Days or more

10L3-27 ~ 61.91 ~ 2.99-5 ~ 62
1 Piece(s)

9 Days or more

10L3-27 ~ 61.9-0.5 ~ 0.995 ~ 62
1 Piece(s)

9 Days or more

10L452 ~ 72-1 ~ 3.99-5 ~ 72
1 Piece(s)

9 Days or more

10L452 ~ 72--0.5 ~ 0.995 ~ 72
1 Piece(s)

9 Days or more

10L4-27 ~ 71.91 ~ 3.99-5 ~ 72
1 Piece(s)

9 Days or more

10L4-27 ~ 71.9-0.5 ~ 0.995 ~ 72
1 Piece(s)

9 Days or more

10L552 ~ 72-2 ~ 4.99-5 ~ 72
1 Piece(s)

9 Days or more

10L552 ~ 72--1 ~ 1.995 ~ 72
1 Piece(s)

9 Days or more

10L5-27 ~ 71.92 ~ 4.99-5 ~ 72
1 Piece(s)

9 Days or more

10L5-27 ~ 71.9-1 ~ 1.995 ~ 72
1 Piece(s)

9 Days or more

10L652 ~ 72-2 ~ 5.99-5 ~ 72
1 Piece(s)

9 Days or more

10L652 ~ 72--1 ~ 1.995 ~ 72
1 Piece(s)

9 Days or more

10L6-27 ~ 71.92 ~ 5.99-5 ~ 72
1 Piece(s)

9 Days or more

10L6-27 ~ 71.9-1 ~ 1.995 ~ 72
1 Piece(s)

9 Days or more

10L852 ~ 82-3 ~ 7.99-5 ~ 82
1 Piece(s)

9 Days or more

10L852 ~ 82--1.5 ~ 2.995 ~ 82
1 Piece(s)

9 Days or more

10L8-27 ~ 81.93 ~ 7.99-5 ~ 82
1 Piece(s)

9 Days or more

10L8-27 ~ 81.9-1.5 ~ 2.995 ~ 82
1 Piece(s)

9 Days or more

10L1052 ~ 82-3 ~ 9.99-5 ~ 82
1 Piece(s)

9 Days or more

10L1052 ~ 82--1.5 ~ 2.995 ~ 82
1 Piece(s)

9 Days or more

10L10-27 ~ 81.93 ~ 9.99-5 ~ 82
1 Piece(s)

9 Days or more

10L10-27 ~ 81.9-1.5 ~ 2.995 ~ 82
1 Piece(s)

9 Days or more

10L1352 ~ 82-6 ~ 12.99-5 ~ 82
1 Piece(s)

9 Days or more

10L1352 ~ 82--3 ~ 5.995 ~ 82
1 Piece(s)

9 Days or more

10L13-27 ~ 81.96 ~ 12.99-5 ~ 82
1 Piece(s)

9 Days or more

10L13-27 ~ 81.9-3 ~ 5.995 ~ 82
1 Piece(s)

9 Days or more

10L1662 ~ 82-10 ~ 15.99-5 ~ 82
1 Piece(s)

9 Days or more

10L1662 ~ 82--5 ~ 9.995 ~ 82
1 Piece(s)

9 Days or more

10L16-27 ~ 81.910 ~ 15.99-5 ~ 82
1 Piece(s)

9 Days or more

10L16-27 ~ 81.9-5 ~ 9.995 ~ 82
1 Piece(s)

9 Days or more

10S342 ~ 62-1 ~ 2.99-5 ~ 62
1 Piece(s)

9 Days or more

10S342 ~ 62--0.5 ~ 0.995 ~ 62
1 Piece(s)

9 Days or more

10S3-27 ~ 61.91 ~ 2.99-5 ~ 62
1 Piece(s)

9 Days or more

10S3-27 ~ 61.9-0.5 ~ 0.995 ~ 62
1 Piece(s)

9 Days or more

10S442 ~ 72-1 ~ 3.99-5 ~ 72
1 Piece(s)

9 Days or more

10S442 ~ 72--0.5 ~ 0.995 ~ 72
1 Piece(s)

9 Days or more

10S4-27 ~ 71.91 ~ 3.99-5 ~ 72
1 Piece(s)

9 Days or more

10S4-27 ~ 71.9-0.5 ~ 0.995 ~ 72
1 Piece(s)

9 Days or more

10S542 ~ 72-2 ~ 4.99-5 ~ 72
1 Piece(s)

9 Days or more

10S542 ~ 72--1 ~ 1.995 ~ 72
1 Piece(s)

9 Days or more

10S5-27 ~ 71.92 ~ 4.99-5 ~ 72
1 Piece(s)

9 Days or more

10S5-27 ~ 71.9-1 ~ 1.995 ~ 72
1 Piece(s)

9 Days or more

10S642 ~ 72-2 ~ 5.99-5 ~ 72
1 Piece(s)

9 Days or more

10S642 ~ 72--1 ~ 1.995 ~ 72
1 Piece(s)

9 Days or more

10S6-27 ~ 71.92 ~ 5.99-5 ~ 72
1 Piece(s)

9 Days or more

10S6-27 ~ 71.9-1 ~ 1.995 ~ 72
1 Piece(s)

9 Days or more

10S842 ~ 82-3 ~ 7.99-5 ~ 82
1 Piece(s)

9 Days or more

10S842 ~ 82--1.5 ~ 2.995 ~ 82
1 Piece(s)

9 Days or more

10S8-27 ~ 81.93 ~ 7.99-5 ~ 82
1 Piece(s)

9 Days or more

10S8-27 ~ 81.9-1.5 ~ 2.995 ~ 82
1 Piece(s)

9 Days or more

10S1042 ~ 82-3 ~ 9.99-5 ~ 82
1 Piece(s)

9 Days or more

10S1042 ~ 82--1.5 ~ 2.995 ~ 82
1 Piece(s)

9 Days or more

10S10-27 ~ 81.93 ~ 9.99-5 ~ 82
1 Piece(s)

9 Days or more

10S10-27 ~ 81.9-1.5 ~ 2.995 ~ 82
1 Piece(s)

9 Days or more

10S1342 ~ 82-6 ~ 12.99-5 ~ 82
1 Piece(s)

9 Days or more

10S1342 ~ 82--3 ~ 5.995 ~ 82
1 Piece(s)

9 Days or more

10S13-27 ~ 81.96 ~ 12.99-5 ~ 82
1 Piece(s)

9 Days or more

10S13-27 ~ 81.9-3 ~ 5.995 ~ 82

Loading...

 

Basic Information

Shank type Standard Tip shape Tip R Material Carbide V30 (HIP)
Surface treatment None Mounting plate Punch plate Shank (mounting part) shape With key groove
Shank diameter D tolerance -0.001/-0.006

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.