(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Pilot Punches -Tapered Tip Type- Normal, Lapping

Carbide Pilot Punches -Tapered Tip Type- Normal, Lapping

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Standard
•Tip shape: Tapered tip
•Material: Carbide V30 (HIP)
•Mounting Plate: Punch plate
•Shank Mounting Part Shape: Standard

  • FLANGE
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-WTPAL3-[52-62/10]-P[1-2.99/0.001]
A-WTPAL3-LC[27-61.9/0.1]-P[1-2.99/0.001]
A-WTPAL4-[52-72/10]-P[1-3.99/0.001]
A-WTPAL4-LC[27-71.9/0.1]-P[1-3.99/0.001]
A-WTPAL5-[52-72/10]-P[2-4.99/0.001]
A-WTPAL5-[52-72/10]-PC[1-1.999/0.001]
A-WTPAL5-LC[27-71.9/0.1]-P[2-4.99/0.001]
A-WTPAL5-LC[27-71.9/0.1]-PC[1-1.999/0.001]
A-WTPAL6-[52-72/10]-P[2-5.99/0.001]
A-WTPAL6-[52-72/10]-PC[1-1.999/0.001]
A-WTPAL6-LC[27-71.9/0.1]-P[2-5.99/0.001]
A-WTPAL6-LC[27-71.9/0.1]-PC[1-1.999/0.001]
A-WTPAL8-[52-82/10]-P[3-7.99/0.001]
A-WTPAL8-[52-82/10]-PC[1.5-2.999/0.001]
A-WTPAL8-LC[27-81.9/0.1]-P[3-7.99/0.001]
A-WTPAL8-LC[27-81.9/0.1]-PC[1.5-2.999/0.001]
A-WTPAL10-[52-82/10]-P[3-9.99/0.001]
A-WTPAL10-[52-82/10]-PC[1.5-2.999/0.001]
A-WTPAL10-LC[27-81.9/0.1]-P[3-9.99/0.001]
A-WTPAL10-LC[27-81.9/0.1]-PC[1.5-2.999/0.001]
A-WTPAL13-[52-82/10]-P[6-12.99/0.001]
A-WTPAL13-[52-82/10]-PC[3-5.999/0.001]
A-WTPAL13-LC[27-81.9/0.1]-P[6-12.99/0.001]
A-WTPAL13-LC[27-81.9/0.1]-PC[3-5.999/0.001]
A-WTPAL16-[62-82/10]-P[10-15.99/0.001]
A-WTPAL16-[62-82/10]-PC[5-9.999/0.001]
A-WTPAL16-LC[27-81.9/0.1]-P[10-15.99/0.001]
A-WTPAL16-LC[27-81.9/0.1]-PC[5-9.999/0.001]
A-WTPAS3-[42-62/10]-P[1-2.99/0.001]
A-WTPAS3-LC[27-61.9/0.1]-P[1-2.99/0.001]
A-WTPAS4-[42-72/10]-P[1-3.99/0.001]
A-WTPAS4-LC[27-71.9/0.1]-P[1-3.99/0.001]
A-WTPAS5-[42-72/10]-P[2-4.99/0.001]
A-WTPAS5-[42-72/10]-PC[1-1.999/0.001]
A-WTPAS5-LC[27-71.9/0.1]-P[2-4.99/0.001]
A-WTPAS5-LC[27-71.9/0.1]-PC[1-1.999/0.001]
A-WTPAS6-[42-72/10]-P[2-5.99/0.001]
A-WTPAS6-[42-72/10]-PC[1-1.999/0.001]
A-WTPAS6-LC[27-71.9/0.1]-P[2-5.99/0.001]
A-WTPAS6-LC[27-71.9/0.1]-PC[1-1.999/0.001]
A-WTPAS8-[42-82/10]-P[3-7.99/0.001]
A-WTPAS8-[42-82/10]-PC[1.5-2.999/0.001]
A-WTPAS8-LC[27-81.9/0.1]-P[3-7.99/0.001]
A-WTPAS8-LC[27-81.9/0.1]-PC[1.5-2.999/0.001]
A-WTPAS10-[42-82/10]-P[3-9.99/0.001]
A-WTPAS10-[42-82/10]-PC[1.5-2.999/0.001]
A-WTPAS10-LC[27-81.9/0.1]-P[3-9.99/0.001]
A-WTPAS10-LC[27-81.9/0.1]-PC[1.5-2.999/0.001]
A-WTPAS13-[42-82/10]-P[6-12.99/0.001]
A-WTPAS13-[42-82/10]-PC[3-5.999/0.001]
A-WTPAS13-LC[27-81.9/0.1]-P[6-12.99/0.001]
A-WTPAS13-LC[27-81.9/0.1]-PC[3-5.999/0.001]
A-WTPAS16-[42-82/10]-P[10-15.99/0.001]
A-WTPAS16-[42-82/10]-PC[5-9.999/0.001]
A-WTPAS16-LC[27-81.9/0.1]-P[10-15.99/0.001]
A-WTPAS16-LC[27-81.9/0.1]-PC[5-9.999/0.001]
AL-WTPAL3-[52-62/10]-P[1-2.99/0.001]
AL-WTPAL3-LC[27-61.9/0.1]-P[1-2.99/0.001]
AL-WTPAL4-[52-72/10]-P[1-3.99/0.001]
AL-WTPAL4-LC[27-71.9/0.1]-P[1-3.99/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface treatment Shank diameter D tolerance Tip length D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

9 Days or more

10None+0.005/0L352 ~ 62-1 ~ 2.99-
1 Piece(s)

9 Days or more

10None+0.005/0L3-27 ~ 61.91 ~ 2.99-
1 Piece(s)

9 Days or more

10None+0.005/0L452 ~ 72-1 ~ 3.99-
1 Piece(s)

9 Days or more

10None+0.005/0L4-27 ~ 71.91 ~ 3.99-
1 Piece(s)

9 Days or more

10None+0.005/0L552 ~ 72-2 ~ 4.99-
1 Piece(s)

9 Days or more

10None+0.005/0L552 ~ 72--1 ~ 1.999
1 Piece(s)

9 Days or more

10None+0.005/0L5-27 ~ 71.92 ~ 4.99-
1 Piece(s)

9 Days or more

10None+0.005/0L5-27 ~ 71.9-1 ~ 1.999
1 Piece(s)

9 Days or more

10None+0.005/0L652 ~ 72-2 ~ 5.99-
1 Piece(s)

9 Days or more

10None+0.005/0L652 ~ 72--1 ~ 1.999
1 Piece(s)

9 Days or more

10None+0.005/0L6-27 ~ 71.92 ~ 5.99-
1 Piece(s)

9 Days or more

10None+0.005/0L6-27 ~ 71.9-1 ~ 1.999
1 Piece(s)

9 Days or more

10None+0.005/0L852 ~ 82-3 ~ 7.99-
1 Piece(s)

9 Days or more

10None+0.005/0L852 ~ 82--1.5 ~ 2.999
1 Piece(s)

9 Days or more

10None+0.005/0L8-27 ~ 81.93 ~ 7.99-
1 Piece(s)

9 Days or more

10None+0.005/0L8-27 ~ 81.9-1.5 ~ 2.999
1 Piece(s)

9 Days or more

10None+0.005/0L1052 ~ 82-3 ~ 9.99-
1 Piece(s)

9 Days or more

10None+0.005/0L1052 ~ 82--1.5 ~ 2.999
1 Piece(s)

9 Days or more

10None+0.005/0L10-27 ~ 81.93 ~ 9.99-
1 Piece(s)

9 Days or more

10None+0.005/0L10-27 ~ 81.9-1.5 ~ 2.999
1 Piece(s)

9 Days or more

10None+0.005/0L1352 ~ 82-6 ~ 12.99-
1 Piece(s)

9 Days or more

10None+0.005/0L1352 ~ 82--3 ~ 5.999
1 Piece(s)

9 Days or more

10None+0.005/0L13-27 ~ 81.96 ~ 12.99-
1 Piece(s)

9 Days or more

10None+0.005/0L13-27 ~ 81.9-3 ~ 5.999
1 Piece(s)

9 Days or more

10None+0.005/0L1662 ~ 82-10 ~ 15.99-
1 Piece(s)

9 Days or more

10None+0.005/0L1662 ~ 82--5 ~ 9.999
1 Piece(s)

9 Days or more

10None+0.005/0L16-27 ~ 81.910 ~ 15.99-
1 Piece(s)

9 Days or more

10None+0.005/0L16-27 ~ 81.9-5 ~ 9.999
1 Piece(s)

9 Days or more

10None+0.005/0S342 ~ 62-1 ~ 2.99-
1 Piece(s)

9 Days or more

10None+0.005/0S3-27 ~ 61.91 ~ 2.99-
1 Piece(s)

9 Days or more

10None+0.005/0S442 ~ 72-1 ~ 3.99-
1 Piece(s)

9 Days or more

10None+0.005/0S4-27 ~ 71.91 ~ 3.99-
1 Piece(s)

9 Days or more

10None+0.005/0S542 ~ 72-2 ~ 4.99-
1 Piece(s)

9 Days or more

10None+0.005/0S542 ~ 72--1 ~ 1.999
1 Piece(s)

9 Days or more

10None+0.005/0S5-27 ~ 71.92 ~ 4.99-
1 Piece(s)

9 Days or more

10None+0.005/0S5-27 ~ 71.9-1 ~ 1.999
1 Piece(s)

9 Days or more

10None+0.005/0S642 ~ 72-2 ~ 5.99-
1 Piece(s)

9 Days or more

10None+0.005/0S642 ~ 72--1 ~ 1.999
1 Piece(s)

9 Days or more

10None+0.005/0S6-27 ~ 71.92 ~ 5.99-
1 Piece(s)

9 Days or more

10None+0.005/0S6-27 ~ 71.9-1 ~ 1.999
1 Piece(s)

9 Days or more

10None+0.005/0S842 ~ 82-3 ~ 7.99-
1 Piece(s)

9 Days or more

10None+0.005/0S842 ~ 82--1.5 ~ 2.999
1 Piece(s)

9 Days or more

10None+0.005/0S8-27 ~ 81.93 ~ 7.99-
1 Piece(s)

9 Days or more

10None+0.005/0S8-27 ~ 81.9-1.5 ~ 2.999
1 Piece(s)

9 Days or more

10None+0.005/0S1042 ~ 82-3 ~ 9.99-
1 Piece(s)

9 Days or more

10None+0.005/0S1042 ~ 82--1.5 ~ 2.999
1 Piece(s)

9 Days or more

10None+0.005/0S10-27 ~ 81.93 ~ 9.99-
1 Piece(s)

9 Days or more

10None+0.005/0S10-27 ~ 81.9-1.5 ~ 2.999
1 Piece(s)

9 Days or more

10None+0.005/0S1342 ~ 82-6 ~ 12.99-
1 Piece(s)

9 Days or more

10None+0.005/0S1342 ~ 82--3 ~ 5.999
1 Piece(s)

9 Days or more

10None+0.005/0S13-27 ~ 81.96 ~ 12.99-
1 Piece(s)

9 Days or more

10None+0.005/0S13-27 ~ 81.9-3 ~ 5.999
1 Piece(s)

9 Days or more

10None+0.005/0S1642 ~ 82-10 ~ 15.99-
1 Piece(s)

9 Days or more

10None+0.005/0S1642 ~ 82--5 ~ 9.999
1 Piece(s)

9 Days or more

10None+0.005/0S16-27 ~ 81.910 ~ 15.99-
1 Piece(s)

9 Days or more

10None+0.005/0S16-27 ~ 81.9-5 ~ 9.999
1 Piece(s)

9 Days or more

10Lapping+0.005/0L352 ~ 62-1 ~ 2.99-
1 Piece(s)

9 Days or more

10Lapping+0.005/0L3-27 ~ 61.91 ~ 2.99-
1 Piece(s)

9 Days or more

10Lapping+0.005/0L452 ~ 72-1 ~ 3.99-
1 Piece(s)

9 Days or more

10Lapping+0.005/0L4-27 ~ 71.91 ~ 3.99-

Loading...

 

Basic Information

Shank type Standard Tip shape Tapered tip Material Carbide V30 (HIP)
Mounting plate Punch plate Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.