(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Pilot Punches -Tip R Type- Normal, Lapping

Carbide Pilot Punches -Tip R Type- Normal, Lapping

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Standard
•Tip shape: Tip R
•Material: Carbide V30 (HIP)
•Mounting Plate: Punch plate
•Shank Mounting Part Shape: Standard

  • FLANGE
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-WSTAL3-[52-62/10]-P[1-2.99/0.001]
A-WSTAL3-[52-62/10]-PC[0.5-0.999/0.001]
A-WSTAL3-LC[27-61.9/0.1]-P[1-2.99/0.001]
A-WSTAL3-LC[27-61.9/0.1]-PC[0.5-0.999/0.001]
A-WSTAL4-[52-72/10]-P[1-3.99/0.001]
A-WSTAL4-[52-72/10]-PC[0.5-0.999/0.001]
A-WSTAL4-LC[27-71.9/0.1]-P[1-3.99/0.001]
A-WSTAL4-LC[27-71.9/0.1]-PC[0.5-0.999/0.001]
A-WSTAL5-[52-72/10]-P[2-4.99/0.001]
A-WSTAL5-[52-72/10]-PC[1-1.999/0.001]
A-WSTAL5-LC[27-71.9/0.1]-P[2-4.99/0.001]
A-WSTAL5-LC[27-71.9/0.1]-PC[1-1.999/0.001]
A-WSTAL6-[52-72/10]-P[2-5.99/0.001]
A-WSTAL6-[52-72/10]-PC[1-1.999/0.001]
A-WSTAL6-LC[27-71.9/0.1]-P[2-5.99/0.001]
A-WSTAL6-LC[27-71.9/0.1]-PC[1-1.999/0.001]
A-WSTAL8-[52-82/10]-P[3-7.99/0.001]
A-WSTAL8-[52-82/10]-PC[1.5-2.99/0.01]
A-WSTAL8-LC[27-81.9/0.1]-P[3-7.99/0.001]
A-WSTAL8-LC[27-81.9/0.1]-PC[1.5-2.99/0.01]
A-WSTAL10-[52-82/10]-P[3-9.99/0.001]
A-WSTAL10-[52-82/10]-PC[1.5-2.999/0.001]
A-WSTAL10-LC[27-81.9/0.1]-P[3-9.99/0.001]
A-WSTAL10-LC[27-81.9/0.1]-PC[1.5-2.999/0.001]
A-WSTAL13-[52-82/10]-P[6-12.99/0.001]
A-WSTAL13-[52-82/10]-PC[3-5.999/0.001]
A-WSTAL13-LC[27-81.9/0.1]-P[6-12.99/0.001]
A-WSTAL13-LC[27-81.9/0.1]-PC[3-5.999/0.001]
A-WSTAL16-[62-82/10]-P[10-15.99/0.001]
A-WSTAL16-[62-82/10]-PC[5-9.999/0.001]
A-WSTAL16-LC[27-81.9/0.1]-P[10-15.99/0.001]
A-WSTAL16-LC[27-81.9/0.1]-PC[5-9.999/0.001]
A-WSTAS3-[42-62/10]-P[1-2.99/0.001]
A-WSTAS3-[42-62/10]-PC[0.5-0.999/0.001]
A-WSTAS3-LC[27-61.9/0.1]-P[1-2.99/0.001]
A-WSTAS3-LC[27-61.9/0.1]-PC[0.5-0.999/0.001]
A-WSTAS4-[42-72/10]-P[1-3.99/0.001]
A-WSTAS4-[42-72/10]-PC[0.5-0.999/0.001]
A-WSTAS4-LC[27-61.9/0.1]-P[1-3.99/0.001]
A-WSTAS4-LC[27-61.9/0.1]-PC[0.5-0.999/0.001]
A-WSTAS5-[42-72/10]-P[2-4.99/0.001]
A-WSTAS5-[42-72/10]-PC[1-1.999/0.001]
A-WSTAS5-LC[27-71.9/0.1]-P[2-4.99/0.001]
A-WSTAS5-LC[27-71.9/0.1]-PC[1-1.999/0.001]
A-WSTAS6-[42-72/10]-P[2-5.99/0.001]
A-WSTAS6-[42-72/10]-PC[1-1.999/0.001]
A-WSTAS6-LC[27-71.9/0.1]-P[2-5.99/0.001]
A-WSTAS6-LC[27-71.9/0.1]-PC[1-1.999/0.001]
A-WSTAS8-[42-82/10]-P[3-7.99/0.001]
A-WSTAS8-[42-82/10]-PC[1.5-2.999/0.001]
A-WSTAS8-LC[27-81.9/0.1]-P[3-7.99/0.001]
A-WSTAS8-LC[27-81.9/0.1]-PC[1.5-2.999/0.001]
A-WSTAS10-[42-82/10]-P[3-9.99/0.001]
A-WSTAS10-[42-82/10]-PC[1.5-2.999/0.001]
A-WSTAS10-LC[27-81.9/0.1]-P[3-9.99/0.001]
A-WSTAS10-LC[27-81.9/0.1]-PC[1.5-2.999/0.001]
A-WSTAS13-[42-82/10]-P[6-12.99/0.001]
A-WSTAS13-[42-82/10]-PC[3-5.999/0.001]
A-WSTAS13-LC[27-81.9/0.1]-P[6-12.99/0.001]
A-WSTAS13-LC[27-81.9/0.1]-PC[3-5.999/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface treatment Shank diameter D tolerance Tip length D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

9 Days or more

10None+0.005/0L352 ~ 62-1 ~ 2.99-
1 Piece(s)

9 Days or more

10None+0.005/0L352 ~ 62--0.5 ~ 0.999
1 Piece(s)

9 Days or more

10None+0.005/0L3-27 ~ 61.91 ~ 2.99-
1 Piece(s)

9 Days or more

10None+0.005/0L3-27 ~ 61.9-0.5 ~ 0.999
1 Piece(s)

9 Days or more

10None+0.005/0L452 ~ 72-1 ~ 3.99-
1 Piece(s)

9 Days or more

10None+0.005/0L452 ~ 72--0.5 ~ 0.999
1 Piece(s)

9 Days or more

10None+0.005/0L4-27 ~ 71.91 ~ 3.99-
1 Piece(s)

9 Days or more

10None+0.005/0L4-27 ~ 71.9-0.5 ~ 0.999
1 Piece(s)

9 Days or more

10None+0.005/0L552 ~ 72-2 ~ 4.99-
1 Piece(s)

9 Days or more

10None+0.005/0L552 ~ 72--1 ~ 1.999
1 Piece(s)

9 Days or more

10None+0.005/0L5-27 ~ 71.92 ~ 4.99-
1 Piece(s)

9 Days or more

10None+0.005/0L5-27 ~ 71.9-1 ~ 1.999
1 Piece(s)

9 Days or more

10None+0.005/0L652 ~ 72-2 ~ 5.99-
1 Piece(s)

9 Days or more

10None+0.005/0L652 ~ 72--1 ~ 1.999
1 Piece(s)

9 Days or more

10None+0.005/0L6-27 ~ 71.92 ~ 5.99-
1 Piece(s)

9 Days or more

10None+0.005/0L6-27 ~ 71.9-1 ~ 1.999
1 Piece(s)

9 Days or more

10None+0.005/0L852 ~ 82-3 ~ 7.99-
1 Piece(s)

9 Days or more

10None+0.005/0L852 ~ 82--1.5 ~ 2.99
1 Piece(s)

9 Days or more

10None+0.005/0L8-27 ~ 81.93 ~ 7.99-
1 Piece(s)

9 Days or more

10None+0.005/0L8-27 ~ 81.9-1.5 ~ 2.99
1 Piece(s)

9 Days or more

10None+0.005/0L1052 ~ 82-3 ~ 9.99-
1 Piece(s)

9 Days or more

10None+0.005/0L1052 ~ 82--1.5 ~ 2.999
1 Piece(s)

9 Days or more

10None+0.005/0L10-27 ~ 81.93 ~ 9.99-
1 Piece(s)

9 Days or more

10None+0.005/0L10-27 ~ 81.9-1.5 ~ 2.999
1 Piece(s)

9 Days or more

10None+0.005/0L1352 ~ 82-6 ~ 12.99-
1 Piece(s)

9 Days or more

10None+0.005/0L1352 ~ 82--3 ~ 5.999
1 Piece(s)

9 Days or more

10None+0.005/0L13-27 ~ 81.96 ~ 12.99-
1 Piece(s)

9 Days or more

10None+0.005/0L13-27 ~ 81.9-3 ~ 5.999
1 Piece(s)

9 Days or more

10None+0.005/0L1662 ~ 82-10 ~ 15.99-
1 Piece(s)

9 Days or more

10None+0.005/0L1662 ~ 82--5 ~ 9.999
1 Piece(s)

9 Days or more

10None+0.005/0L16-27 ~ 81.910 ~ 15.99-
1 Piece(s)

9 Days or more

10None+0.005/0L16-27 ~ 81.9-5 ~ 9.999
1 Piece(s)

9 Days or more

10None+0.005/0S342 ~ 62-1 ~ 2.99-
1 Piece(s)

9 Days or more

10None+0.005/0S342 ~ 62--0.5 ~ 0.999
1 Piece(s)

9 Days or more

10None+0.005/0S3-27 ~ 61.91 ~ 2.99-
1 Piece(s)

9 Days or more

10None+0.005/0S3-27 ~ 61.9-0.5 ~ 0.999
1 Piece(s)

9 Days or more

10None+0.005/0S442 ~ 72-1 ~ 3.99-
1 Piece(s)

9 Days or more

10None+0.005/0S442 ~ 72--0.5 ~ 0.999
1 Piece(s)

9 Days or more

10None+0.005/0S4-27 ~ 61.91 ~ 3.99-
1 Piece(s)

9 Days or more

10None+0.005/0S4-27 ~ 61.9-0.5 ~ 0.999
1 Piece(s)

9 Days or more

10None+0.005/0S542 ~ 72-2 ~ 4.99-
1 Piece(s)

9 Days or more

10None+0.005/0S542 ~ 72--1 ~ 1.999
1 Piece(s)

9 Days or more

10None+0.005/0S5-27 ~ 71.92 ~ 4.99-
1 Piece(s)

9 Days or more

10None+0.005/0S5-27 ~ 71.9-1 ~ 1.999
1 Piece(s)

9 Days or more

10None+0.005/0S642 ~ 72-2 ~ 5.99-
1 Piece(s)

9 Days or more

10None+0.005/0S642 ~ 72--1 ~ 1.999
1 Piece(s)

9 Days or more

10None+0.005/0S6-27 ~ 71.92 ~ 5.99-
1 Piece(s)

9 Days or more

10None+0.005/0S6-27 ~ 71.9-1 ~ 1.999
1 Piece(s)

9 Days or more

10None+0.005/0S842 ~ 82-3 ~ 7.99-
1 Piece(s)

9 Days or more

10None+0.005/0S842 ~ 82--1.5 ~ 2.999
1 Piece(s)

9 Days or more

10None+0.005/0S8-27 ~ 81.93 ~ 7.99-
1 Piece(s)

9 Days or more

10None+0.005/0S8-27 ~ 81.9-1.5 ~ 2.999
1 Piece(s)

9 Days or more

10None+0.005/0S1042 ~ 82-3 ~ 9.99-
1 Piece(s)

9 Days or more

10None+0.005/0S1042 ~ 82--1.5 ~ 2.999
1 Piece(s)

9 Days or more

10None+0.005/0S10-27 ~ 81.93 ~ 9.99-
1 Piece(s)

9 Days or more

10None+0.005/0S10-27 ~ 81.9-1.5 ~ 2.999
1 Piece(s)

9 Days or more

10None+0.005/0S1342 ~ 82-6 ~ 12.99-
1 Piece(s)

9 Days or more

10None+0.005/0S1342 ~ 82--3 ~ 5.999
1 Piece(s)

9 Days or more

10None+0.005/0S13-27 ~ 81.96 ~ 12.99-
1 Piece(s)

9 Days or more

10None+0.005/0S13-27 ~ 81.9-3 ~ 5.999

Loading...

 

Basic Information

Shank type Standard Tip shape Tip R Material Carbide V30 (HIP)
Mounting plate Punch plate Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.