(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Punches with Key Grooves, Air Holes Minus D tolerance, Lapping (Part Numbers)

Carbide Punches with Key Grooves, Air Holes  Minus D tolerance, Lapping

Click this image to zoom it.

Move the mouse over the image to zoom

•Tip Shape: One-step
•Jector: With air hole
•Tip shape: A
•Surface Treatment: Lapping
•Shank Mounting Part Shape: With key groove

  • KEY
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BL-WJKAL4-[50-60/10]-P[1.5-3.99/0.001]-T[1-60/0.1]
BL-WJKAL4-LC[30-59.9/0.1]-P[1.5-3.99/0.001]-T[1-60/0.1]
BL-WJKAL4-LCX[30-59.9/0.1]-P[1.5-3.99/0.001]-T[1-60/0.1]
BL-WJKAL5-[50-70/10]-P[2-4.99/0.001]-T[1-70/0.1]
BL-WJKAL5-[50-70/10]-PC[1.8-2/0.001]-T[1-70/0.1]
BL-WJKAL5-LC[30-69.9/0.1]-P[2-4.99/0.001]-T[1-70/0.1]
BL-WJKAL5-LC[30-69.9/0.1]-PC[1.8-2/0.001]-T[1-70/0.1]
BL-WJKAL5-LCX[30-69.9/0.1]-P[2-4.99/0.001]-T[1-70/0.1]
BL-WJKAL5-LCX[30-69.9/0.1]-PC[1.8-2/0.001]-T[1-70/0.1]
BL-WJKAL6-[50-70/10]-P[2-5.99/0.001]-T[1-70/0.1]
BL-WJKAL6-[50-70/10]-PC[1.8-2/0.01]-T[1-70/0.1]
BL-WJKAL6-LC[30-69.9/0.1]-P[2-5.99/0.001]-T[1-70/0.1]
BL-WJKAL6-LC[30-69.9/0.1]-PC[1.8-2/0.01]-T[1-70/0.1]
BL-WJKAL6-LCX[30-69.9/0.1]-P[2-5.99/0.001]-T[1-70/0.1]
BL-WJKAL6-LCX[30-69.9/0.1]-PC[1.8-2/0.01]-T[1-70/0.1]
BL-WJKAL8-[50-80/10]-P[3-7.99/0.001]-T[1-80/0.1]
BL-WJKAL8-[50-80/10]-PC[2.3-3/0.01]-T[1-80/0.1]
BL-WJKAL8-LC[30-79.9/0.1]-P[3-7.99/0.001]-T[1-80/0.1]
BL-WJKAL8-LC[30-79.9/0.1]-PC[2.3-3/0.01]-T[1-80/0.1]
BL-WJKAL8-LCX[30-79.9/0.1]-P[3-7.99/0.001]-T[1-80/0.1]
BL-WJKAL8-LCX[30-79.9/0.1]-PC[2.3-3/0.01]-T[1-80/0.1]
BL-WJKAL10-[50-80/10]-P[3-9.99/0.001]-T[1-80/0.1]
BL-WJKAL10-[50-80/10]-PC[2.8-3/0.01]-T[1-80/0.1]
BL-WJKAL10-LC[30-79.9/0.1]-P[3-9.99/0.001]-T[1-80/0.1]
BL-WJKAL10-LC[30-79.9/0.1]-PC[2.8-3/0.01]-T[1-80/0.1]
BL-WJKAL10-LCX[30-79.9/0.1]-P[3-9.99/0.001]-T[1-80/0.1]
BL-WJKAL10-LCX[30-79.9/0.1]-PC[2.8-3/0.01]-T[1-80/0.1]
BL-WJKAL13-[50-80/10]-P[6-12.99/0.001]-T[1-80/0.1]
BL-WJKAL13-[50-80/10]-PC[5-6/0.01]-T[1-80/0.1]
BL-WJKAL13-LC[30-79.9/0.1]-P[6-12.99/0.001]-T[1-80/0.1]
BL-WJKAL13-LC[30-79.9/0.1]-PC[5-6/0.01]-T[1-80/0.1]
BL-WJKAL13-LCX[30-79.9/0.1]-P[6-12.99/0.001]-T[1-80/0.1]
BL-WJKAL13-LCX[30-79.9/0.1]-PC[5-6/0.01]-T[1-80/0.1]
BL-WJKAL16-[60-80/10]-P[10-15.99/0.001]-T[1-80/0.1]
BL-WJKAL16-[60-80/10]-PC[5-10/0.01]-T[1-80/0.1]
BL-WJKAL16-LC[30-79.9/0.1]-P[10-15.99/0.001]-T[1-80/0.1]
BL-WJKAL16-LC[30-79.9/0.1]-PC[5-10/0.01]-T[1-80/0.1]
BL-WJKAL16-LCX[30-79.9/0.1]-P[10-15.99/0.001]-T[1-80/0.1]
BL-WJKAL16-LCX[30-79.9/0.1]-PC[5-10/0.01]-T[1-80/0.1]
BL-WJKAS4-[40-60/10]-P[1.5-3.99/0.001]-T[1-60/0.1]
BL-WJKAS4-LC[34-39.9/0.1]-P[1.5-3.99/0.001]-T[1-60/0.1]
BL-WJKAS4-LC[44-49.9/0.1]-P[1.5-3.99/0.001]-T[1-60/0.1]
BL-WJKAS4-LC[54-59.9/0.1]-P[1.5-3.99/0.001]-T[1-60/0.1]
BL-WJKAS4-LCX[34-39.9/0.1]-P[1.5-3.99/0.001]-T[1-60/0.1]
BL-WJKAS4-LCX[44-49.9/0.1]-P[1.5-3.99/0.001]-T[1-60/0.1]
BL-WJKAS5-[40-70/10]-P[2-4.99/0.001]-T[1-70/0.1]
BL-WJKAS5-[40-70/10]-PC[1.8-2/0.01]-T[1-70/0.1]
BL-WJKAS5-LC[34-39.9/0.1]-P[2-4.99/0.001]-T[1-70/0.1]
BL-WJKAS5-LC[34-39.9/0.1]-PC[1.8-2/0.01]-T[1-70/0.1]
BL-WJKAS5-LC[44-49.9/0.1]-P[2-4.99/0.001]-T[1-70/0.1]
BL-WJKAS5-LC[44-49.9/0.1]-PC[1.8-2/0.01]-T[1-70/0.1]
BL-WJKAS5-LC[54-59.9/0.1]-P[2-4.99/0.001]-T[1-70/0.1]
BL-WJKAS5-LC[54-59.9/0.1]-PC[1.8-2/0.01]-T[1-70/0.1]
BL-WJKAS5-LC[64-69.9/0.1]-P[2-4.99/0.001]-T[1-70/0.1]
BL-WJKAS5-LC[64-69.9/0.1]-PC[1.8-2/0.01]-T[1-70/0.1]
BL-WJKAS5-LCX[34-39.9/0.1]-P[2-4.99/0.001]-T[1-70/0.1]
BL-WJKAS5-LCX[34-39.9/0.1]-PC[1.8-2/0.01]-T[1-70/0.1]
BL-WJKAS5-LCX[54-59.9/0.1]-P[2-4.99/0.001]-T[1-70/0.1]
BL-WJKAS5-LCX[54-59.9/0.1]-PC[1.8-2/0.01]-T[1-70/0.1]
BL-WJKAS5-LCX[64-69.9/0.1]-P[2-4.99/0.001]-T[1-70/0.1]
BL-WJKAS5-LCX[64-69.9/0.1]-PC[1.8-2/0.01]-T[1-70/0.1]
BL-WJKAS6-[40-70/10]-P[2-5.99/0.001]-T[1-70/0.1]
BL-WJKAS6-[40-70/10]-PC[1.8-2/0.01]-T[1-70/0.1]
BL-WJKAS6-LC[34-39.9/0.1]-P[2-5.99/0.001]-T[1-70/0.1]
BL-WJKAS6-LC[34-39.9/0.1]-PC[1.8-2/0.01]-T[1-70/0.1]
BL-WJKAS6-LC[44-49.9/0.1]-P[2-5.99/0.001]-T[1-70/0.1]
BL-WJKAS6-LC[44-49.9/0.1]-PC[1.8-2/0.01]-T[1-70/0.1]
BL-WJKAS6-LC[54-59.9/0.1]-P[2-5.99/0.001]-T[1-70/0.1]
BL-WJKAS6-LC[54-59.9/0.1]-PC[1.8-2/0.01]-T[1-70/0.1]
BL-WJKAS6-LC[64-69.9/0.1]-P[2-5.99/0.001]-T[1-70/0.1]
BL-WJKAS6-LC[64-69.9/0.1]-PC[1.8-2/0.01]-T[1-70/0.1]
BL-WJKAS6-LCX[34-39.9/0.1]-P[2-5.99/0.001]-T[1-70/0.1]
BL-WJKAS6-LCX[34-39.9/0.1]-PC[1.8-2/0.01]-T[1-70/0.1]
BL-WJKAS6-LCX[44-49.9/0.1]-P[2-5.99/0.001]-T[1-70/0.1]
BL-WJKAS6-LCX[44-49.9/0.1]-PC[1.8-2/0.01]-T[1-70/0.1]
BL-WJKAS6-LCX[54-59.9/0.1]-P[2-5.99/0.001]-T[1-70/0.1]
BL-WJKAS6-LCX[54-59.9/0.1]-PC[1.8-2/0.01]-T[1-70/0.1]
BL-WJKAS8-[40-80/10]-P[3-7.99/0.001]-T[1-80/0.1]
BL-WJKAS8-[40-80/10]-PC[2.3-3/0.01]-T[1-80/0.1]
BL-WJKAS8-LC[30-79.9/0.1]-P[3-7.99/0.001]-T[1-80/0.1]
BL-WJKAS8-LC[30-79.9/0.1]-PC[2.3-3/0.01]-T[1-80/0.1]
BL-WJKAS8-LCX[30-79.9/0.1]-P[3-7.99/0.001]-T[1-80/0.1]
BL-WJKAS8-LCX[30-79.9/0.1]-PC[2.3-3/0.01]-T[1-80/0.1]
BL-WJKAS10-[40-80/10]-P[3-9.99/0.001]-T[1-80/0.1]
BL-WJKAS10-[40-80/10]-PC[2.8-3/0.01]-T[1-80/0.1]
BL-WJKAS10-LC[30-79.9/0.1]-P[3-9.99/0.001]-T[1-80/0.1]
BL-WJKAS10-LC[30-79.9/0.1]-PC[2.8-3/0.01]-T[1-80/0.1]
BL-WJKAS10-LCX[30-79.9/0.1]-P[3-9.99/0.001]-T[1-80/0.1]
BL-WJKAS10-LCX[30-79.9/0.1]-PC[2.8-3/0.01]-T[1-80/0.1]
BL-WJKAS13-[40-80/10]-P[6-12.99/0.001]-T[1-80/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Tip length D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
T (Key groove position)
(mm)
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L450 ~ 60-1.5 ~ 3.99-1 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L4-30 ~ 59.91.5 ~ 3.99-1 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L4--1.5 ~ 3.99-1 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L550 ~ 70-2 ~ 4.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L550 ~ 70--1.8 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L5-30 ~ 69.92 ~ 4.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L5-30 ~ 69.9-1.8 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L5--2 ~ 4.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L5---1.8 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L650 ~ 70-2 ~ 5.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L650 ~ 70--1.8 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L6-30 ~ 69.92 ~ 5.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L6-30 ~ 69.9-1.8 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L6--2 ~ 5.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L6---1.8 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L850 ~ 80-3 ~ 7.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L850 ~ 80--2.3 ~ 31 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L8-30 ~ 79.93 ~ 7.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L8-30 ~ 79.9-2.3 ~ 31 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L8--3 ~ 7.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L8---2.3 ~ 31 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L1050 ~ 80-3 ~ 9.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L1050 ~ 80--2.8 ~ 31 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L10-30 ~ 79.93 ~ 9.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L10-30 ~ 79.9-2.8 ~ 31 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L10--3 ~ 9.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L10---2.8 ~ 31 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L1350 ~ 80-6 ~ 12.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L1350 ~ 80--5 ~ 61 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L13-30 ~ 79.96 ~ 12.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L13-30 ~ 79.9-5 ~ 61 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L13--6 ~ 12.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L13---5 ~ 61 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L1660 ~ 80-10 ~ 15.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L1660 ~ 80--5 ~ 101 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L16-30 ~ 79.910 ~ 15.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L16-30 ~ 79.9-5 ~ 101 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L16--10 ~ 15.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L16---5 ~ 101 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S440 ~ 60-1.5 ~ 3.99-1 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S4-34 ~ 39.91.5 ~ 3.99-1 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S4-44 ~ 49.91.5 ~ 3.99-1 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S4-54 ~ 59.91.5 ~ 3.99-1 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S4--1.5 ~ 3.99-1 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S4--1.5 ~ 3.99-1 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S540 ~ 70-2 ~ 4.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S540 ~ 70--1.8 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S5-34 ~ 39.92 ~ 4.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S5-34 ~ 39.9-1.8 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S5-44 ~ 49.92 ~ 4.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S5-44 ~ 49.9-1.8 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S5-54 ~ 59.92 ~ 4.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S5-54 ~ 59.9-1.8 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S5-64 ~ 69.92 ~ 4.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S5-64 ~ 69.9-1.8 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S5--2 ~ 4.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S5---1.8 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S5--2 ~ 4.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S5---1.8 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S5--2 ~ 4.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S5---1.8 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S640 ~ 70-2 ~ 5.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S640 ~ 70--1.8 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S6-34 ~ 39.92 ~ 5.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S6-34 ~ 39.9-1.8 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S6-44 ~ 49.92 ~ 5.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S6-44 ~ 49.9-1.8 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S6-54 ~ 59.92 ~ 5.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S6-54 ~ 59.9-1.8 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S6-64 ~ 69.92 ~ 5.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S6-64 ~ 69.9-1.8 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S6--2 ~ 5.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S6---1.8 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S6--2 ~ 5.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S6---1.8 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S6--2 ~ 5.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S6---1.8 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S840 ~ 80-3 ~ 7.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S840 ~ 80--2.3 ~ 31 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S8-30 ~ 79.93 ~ 7.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S8-30 ~ 79.9-2.3 ~ 31 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S8--3 ~ 7.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S8---2.3 ~ 31 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S1040 ~ 80-3 ~ 9.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S1040 ~ 80--2.8 ~ 31 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S10-30 ~ 79.93 ~ 9.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S10-30 ~ 79.9-2.8 ~ 31 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S10--3 ~ 9.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S10---2.8 ~ 31 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S1340 ~ 80-6 ~ 12.99-1 ~ 80

Loading...

 

Basic Information

Tip shapes One-step Jector With air hole Tip shape A
Surface treatment Lapping Shank (mounting part) shape With key groove Shank diameter D tolerance -0.001/-0.006

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.