(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Punches with Key Grooves, Air Holes Minus D tolerance (Part Numbers)

Carbide Punches with Key Grooves, Air Holes  Minus D tolerance

Click this image to zoom it.

Move the mouse over the image to zoom

•Tip Shape: One-step
•Jector: With air hole
•Tip shape: A
•Shank Mounting Part Shape: With key groove
•Shank Diameter D Tolerance: -0.001/-0.006

  • KEY
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
B-WJKAL4-[50-60/10]-P[1.5-3.99/0.001]-T[5.1-60/0.1]
B-WJKAL4-LC[39-59.9/0.1]-P[1.5-3.99/0.001]-T[5.1-60/0.1]
B-WJKAL4-LCX[39-59.9/0.1]-P[1.5-3.99/0.001]-T[5.1-60/0.1]
B-WJKAL5-[50-70/10]-P[2-4.99/0.001]-T[5.1-70/0.1]
B-WJKAL5-[50-70/10]-PC[1.8-1.999/0.001]-T[5.1-70/0.1]
B-WJKAL5-LC[39-69.9/0.1]-P[2-4.99/0.001]-T[5.1-70/0.1]
B-WJKAL5-LC[39-69.9/0.1]-PC[1.8-1.999/0.001]-T[5.1-70/0.1]
B-WJKAL5-LCX[39-69.9/0.1]-P[2-4.99/0.001]-T[5.1-70/0.1]
B-WJKAL5-LCX[39-69.9/0.1]-PC[1.8-1.999/0.001]-T[5.1-70/0.1]
B-WJKAL6-[50-70/10]-P[2-5.99/0.001]-T[5.1-70/0.1]
B-WJKAL6-[50-70/10]-PC[1.8-1.99/0.001]-T[5.1-70/0.1]
B-WJKAL6-LC[39-69.9/0.1]-P[2-5.99/0.001]-T[5.1-70/0.1]
B-WJKAL6-LC[39-69.9/0.1]-PC[1.8-1.99/0.001]-T[5.1-70/0.1]
B-WJKAL6-LCX[39-69.9/0.1]-P[2-5.99/0.001]-T[5.1-70/0.1]
B-WJKAL6-LCX[39-69.9/0.1]-PC[1.8-1.99/0.001]-T[5.1-70/0.1]
B-WJKAL8-[50-80/10]-P[3-7.99/0.001]-T[5.1-80/0.1]
B-WJKAL8-[50-80/10]-PC[2.3-2.99/0.001]-T[5.1-80/0.1]
B-WJKAL8-LC[39-79.9/0.1]-P[3-7.99/0.001]-T[5.1-80/0.1]
B-WJKAL8-LC[39-79.9/0.1]-PC[2.3-2.99/0.001]-T[5.1-80/0.1]
B-WJKAL8-LCX[39-79.9/0.1]-P[3-7.99/0.001]-T[5.1-80/0.1]
B-WJKAL8-LCX[39-79.9/0.1]-PC[2.3-2.99/0.001]-T[5.1-80/0.1]
B-WJKAL10-[50-80/10]-P[3-9.99/0.001]-T[5.1-80/0.1]
B-WJKAL10-[50-80/10]-PC[2.8-2.99/0.001]-T[5.1-80/0.1]
B-WJKAL10-LC[39-79.9/0.1]-P[3-9.99/0.001]-T[5.1-80/0.1]
B-WJKAL10-LC[39-79.9/0.1]-PC[2.8-2.99/0.001]-T[5.1-80/0.1]
B-WJKAL10-LCX[39-79.9/0.1]-P[3-9.99/0.001]-T[5.1-80/0.1]
B-WJKAL10-LCX[39-79.9/0.1]-PC[2.8-2.99/0.001]-T[5.1-80/0.1]
B-WJKAL13-[50-80/10]-P[6-12.99/0.001]-T[5.1-80/0.1]
B-WJKAL13-[50-80/10]-PC[5-5.99/0.001]-T[5.1-80/0.1]
B-WJKAL13-LC[39-79.9/0.1]-P[6-12.99/0.001]-T[5.1-80/0.1]
B-WJKAL13-LC[39-79.9/0.1]-PC[5-5.99/0.001]-T[5.1-80/0.1]
B-WJKAL13-LCX[39-79.9/0.1]-P[6-12.99/0.001]-T[5.1-80/0.1]
B-WJKAL13-LCX[39-79.9/0.1]-PC[5-5.99/0.001]-T[5.1-80/0.1]
B-WJKAL16-[60-80/10]-P[10-15.99/0.001]-T[5.1-80/0.1]
B-WJKAL16-[60-80/10]-PC[8-9.99/0.001]-T[5.1-80/0.1]
B-WJKAL16-LC[39-79.9/0.1]-P[10-15.99/0.001]-T[5.1-80/0.1]
B-WJKAL16-LC[39-79.9/0.1]-PC[8-9.99/0.001]-T[5.1-80/0.1]
B-WJKAL16-LCX[39-79.9/0.1]-P[10-15.99/0.001]-T[5.1-80/0.1]
B-WJKAL16-LCX[39-79.9/0.1]-PC[8-9.99/0.001]-T[5.1-80/0.1]
B-WJKAS4-[40-60/10]-P[1.5-3.99/0.001]-T[5-60/0.1]
B-WJKAS4-LC[32-59.9/0.1]-P[1.5-3.99/0.001]-T[5-60/0.1]
B-WJKAS4-LCX[32-59.9/0.1]-P[1.5-3.99/0.001]-T[5-60/0.1]
B-WJKAS5-[40-70/10]-P[2-4.99/0.001]-T[5-70/0.1]
B-WJKAS5-[40-70/10]-PC[1.8-1.99/0.001]-T[5-70/0.1]
B-WJKAS5-LC[32-69.9/0.1]-P[2-4.99/0.001]-T[5-70/0.1]
B-WJKAS5-LC[32-69.9/0.1]-PC[1.8-1.99/0.001]-T[5-70/0.1]
B-WJKAS5-LCX[32-69.9/0.1]-P[2-4.99/0.001]-T[5-70/0.1]
B-WJKAS5-LCX[32-69.9/0.1]-PC[1.8-1.99/0.001]-T[5-70/0.1]
B-WJKAS6-[40-70/10]-P[2-5.99/0.001]-T[5-70/0.1]
B-WJKAS6-[40-70/10]-PC[1.8-1.99/0.001]-T[5-70/0.1]
B-WJKAS6-LC[32-69.9/0.1]-P[2-5.99/0.001]-T[5-70/0.1]
B-WJKAS6-LC[32-69.9/0.1]-PC[1.8-1.99/0.001]-T[5-70/0.1]
B-WJKAS6-LCX[32-69.9/0.1]-P[2-5.99/0.001]-T[5-70/0.1]
B-WJKAS6-LCX[32-69.9/0.1]-PC[1.8-1.99/0.001]-T[5-70/0.1]
B-WJKAS8-[40-80/10]-P[3-7.99/0.001]-T[5-80/0.1]
B-WJKAS8-[40-80/10]-PC[2.3-2.99/0.001]-T[5-80/0.1]
B-WJKAS8-LC[34-79.9/0.1]-P[3-7.99/0.001]-T[5-80/0.1]
B-WJKAS8-LC[34-79.9/0.1]-PC[2.3-2.99/0.001]-T[5-80/0.1]
B-WJKAS8-LCX[34-79.9/0.1]-P[3-7.99/0.001]-T[5-80/0.1]
B-WJKAS8-LCX[34-79.9/0.1]-PC[2.3-2.99/0.001]-T[5-80/0.1]
B-WJKAS10-[40-80/10]-P[3-9.99/0.001]-T[5-80/0.1]
B-WJKAS10-[40-80/10]-PC[2.8-2.99/0.001]-T[5-80/0.1]
B-WJKAS10-LC[34-79.9/0.1]-P[3-9.99/0.001]-T[5-80/0.1]
B-WJKAS10-LC[34-79.9/0.1]-PC[2.8-2.99/0.001]-T[5-80/0.1]
B-WJKAS10-LCX[34-79.9/0.1]-P[3-9.99/0.001]-T[5-80/0.1]
B-WJKAS10-LCX[34-79.9/0.1]-PC[2.8-2.99/0.001]-T[5-80/0.1]
B-WJKAS13-[40-80/10]-P[6-12.99/0.001]-T[5-80/0.1]
B-WJKAS13-[40-80/10]-PC[5-5.99/0.001]-T[5-80/0.1]
B-WJKAS13-LC[34-79.9/0.1]-P[6-12.99/0.001]-T[5-80/0.1]
B-WJKAS13-LC[34-79.9/0.1]-PC[5-5.99/0.001]-T[5-80/0.1]
B-WJKAS13-LCX[34-79.9/0.1]-P[6-12.99/0.001]-T[5-80/0.1]
B-WJKAS13-LCX[34-79.9/0.1]-PC[5-5.99/0.001]-T[5-80/0.1]
B-WJKAS16-[40-80/10]-P[10-15.99/0.001]-T[5-80/0.1]
B-WJKAS16-[40-80/10]-PC[8-9.99/0.001]-T[5-80/0.1]
B-WJKAS16-LC[34-79.9/0.1]-P[10-15.99/0.001]-T[5-80/0.1]
B-WJKAS16-LC[34-79.9/0.1]-PC[8-9.99/0.001]-T[5-80/0.1]
B-WJKAS16-LCX[34-79.9/0.1]-P[10-15.99/0.001]-T[5-80/0.1]
B-WJKAS16-LCX[34-79.9/0.1]-PC[8-9.99/0.001]-T[5-80/0.1]
B-WXJKAL4-[50-60/10]-P[1.5-3.99/0.001]-T[5-60/0.1]
B-WXJKAL4-LC[39-59.9/0.1]-P[1.5-3.99/0.001]-T[5-60/0.1]
B-WXJKAL4-LCX[39-59.9/0.1]-P[1.5-3.99/0.001]-T[5-60/0.1]
B-WXJKAL5-[50-70/10]-P[2-4.99/0.001]-T[5-70/0.1]
B-WXJKAL5-[50-70/10]-PC[1.8-1.99/0.001]-T[5-70/0.1]
B-WXJKAL5-LC[39-69.9/0.1]-P[2-4.99/0.001]-T[5-70/0.1]
B-WXJKAL5-LC[39-69.9/0.1]-PC[1.8-1.99/0.001]-T[5-70/0.1]
B-WXJKAL5-LCX[39-69.9/0.1]-P[2-4.99/0.001]-T[5-70/0.1]
B-WXJKAL5-LCX[39-69.9/0.1]-PC[1.8-1.99/0.001]-T[5-70/0.1]
B-WXJKAL6-[50-70/10]-P[2-5.99/0.001]-T[5-70/0.1]
B-WXJKAL6-[50-70/10]-PC[1.8-1.99/0.001]-T[5-70/0.1]
B-WXJKAL6-LC[39-69.9/0.1]-P[2-5.99/0.001]-T[5-70/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Tip length D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
T (Key groove position)
(mm)
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L450 ~ 60-1.5 ~ 3.99-5.1 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L4-39 ~ 59.91.5 ~ 3.99-5.1 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L4--1.5 ~ 3.99-5.1 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L550 ~ 70-2 ~ 4.99-5.1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L550 ~ 70--1.8 ~ 1.9995.1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L5-39 ~ 69.92 ~ 4.99-5.1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L5-39 ~ 69.9-1.8 ~ 1.9995.1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L5--2 ~ 4.99-5.1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L5---1.8 ~ 1.9995.1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L650 ~ 70-2 ~ 5.99-5.1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L650 ~ 70--1.8 ~ 1.995.1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L6-39 ~ 69.92 ~ 5.99-5.1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L6-39 ~ 69.9-1.8 ~ 1.995.1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L6--2 ~ 5.99-5.1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L6---1.8 ~ 1.995.1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L850 ~ 80-3 ~ 7.99-5.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L850 ~ 80--2.3 ~ 2.995.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L8-39 ~ 79.93 ~ 7.99-5.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L8-39 ~ 79.9-2.3 ~ 2.995.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L8--3 ~ 7.99-5.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L8---2.3 ~ 2.995.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L1050 ~ 80-3 ~ 9.99-5.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L1050 ~ 80--2.8 ~ 2.995.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L10-39 ~ 79.93 ~ 9.99-5.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L10-39 ~ 79.9-2.8 ~ 2.995.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L10--3 ~ 9.99-5.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L10---2.8 ~ 2.995.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L1350 ~ 80-6 ~ 12.99-5.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L1350 ~ 80--5 ~ 5.995.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L13-39 ~ 79.96 ~ 12.99-5.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L13-39 ~ 79.9-5 ~ 5.995.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L13--6 ~ 12.99-5.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L13---5 ~ 5.995.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L1660 ~ 80-10 ~ 15.99-5.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L1660 ~ 80--8 ~ 9.995.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L16-39 ~ 79.910 ~ 15.99-5.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L16-39 ~ 79.9-8 ~ 9.995.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L16--10 ~ 15.99-5.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L16---8 ~ 9.995.1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S440 ~ 60-1.5 ~ 3.99-5 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S4-32 ~ 59.91.5 ~ 3.99-5 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S4--1.5 ~ 3.99-5 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S540 ~ 70-2 ~ 4.99-5 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S540 ~ 70--1.8 ~ 1.995 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S5-32 ~ 69.92 ~ 4.99-5 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S5-32 ~ 69.9-1.8 ~ 1.995 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S5--2 ~ 4.99-5 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S5---1.8 ~ 1.995 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S640 ~ 70-2 ~ 5.99-5 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S640 ~ 70--1.8 ~ 1.995 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S6-32 ~ 69.92 ~ 5.99-5 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S6-32 ~ 69.9-1.8 ~ 1.995 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S6--2 ~ 5.99-5 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S6---1.8 ~ 1.995 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S840 ~ 80-3 ~ 7.99-5 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S840 ~ 80--2.3 ~ 2.995 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S8-34 ~ 79.93 ~ 7.99-5 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S8-34 ~ 79.9-2.3 ~ 2.995 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S8--3 ~ 7.99-5 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S8---2.3 ~ 2.995 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S1040 ~ 80-3 ~ 9.99-5 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S1040 ~ 80--2.8 ~ 2.995 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S10-34 ~ 79.93 ~ 9.99-5 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S10-34 ~ 79.9-2.8 ~ 2.995 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S10--3 ~ 9.99-5 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S10---2.8 ~ 2.995 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S1340 ~ 80-6 ~ 12.99-5 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S1340 ~ 80--5 ~ 5.995 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S13-34 ~ 79.96 ~ 12.99-5 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S13-34 ~ 79.9-5 ~ 5.995 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S13--6 ~ 12.99-5 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S13---5 ~ 5.995 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S1640 ~ 80-10 ~ 15.99-5 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S1640 ~ 80--8 ~ 9.995 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S16-34 ~ 79.910 ~ 15.99-5 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S16-34 ~ 79.9-8 ~ 9.995 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S16--10 ~ 15.99-5 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S16---8 ~ 9.995 ~ 80
1 Piece(s)

7 Days or more

10Carbide super fine grain (HIP)L450 ~ 60-1.5 ~ 3.99-5 ~ 60
1 Piece(s)

7 Days or more

10Carbide super fine grain (HIP)L4-39 ~ 59.91.5 ~ 3.99-5 ~ 60
1 Piece(s)

7 Days or more

10Carbide super fine grain (HIP)L4--1.5 ~ 3.99-5 ~ 60
1 Piece(s)

7 Days or more

10Carbide super fine grain (HIP)L550 ~ 70-2 ~ 4.99-5 ~ 70
1 Piece(s)

7 Days or more

10Carbide super fine grain (HIP)L550 ~ 70--1.8 ~ 1.995 ~ 70
1 Piece(s)

7 Days or more

10Carbide super fine grain (HIP)L5-39 ~ 69.92 ~ 4.99-5 ~ 70
1 Piece(s)

7 Days or more

10Carbide super fine grain (HIP)L5-39 ~ 69.9-1.8 ~ 1.995 ~ 70
1 Piece(s)

7 Days or more

10Carbide super fine grain (HIP)L5--2 ~ 4.99-5 ~ 70
1 Piece(s)

7 Days or more

10Carbide super fine grain (HIP)L5---1.8 ~ 1.995 ~ 70
1 Piece(s)

7 Days or more

10Carbide super fine grain (HIP)L650 ~ 70-2 ~ 5.99-5 ~ 70
1 Piece(s)

7 Days or more

10Carbide super fine grain (HIP)L650 ~ 70--1.8 ~ 1.995 ~ 70
1 Piece(s)

7 Days or more

10Carbide super fine grain (HIP)L6-39 ~ 69.92 ~ 5.99-5 ~ 70

Loading...

 

Basic Information

Tip shapes One-step Jector With air hole Tip shape A
Surface treatment None Shank (mounting part) shape With key groove Shank diameter D tolerance -0.001/-0.006

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.