(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Carbide Punches with Key Grooves Minus D tolerance, Lapping

Carbide Punches with Key Grooves  Minus D tolerance, Lapping

Click this image to zoom it.

Move the mouse over the image to zoom

•Tip Shape: One-step
•Tip shape: A
•Surface Treatment: Lapping
•Shank Mounting Part Shape: With key groove
•Shank Diameter D Tolerance: -0.001/-0.006

  • KEY
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BL-WKAL3-[50-60/10]-P[1-2.99/0.001]-T[5.1-60/0.1]
BL-WKAL3-[50-60/10]-PC[0.5-1/0.001]-T[5.1-60/0.1]
BL-WKAL3-LC[27-59.9/0.1]-P[1-2.99/0.001]-T[5.1-60/0.1]
BL-WKAL3-LC[27-59.9/0.1]-PC[0.5-1/0.001]-T[5.1-60/0.1]
BL-WKAL4-[50-70/10]-P[1-3.99/0.001]-T[5.1-70/0.1]
BL-WKAL4-[50-70/10]-PC[0.5-1/0.001]-T[5.1-70/0.1]
BL-WKAL4-LC[27-69.9/0.1]-P[1-3.99/0.001]-T[5.1-70/0.1]
BL-WKAL4-LC[27-69.9/0.1]-PC[0.5-1/0.001]-T[5.1-70/0.1]
BL-WKAL5-[50-70/10]-P[2-4.99/0.001]-T[5.1-70/0.1]
BL-WKAL5-[50-70/10]-PC[1-2/0.001]-T[5.1-70/0.1]
BL-WKAL5-LC[27-69.9/0.1]-P[2-4.99/0.001]-T[5.1-70/0.1]
BL-WKAL5-LC[27-69.9/0.1]-PC[1-2/0.001]-T[5.1-70/0.1]
BL-WKAL6-[50-70/10]-P[2-5.99/0.001]-T[5.1-70/0.1]
BL-WKAL6-[50-70/10]-PC[1-2/0.001]-T[5.1-70/0.1]
BL-WKAL6-LC[27-69.9/0.1]-P[2-5.99/0.001]-T[5.1-70/0.1]
BL-WKAL6-LC[27-69.9/0.1]-PC[1-2/0.001]-T[5.1-70/0.1]
BL-WKAL8-[50-80/10]-P[3-7.99/0.001]-T[5.1-80/0.1]
BL-WKAL8-[50-80/10]-PC[1.5-3/0.001]-T[5.1-80/0.1]
BL-WKAL8-LC[27-79.9/0.1]-P[3-7.99/0.001]-T[5.1-80/0.1]
BL-WKAL8-LC[27-79.9/0.1]-PC[1.5-3/0.001]-T[5.1-80/0.1]
BL-WKAL10-[50-80/10]-P[3-9.99/0.001]-T[5.1-80/0.1]
BL-WKAL10-[50-80/10]-PC[1.5-3/0.001]-T[5.1-80/0.1]
BL-WKAL10-LC[27-79.9/0.1]-P[3-9.99/0.001]-T[5.1-80/0.1]
BL-WKAL10-LC[27-79.9/0.1]-PC[1.5-3/0.001]-T[5.1-80/0.1]
BL-WKAL13-[50-80/10]-P[6-12.99/0.001]-T[5.1-80/0.1]
BL-WKAL13-[50-80/10]-PC[3-6/0.001]-T[5.1-80/0.1]
BL-WKAL13-LC[27-79.9/0.1]-P[6-12.99/0.001]-T[5.1-80/0.1]
BL-WKAL13-LC[27-79.9/0.1]-PC[3-6/0.001]-T[5.1-80/0.1]
BL-WKAL16-[60-80/10]-P[10-15.99/0.001]-T[5.1-80/0.1]
BL-WKAL16-[60-80/10]-PC[5-10/0.001]-T[5.1-80/0.1]
BL-WKAL16-LC[27-79.9/0.1]-P[10-15.99/0.001]-T[5.1-80/0.1]
BL-WKAL16-LC[27-79.9/0.1]-PC[5-10/0.001]-T[5.1-80/0.1]
BL-WKAS3-[40-60/10]-P[1-2.99/0.001]-T[5.1-60/0.1]
BL-WKAS3-[40-60/10]-PC[0.5-1/0.001]-T[5.1-60/0.1]
BL-WKAS3-LC[27-59.9/0.1]-P[1-2.99/0.001]-T[5.1-60/0.1]
BL-WKAS3-LC[27-59.9/0.1]-PC[0.5-1/0.001]-T[5.1-60/0.1]
BL-WKAS4-[40-70/10]-P[1-3.99/0.001]-T[5.1-70/0.1]
BL-WKAS4-[40-70/10]-PC[0.5-1/0.001]-T[5.1-70/0.1]
BL-WKAS4-LC[27-69.9/0.1]-P[1-3.99/0.001]-T[5.1-70/0.1]
BL-WKAS4-LC[27-69.9/0.1]-PC[0.5-1/0.001]-T[5.1-70/0.1]
BL-WKAS5-[40-70/10]-P[2-4.99/0.001]-T[5.1-70/0.1]
BL-WKAS5-[40-70/10]-PC[1-2/0.001]-T[5.1-70/0.1]
BL-WKAS5-LC[27-69.9/0.1]-P[2-4.99/0.001]-T[5.1-70/0.1]
BL-WKAS5-LC[27-69.9/0.1]-PC[1-2/0.001]-T[5.1-70/0.1]
BL-WKAS6-[40-70/10]-P[2-5.99/0.001]-T[5.1-70/0.1]
BL-WKAS6-[40-70/10]-PC[1-2/0.001]-T[5.1-70/0.1]
BL-WKAS6-LC[27-69.9/0.1]-P[2-5.99/0.001]-T[5.1-70/0.1]
BL-WKAS6-LC[27-69.9/0.1]-PC[1-2/0.001]-T[5.1-70/0.1]
BL-WKAS8-[40-80/10]-P[3-7.99/0.001]-T[5.1-80/0.1]
BL-WKAS8-[40-80/10]-PC[1.5-3/0.001]-T[5.1-80/0.1]
BL-WKAS8-LC[27-79.9/0.1]-P[3-7.99/0.001]-T[5.1-80/0.1]
BL-WKAS8-LC[27-79.9/0.1]-PC[1.5-3/0.001]-T[5.1-80/0.1]
BL-WKAS10-[40-80/10]-P[3-9.99/0.001]-T[5.1-80/0.1]
BL-WKAS10-[40-80/10]-PC[1.5-3/0.001]-T[5.1-80/0.1]
BL-WKAS10-LC[27-79.9/0.1]-P[3-9.99/0.001]-T[5.1-80/0.1]
BL-WKAS10-LC[27-79.9/0.1]-PC[1.5-3/0.001]-T[5.1-80/0.1]
BL-WKAS13-[40-80/10]-P[6-12.99/0.001]-T[5.1-80/0.1]
BL-WKAS13-[40-80/10]-PC[3-6/0.001]-T[5.1-80/0.1]
BL-WKAS13-LC[27-79.9/0.1]-P[6-12.99/0.001]-T[5.1-80/0.1]
BL-WKAS13-LC[27-79.9/0.1]-PC[3-6/0.001]-T[5.1-80/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Tip length D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
T (Key groove position)
(mm)
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L350 ~ 60-1 ~ 2.99-1 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L350 ~ 60--0.5 ~ 11 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L3-27 ~ 59.91 ~ 2.99-1 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L3-27 ~ 59.9-0.5 ~ 11 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L450 ~ 70-1 ~ 3.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L450 ~ 70--0.5 ~ 11 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L4-27 ~ 69.91 ~ 3.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L4-27 ~ 69.9-0.5 ~ 11 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L550 ~ 70-2 ~ 4.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L550 ~ 70--1 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L5-27 ~ 69.92 ~ 4.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L5-27 ~ 69.9-1 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L650 ~ 70-2 ~ 5.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L650 ~ 70--1 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L6-27 ~ 69.92 ~ 5.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L6-27 ~ 69.9-1 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L850 ~ 80-3 ~ 7.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L850 ~ 80--1.5 ~ 31 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L8-27 ~ 79.93 ~ 7.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L8-27 ~ 79.9-1.5 ~ 31 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L1050 ~ 80-3 ~ 9.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L1050 ~ 80--1.5 ~ 31 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L10-27 ~ 79.93 ~ 9.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L10-27 ~ 79.9-1.5 ~ 31 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L1350 ~ 80-6 ~ 12.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L1350 ~ 80--3 ~ 61 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L13-27 ~ 79.96 ~ 12.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L13-27 ~ 79.9-3 ~ 61 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L1660 ~ 80-10 ~ 15.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L1660 ~ 80--5 ~ 101 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L16-27 ~ 79.910 ~ 15.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)L16-27 ~ 79.9-5 ~ 101 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S340 ~ 60-1 ~ 2.99-1 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S340 ~ 60--0.5 ~ 11 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S3-27 ~ 59.91 ~ 2.99-1 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S3-27 ~ 59.9-0.5 ~ 11 ~ 60
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S440 ~ 70-1 ~ 3.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S440 ~ 70--0.5 ~ 11 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S4-27 ~ 69.91 ~ 3.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S4-27 ~ 69.9-0.5 ~ 11 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S540 ~ 70-2 ~ 4.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S540 ~ 70--1 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S5-27 ~ 69.92 ~ 4.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S5-27 ~ 69.9-1 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S640 ~ 70-2 ~ 5.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S640 ~ 70--1 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S6-27 ~ 69.92 ~ 5.99-1 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S6-27 ~ 69.9-1 ~ 21 ~ 70
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S840 ~ 80-3 ~ 7.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S840 ~ 80--1.5 ~ 31 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S8-27 ~ 79.93 ~ 7.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S8-27 ~ 79.9-1.5 ~ 31 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S1040 ~ 80-3 ~ 9.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S1040 ~ 80--1.5 ~ 31 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S10-27 ~ 79.93 ~ 9.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S10-27 ~ 79.9-1.5 ~ 31 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S1340 ~ 80-6 ~ 12.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S1340 ~ 80--3 ~ 61 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S13-27 ~ 79.96 ~ 12.99-1 ~ 80
1 Piece(s)

7 Days or more

10Carbide V30 (HIP)S13-27 ~ 79.9-3 ~ 61 ~ 80

Loading...

 

Basic Information

Tip shapes One-step Jector None Tip shape A
Surface treatment Lapping Shank (mounting part) shape With key groove Shank diameter D tolerance -0.001/-0.006

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.