(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Punches with Key Grooves, Air Holes

Carbide Punches with Key Grooves, Air Holes

Click this image to zoom it.

Move the mouse over the image to zoom

•Tip Shape: One-step
•Jector: With air hole
•Shank Mounting Part Shape: With key groove

  • KEY
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-WJKAL4-[50-60/10]-P[1.5-3.99/0.001]-T[5-60/0.1]
A-WJKAL4-LC[39-59.9/0.1]-P[1.5-3.99/0.001]-T[5-60/0.1]
A-WJKAL4-LCT[39-59.9/0.1]-P[1.5-3.99/0.001]-T[5-60/0.1]
A-WJKAL4-LCX[39-59.9/0.1]-P[1.5-3.99/0.001]-T[5-60/0.1]
A-WJKAL5-[50-70/10]-P[2-4.99/0.001]-T[5-70/0.1]
A-WJKAL5-[50-70/10]-PC[1.8-1.999/0.001]-T[5-70/0.1]
A-WJKAL5-LC[39-69.9/0.1]-P[2-4.99/0.001]-T[5-70/0.1]
A-WJKAL5-LC[39-69.9/0.1]-PC[1.8-1.999/0.001]-T[5-70/0.1]
A-WJKAL5-LCT[39-69.9/0.1]-P[2-4.99/0.001]-T[5-70/0.1]
A-WJKAL5-LCT[39-69.9/0.1]-PC[1.8-1.999/0.001]-T[5-70/0.1]
A-WJKAL5-LCX[39-69.9/0.1]-P[2-4.99/0.001]-T[5-70/0.1]
A-WJKAL5-LCX[39-69.9/0.1]-PC[1.8-1.999/0.001]-T[5-70/0.1]
A-WJKAL6-[50-70/10]-P[2-5.99/0.001]-T[5-70/0.1]
A-WJKAL6-[50-70/10]-PC[1.8-1.999/0.001]-T[5-70/0.1]
A-WJKAL6-LC[39-69.9/0.1]-P[2-5.99/0.001]-T[5-70/0.1]
A-WJKAL6-LC[39-69.9/0.1]-PC[1.8-1.999/0.001]-T[5-70/0.1]
A-WJKAL6-LCT[39-69.9/0.1]-P[2-5.99/0.001]-T[5-70/0.1]
A-WJKAL6-LCT[39-69.9/0.1]-PC[1.8-1.999/0.001]-T[5-70/0.1]
A-WJKAL6-LCX[39-69.9/0.1]-P[2-5.99/0.001]-T[5-70/0.1]
A-WJKAL6-LCX[39-69.9/0.1]-PC[1.8-1.999/0.001]-T[5-70/0.1]
A-WJKAL8-[50-80/10]-P[3-7.99/0.001]-T[5-80/0.1]
A-WJKAL8-[50-80/10]-PC[2.3-2.999/0.001]-T[5-80/0.1]
A-WJKAL8-LC[39-79.9/0.1]-P[3-7.99/0.001]-T[5-80/0.1]
A-WJKAL8-LC[39-79.9/0.1]-PC[2.3-2.999/0.001]-T[5-80/0.1]
A-WJKAL8-LCT[39-79.9/0.1]-P[3-7.99/0.001]-T[5-80/0.1]
A-WJKAL8-LCT[39-79.9/0.1]-PC[2.3-2.999/0.001]-T[5-80/0.1]
A-WJKAL8-LCX[39-79.9/0.1]-P[3-7.99/0.001]-T[5-80/0.1]
A-WJKAL8-LCX[39-79.9/0.1]-PC[2.3-2.999/0.001]-T[5-80/0.1]
A-WJKAL10-[50-80/10]-P[3-9.99/0.001]-T[5-80/0.1]
A-WJKAL10-[50-80/10]-PC[2.8-2.999/0.001]-T[5-80/0.1]
A-WJKAL10-LC[39-79.9/0.1]-P[3-9.99/0.001]-T[5-80/0.1]
A-WJKAL10-LC[39-79.9/0.1]-PC[2.8-2.999/0.001]-T[5-80/0.1]
A-WJKAL10-LCT[39-79.9/0.1]-P[3-9.99/0.001]-T[5-80/0.1]
A-WJKAL10-LCT[39-79.9/0.1]-PC[2.8-2.999/0.001]-T[5-80/0.1]
A-WJKAL10-LCX[39-79.9/0.1]-P[3-9.99/0.001]-T[5-80/0.1]
A-WJKAL10-LCX[39-79.9/0.1]-PC[2.8-2.999/0.001]-T[5-80/0.1]
A-WJKAL13-[50-80/10]-P[6-12.99/0.001]-T[5-80/0.1]
A-WJKAL13-[50-80/10]-PC[5-5.999/0.001]-T[5-80/0.1]
A-WJKAL13-LC[39-79.9/0.1]-P[6-12.99/0.001]-T[5-80/0.1]
A-WJKAL13-LC[39-79.9/0.1]-PC[5-5.999/0.001]-T[5-80/0.1]
A-WJKAL13-LCT[39-79.9/0.1]-P[6-12.99/0.001]-T[5-80/0.1]
A-WJKAL13-LCT[39-79.9/0.1]-PC[5-5.999/0.001]-T[5-80/0.1]
A-WJKAL13-LCX[39-79.9/0.1]-P[6-12.99/0.001]-T[5-80/0.1]
A-WJKAL13-LCX[39-79.9/0.1]-PC[5-5.999/0.001]-T[5-80/0.1]
A-WJKAL16-[60-80/10]-P[10-15.99/0.001]-T[5-80/0.1]
A-WJKAL16-[60-80/10]-PC[8-9.999/0.001]-T[5-80/0.1]
A-WJKAL16-LC[39-79.9/0.1]-P[10-15.99/0.001]-T[5-80/0.1]
A-WJKAL16-LC[39-79.9/0.1]-PC[8-9.999/0.001]-T[5-80/0.1]
A-WJKAL16-LCT[39-79.9/0.1]-P[10-15.99/0.001]-T[5-80/0.1]
A-WJKAL16-LCT[39-79.9/0.1]-PC[8-9.999/0.001]-T[5-80/0.1]
A-WJKAL16-LCX[39-79.9/0.1]-P[10-15.99/0.001]-T[5-80/0.1]
A-WJKAL16-LCX[39-79.9/0.1]-PC[8-9.999/0.001]-T[5-80/0.1]
A-WJKAS4-[40-60/10]-P[1.5-3.99/0.001]-T[5-60/0.1]
A-WJKAS4-LC[32-59.9/0.1]-P[1.5-3.99/0.001]-T[5-60/0.1]
A-WJKAS4-LCT[32-59.9/0.1]-P[1.5-3.99/0.001]-T[5-60/0.1]
A-WJKAS4-LCX[32-59.9/0.1]-P[1.5-3.99/0.001]-T[5-60/0.1]
A-WJKAS5-[40-70/10]-P[2-4.99/0.001]-T[5-70/0.1]
A-WJKAS5-[40-70/10]-PC[1.8-1.999/0.001]-T[5-70/0.1]
A-WJKAS5-LC[32-69.9/0.1]-P[2-4.99/0.001]-T[5-70/0.1]
A-WJKAS5-LC[32-69.9/0.1]-PC[1.8-1.999/0.001]-T[5-70/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance Tip length D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
T (Key groove position)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L450 ~ 60-1.5 ~ 3.99--5 ~ 60--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L4-39 ~ 59.91.5 ~ 3.99--5 ~ 60--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L4--1.5 ~ 3.99--5 ~ 60--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L4--1.5 ~ 3.99--5 ~ 60--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L550 ~ 70-2 ~ 4.99--5 ~ 70--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L550 ~ 70--1.8 ~ 1.999-5 ~ 70--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L5-39 ~ 69.92 ~ 4.99--5 ~ 70--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L5-39 ~ 69.9-1.8 ~ 1.999-5 ~ 70--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L5--2 ~ 4.99--5 ~ 70--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L5---1.8 ~ 1.999-5 ~ 70--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L5--2 ~ 4.99--5 ~ 70--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L5---1.8 ~ 1.999-5 ~ 70--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L650 ~ 70-2 ~ 5.99--5 ~ 70--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L650 ~ 70--1.8 ~ 1.999-5 ~ 70--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L6-39 ~ 69.92 ~ 5.99--5 ~ 70--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L6-39 ~ 69.9-1.8 ~ 1.999-5 ~ 70--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L6--2 ~ 5.99--5 ~ 70--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L6---1.8 ~ 1.999-5 ~ 70--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L6--2 ~ 5.99--5 ~ 70--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L6---1.8 ~ 1.999-5 ~ 70--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L850 ~ 80-3 ~ 7.99--5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L850 ~ 80--2.3 ~ 2.999-5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L8-39 ~ 79.93 ~ 7.99--5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L8-39 ~ 79.9-2.3 ~ 2.999-5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L8--3 ~ 7.99--5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L8---2.3 ~ 2.999-5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L8--3 ~ 7.99--5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L8---2.3 ~ 2.999-5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L1050 ~ 80-3 ~ 9.99--5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L1050 ~ 80--2.8 ~ 2.999-5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L10-39 ~ 79.93 ~ 9.99--5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L10-39 ~ 79.9-2.8 ~ 2.999-5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L10--3 ~ 9.99--5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L10---2.8 ~ 2.999-5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L10--3 ~ 9.99--5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L10---2.8 ~ 2.999-5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L1350 ~ 80-6 ~ 12.99--5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L1350 ~ 80--5 ~ 5.999-5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L13-39 ~ 79.96 ~ 12.99--5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L13-39 ~ 79.9-5 ~ 5.999-5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L13--6 ~ 12.99--5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L13---5 ~ 5.999-5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L13--6 ~ 12.99--5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L13---5 ~ 5.999-5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L1660 ~ 80-10 ~ 15.99--5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L1660 ~ 80--8 ~ 9.999-5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L16-39 ~ 79.910 ~ 15.99--5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L16-39 ~ 79.9-8 ~ 9.999-5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L16--10 ~ 15.99--5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L16---8 ~ 9.999-5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L16--10 ~ 15.99--5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0L16---8 ~ 9.999-5 ~ 80--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0S440 ~ 60-1.5 ~ 3.99--5 ~ 60--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0S4-32 ~ 59.91.5 ~ 3.99--5 ~ 60--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0S4--1.5 ~ 3.99--5 ~ 60--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0S4--1.5 ~ 3.99--5 ~ 60--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0S540 ~ 70-2 ~ 4.99--5 ~ 70--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0S540 ~ 70--1.8 ~ 1.999-5 ~ 70--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0S5-32 ~ 69.92 ~ 4.99--5 ~ 70--
1 Piece(s)

7 Days or more

10ACarbide V30 (HIP)+0.005/0S5-32 ~ 69.9-1.8 ~ 1.999-5 ~ 70--

Loading...

 

Basic Information

Tip shapes One-step Jector With air hole Surface treatment None
Shank (mounting part) shape With key groove

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.