(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Key Flat Shank Shoulder Punches with Air Holes Normal, TiCN Coating

Carbide Key Flat Shank Shoulder Punches with Air Holes  Normal, TiCN Coating

Move the mouse over the image to zoom

  • Carbide Key Flat Shank Shoulder Punches with Air Holes  Normal, TiCN Coating
  • Carbide Key Flat Shank Shoulder Punches with Air Holes  Normal, TiCN Coating

•Tip Shape: One-step
•Jector: With air hole
•Material: Carbide V30 (HIP)
•Shank Mounting Part Shape: Key flat
•Shank Diameter D Tolerance: +0.005/0

  • FLANGE
  • CARBIDE
  • TiCN

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
G-WJAL3-[40-60/10]-P[1-1.8/0.001]
G-WJAL3-LC[27-59.9/0.1]-P[1-1.8/0.001]
G-WJAL3-LCT[27-69.9/0.1]-P[1-1.8/0.001]
G-WJAL3-LMT[27-59.9/0.1]-P[1-1.8/0.001]
G-WJAL4-[50-70/10]-P[1.5-2.8/0.001]
G-WJAL4-LC[44-49.9/0.1]-P[1.5-2.8/0.001]
G-WJAL4-LC[54-59.9/0.1]-P[1.5-2.8/0.001]
G-WJAL4-LC[64-69.9/0.1]-P[1.5-2.8/0.001]
G-WJAL4-LCT[44-49.9/0.1]-P[1.5-2.8/0.001]
G-WJAL4-LCT[54-59.9/0.1]-P[1.5-2.8/0.001]
G-WJAL4-LMT[44-49.9/0.1]-P[1.5-2.8/0.001]
G-WJAL4-LMT[54-59.9/0.1]-P[1.5-2.8/0.001]
G-WJAL5-[50-70/10]-P[2-3.8/0.001]
G-WJAL5-[50-70/10]-PC[1.8-1.99/0.001]
G-WJAL5-LC[44-49.9/0.1]-P[2-3.8/0.001]
G-WJAL5-LC[44-49.9/0.1]-PC[1.8-1.99/0.001]
G-WJAL5-LC[54-59.9/0.1]-P[2-3.8/0.001]
G-WJAL5-LC[54-59.9/0.1]-PC[1.8-1.99/0.001]
G-WJAL5-LC[64-69.9/0.1]-P[2-3.8/0.001]
G-WJAL5-LC[64-69.9/0.1]-PC[1.8-1.99/0.001]
G-WJAL5-LCT[44-49.9/0.1]-P[2-3.8/0.001]
G-WJAL5-LCT[44-49.9/0.1]-PC[1.8-1.99/0.001]
G-WJAL5-LCT[54-59.9/0.1]-P[2-3.8/0.001]
G-WJAL5-LCT[54-59.9/0.1]-PC[1.8-1.99/0.001]
G-WJAL5-LCT[64-69.9/0.1]-P[2-3.8/0.001]
G-WJAL5-LCT[64-69.9/0.1]-PC[1.8-1.99/0.001]
G-WJAL5-LMT[44-49.9/0.1]-P[2-3.8/0.001]
G-WJAL5-LMT[44-49.9/0.1]-PC[1.8-1.99/0.001]
G-WJAL5-LMT[54-59.9/0.1]-P[2-3.8/0.001]
G-WJAL5-LMT[54-59.9/0.1]-PC[1.8-1.99/0.001]
G-WJAL5-LMT[64-69.9/0.1]-P[2-3.8/0.001]
G-WJAL5-LMT[64-69.9/0.1]-PC[1.8-1.99/0.001]
G-WJAL6-[50-70/10]-P[2-4.8/0.001]
G-WJAL6-[50-70/10]-PC[1.8-1.99/0.001]
G-WJAL6-LC[39-69.9/0.1]-P[2-4.8/0.001]
G-WJAL6-LC[39-69.9/0.1]-PC[1.8-1.99/0.001]
G-WJAL6-LCT[39-69.9/0.1]-P[2-4.8/0.001]
G-WJAL6-LCT[39-69.9/0.1]-PC[1.8-1.99/0.001]
G-WJAL6-LMT[39-69.9/0.1]-P[2-4.8/0.001]
G-WJAL6-LMT[39-69.9/0.1]-PC[1.8-1.99/0.001]
G-WJAL8-[50-80/10]-P[3-5.8/0.001]
G-WJAL8-[50-80/10]-PC[2.3-2.99/0.001]
G-WJAL8-LC[33-79.9/0.1]-P[3-5.8/0.001]
G-WJAL8-LC[33-79.9/0.1]-PC[2.3-2.99/0.001]
G-WJAL8-LCT[33-79.9/0.1]-P[3-5.8/0.001]
G-WJAL8-LCT[33-79.9/0.1]-PC[2.3-2.99/0.001]
G-WJAL8-LMT[33-79.9/0.1]-P[3-5.8/0.001]
G-WJAL8-LMT[33-79.9/0.1]-PC[2.3-2.99/0.001]
G-WJAL10-[50-80/10]-P[3-7.8/0.001]
G-WJAL10-[50-80/10]-PC[2.8-2.99/0.001]
G-WJAL10-LC[33-79.9/0.1]-P[3-7.8/0.001]
G-WJAL10-LC[33-79.9/0.1]-PC[2.8-2.99/0.001]
G-WJAL10-LCT[33-79.9/0.1]-P[3-7.8/0.001]
G-WJAL10-LCT[33-79.9/0.1]-PC[2.8-2.99/0.001]
G-WJAL10-LMT[33-79.9/0.1]-P[3-7.8/0.001]
G-WJAL10-LMT[33-79.9/0.1]-PC[2.8-2.99/0.001]
G-WJAL13-[50-80/10]-P[6-10.8/0.001]
G-WJAL13-[50-80/10]-PC[5-5.99/0.001]
G-WJAL13-LC[33-79.9/0.1]-P[6-10.8/0.001]
G-WJAL13-LC[33-79.9/0.1]-PC[5-5.99/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Surface treatment Tip length D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

9 Days or more

10ANoneL340 ~ 60---1 ~ 1.8----
1 Piece(s)

9 Days or more

10ANoneL3-27 ~ 59.9--1 ~ 1.8----
1 Piece(s)

9 Days or more

10ANoneL3--27 ~ 69.9-1 ~ 1.8----
1 Piece(s)

9 Days or more

10ANoneL3---27 ~ 59.91 ~ 1.8----
1 Piece(s)

9 Days or more

10ANoneL450 ~ 70---1.5 ~ 2.8----
1 Piece(s)

9 Days or more

10ANoneL4-44 ~ 49.9--1.5 ~ 2.8----
1 Piece(s)

9 Days or more

10ANoneL4-54 ~ 59.9--1.5 ~ 2.8----
1 Piece(s)

9 Days or more

10ANoneL4-64 ~ 69.9--1.5 ~ 2.8----
1 Piece(s)

9 Days or more

10ANoneL4--44 ~ 49.9-1.5 ~ 2.8----
1 Piece(s)

9 Days or more

10ANoneL4--54 ~ 59.9-1.5 ~ 2.8----
1 Piece(s)

9 Days or more

10ANoneL4---44 ~ 49.91.5 ~ 2.8----
1 Piece(s)

9 Days or more

10ANoneL4---54 ~ 59.91.5 ~ 2.8----
1 Piece(s)

9 Days or more

10ANoneL550 ~ 70---2 ~ 3.8----
1 Piece(s)

9 Days or more

10ANoneL550 ~ 70----1.8 ~ 1.99---
1 Piece(s)

9 Days or more

10ANoneL5-44 ~ 49.9--2 ~ 3.8----
1 Piece(s)

9 Days or more

10ANoneL5-44 ~ 49.9---1.8 ~ 1.99---
1 Piece(s)

9 Days or more

10ANoneL5-54 ~ 59.9--2 ~ 3.8----
1 Piece(s)

9 Days or more

10ANoneL5-54 ~ 59.9---1.8 ~ 1.99---
1 Piece(s)

9 Days or more

10ANoneL5-64 ~ 69.9--2 ~ 3.8----
1 Piece(s)

9 Days or more

10ANoneL5-64 ~ 69.9---1.8 ~ 1.99---
1 Piece(s)

9 Days or more

10ANoneL5--44 ~ 49.9-2 ~ 3.8----
1 Piece(s)

9 Days or more

10ANoneL5--44 ~ 49.9--1.8 ~ 1.99---
1 Piece(s)

9 Days or more

10ANoneL5--54 ~ 59.9-2 ~ 3.8----
1 Piece(s)

9 Days or more

10ANoneL5--54 ~ 59.9--1.8 ~ 1.99---
1 Piece(s)

9 Days or more

10ANoneL5--64 ~ 69.9-2 ~ 3.8----
1 Piece(s)

9 Days or more

10ANoneL5--64 ~ 69.9--1.8 ~ 1.99---
1 Piece(s)

9 Days or more

10ANoneL5---44 ~ 49.92 ~ 3.8----
1 Piece(s)

9 Days or more

10ANoneL5---44 ~ 49.9-1.8 ~ 1.99---
1 Piece(s)

9 Days or more

10ANoneL5---54 ~ 59.92 ~ 3.8----
1 Piece(s)

9 Days or more

10ANoneL5---54 ~ 59.9-1.8 ~ 1.99---
1 Piece(s)

9 Days or more

10ANoneL5---64 ~ 69.92 ~ 3.8----
1 Piece(s)

9 Days or more

10ANoneL5---64 ~ 69.9-1.8 ~ 1.99---
1 Piece(s)

9 Days or more

10ANoneL650 ~ 70---2 ~ 4.8----
1 Piece(s)

9 Days or more

10ANoneL650 ~ 70----1.8 ~ 1.99---
1 Piece(s)

9 Days or more

10ANoneL6-39 ~ 69.9--2 ~ 4.8----
1 Piece(s)

9 Days or more

10ANoneL6-39 ~ 69.9---1.8 ~ 1.99---
1 Piece(s)

9 Days or more

10ANoneL6--39 ~ 69.9-2 ~ 4.8----
1 Piece(s)

9 Days or more

10ANoneL6--39 ~ 69.9--1.8 ~ 1.99---
1 Piece(s)

9 Days or more

10ANoneL6---39 ~ 69.92 ~ 4.8----
1 Piece(s)

9 Days or more

10ANoneL6---39 ~ 69.9-1.8 ~ 1.99---
1 Piece(s)

9 Days or more

10ANoneL850 ~ 80---3 ~ 5.8----
1 Piece(s)

9 Days or more

10ANoneL850 ~ 80----2.3 ~ 2.99---
1 Piece(s)

9 Days or more

10ANoneL8-33 ~ 79.9--3 ~ 5.8----
1 Piece(s)

9 Days or more

10ANoneL8-33 ~ 79.9---2.3 ~ 2.99---
1 Piece(s)

9 Days or more

10ANoneL8--33 ~ 79.9-3 ~ 5.8----
1 Piece(s)

9 Days or more

10ANoneL8--33 ~ 79.9--2.3 ~ 2.99---
1 Piece(s)

9 Days or more

10ANoneL8---33 ~ 79.93 ~ 5.8----
1 Piece(s)

9 Days or more

10ANoneL8---33 ~ 79.9-2.3 ~ 2.99---
1 Piece(s)

9 Days or more

10ANoneL1050 ~ 80---3 ~ 7.8----
1 Piece(s)

9 Days or more

10ANoneL1050 ~ 80----2.8 ~ 2.99---
1 Piece(s)

9 Days or more

10ANoneL10-33 ~ 79.9--3 ~ 7.8----
1 Piece(s)

9 Days or more

10ANoneL10-33 ~ 79.9---2.8 ~ 2.99---
1 Piece(s)

9 Days or more

10ANoneL10--33 ~ 79.9-3 ~ 7.8----
1 Piece(s)

9 Days or more

10ANoneL10--33 ~ 79.9--2.8 ~ 2.99---
1 Piece(s)

9 Days or more

10ANoneL10---33 ~ 79.93 ~ 7.8----
1 Piece(s)

9 Days or more

10ANoneL10---33 ~ 79.9-2.8 ~ 2.99---
1 Piece(s)

9 Days or more

10ANoneL1350 ~ 80---6 ~ 10.8----
1 Piece(s)

9 Days or more

10ANoneL1350 ~ 80----5 ~ 5.99---
1 Piece(s)

9 Days or more

10ANoneL13-33 ~ 79.9--6 ~ 10.8----
1 Piece(s)

9 Days or more

10ANoneL13-33 ~ 79.9---5 ~ 5.99---

Loading...

 

Basic Information

Tip shapes One-step Jector With air hole Material Carbide V30 (HIP)
Shank (mounting part) shape Key flat Shank diameter D tolerance +0.005/0

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.