(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PRECISION Non-clogging Carbide Angular Button Dies Straight Type

PRECISION Non-clogging Carbide Angular Button Dies  Straight Type

•Punches/Button Dy: Button dies (Straight)
•Includes Air Hole: W/O
•Tip shape: Round
•With/without lapping finish: W/O

  • PRESS-FIT
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SV-VASD3-[13,​16,​20,​22,​25]-P[0.5-1/0.001]
SV-VASD3-LC[8-24.9/0.1]-P[0.5-1/0.001]
SV-VASD4-[13,​16,​20,​22,​25]-P[0.5-1.5/0.001]
SV-VASD4-LC[8-24.9/0.1]-P[0.5-1.5/0.001]
SV-VASD5-[13,​16,​20,​22,​25]-P[0.5-2.5/0.001]
SV-VASD5-LC[8-24.9/0.1]-P[0.5-2.5/0.001]
SV-VASD6-[13,​16,​20,​22,​25]-P[1-3/0.001]
SV-VASD6-LC[8-24.9/0.1]-P[1-3/0.001]
SV-VASD8-[13,​16,​20,​22,​25]-P[1-4/0.001]
SV-VASD8-LC[8-24.9/0.1]-P[1-4/0.001]
SV-VASD10-[13,​16,​20,​22,​25]-P[2-6/0.001]
SV-VASD10-LC[8-24.9/0.1]-P[2-6/0.001]
SV-VXASD3-[13,​16,​20,​22,​25]-P[0.5-1/0.001]
SV-VXASD3-LC[8-24.9/0.1]-P[0.5-1/0.001]
SV-VXASD4-[13,​16,​20,​22,​25]-P[0.5-1.5/0.001]
SV-VXASD4-LC[8-24.9/0.1]-P[0.5-1.5/0.001]
SV-VXASD5-[13,​16,​20,​22,​25]-P[0.5-2.5/0.001]
SV-VXASD5-LC[8-24.9/0.1]-P[0.5-2.5/0.001]
SV-VXASD6-[13,​16,​20,​22,​25]-P[1-3/0.001]
SV-VXASD6-LC[8-24.9/0.1]-P[1-3/0.001]
SV-VXASD8-[13,​16,​20,​22,​25]-P[1-4/0.001]
SV-VXASD8-LC[8-24.9/0.1]-P[1-4/0.001]
SV-VXASD10-[13,​16,​20,​22,​25]-P[2-6/0.001]
SV-VXASD10-LC[8-24.9/0.1]-P[2-6/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)313 ~ 25-0.5 ~ 1
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)3-8 ~ 24.90.5 ~ 1
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)413 ~ 25-0.5 ~ 1.5
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)4-8 ~ 24.90.5 ~ 1.5
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)513 ~ 25-0.5 ~ 2.5
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)5-8 ~ 24.90.5 ~ 2.5
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)613 ~ 25-1 ~ 3
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)6-8 ~ 24.91 ~ 3
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)813 ~ 25-1 ~ 4
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)8-8 ~ 24.91 ~ 4
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)1013 ~ 25-2 ~ 6
1 Piece(s)

12 Days or more

10Carbide V40 (HIP)10-8 ~ 24.92 ~ 6
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)313 ~ 25-0.5 ~ 1
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)3-8 ~ 24.90.5 ~ 1
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)413 ~ 25-0.5 ~ 1.5
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)4-8 ~ 24.90.5 ~ 1.5
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)513 ~ 25-0.5 ~ 2.5
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)5-8 ~ 24.90.5 ~ 2.5
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)613 ~ 25-1 ~ 3
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)6-8 ~ 24.91 ~ 3
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)813 ~ 25-1 ~ 4
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)8-8 ~ 24.91 ~ 4
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)1013 ~ 25-2 ~ 6
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)10-8 ~ 24.92 ~ 6

Loading...

  1. 1
 

Basic Information

Punches/Button dies Button dies (Straight) With/without air hole W/O Tip shape Round
With/without lapping finish W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.