(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

PRECISION Carbide Shoulder Quill Punches Normal, Lapping (Part Numbers)

PRECISION Carbide Shoulder Quill Punches Normal, Lapping

Click this image to zoom it.

Move the mouse over the image to zoom

•Punches/Button Dy: Punches
•Includes Air Hole: W/O
•Tip shape: Round
•Punch Shank Mounting Part Shape: Standard

  • FLANGE
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
L-VPAL1.6-[30-50/5]-P[0.5-1.59/0.001]
L-VPAL1.6-[30-50/5]-PC[0.3-0.499/0.001]
L-VPAL1.6-LC[20.1-49.9/0.1]-P[0.5-1.59/0.001]
L-VPAL1.6-LC[20.1-49.9/0.1]-PC[0.3-0.499/0.001]
L-VPAL2.0-[30-50/5]-P[0.8-1.99/0.001]
L-VPAL2.0-[30-50/5]-PC[0.4-0.799/0.001]
L-VPAL2.0-LC[20.1-49.9/0.1]-P[0.8-1.99/0.001]
L-VPAL2.0-LC[20.1-49.9/0.1]-PC[0.4-0.799/0.001]
L-VPAL2.5-[30-50/5]-P[1-2.49/0.001]
L-VPAL2.5-[30-50/5]-PC[0.5-0.999/0.001]
L-VPAL2.5-LC[20.1-49.9/0.1]-P[1-2.49/0.001]
L-VPAL2.5-LC[20.1-49.9/0.1]-PC[0.5-0.999/0.001]
L-VPAS1.6-[20-50/5]-P[0.3-1.59/0.001]
L-VPAS1.6-LC[20.1-49.9/0.1]-P[0.3-1.59/0.001]
L-VPAS2.0-[20-50/5]-P[0.5-1.99/0.001]
L-VPAS2.0-[20-50/5]-PC[0.3-0.499/0.001]
L-VPAS2.0-LC[20.1-49.9/0.1]-P[0.5-1.99/0.001]
L-VPAS2.0-LC[20.1-49.9/0.1]-PC[0.3-0.499/0.001]
L-VPAS2.5-[20-50/5]-P[1-2.49/0.001]
L-VPAS2.5-[20-50/5]-PC[0.5-0.999/0.001]
L-VPAS2.5-LC[20.1-49.9/0.1]-P[1-2.49/0.001]
L-VPAS2.5-LC[20.1-49.9/0.1]-PC[0.5-0.999/0.001]
L-VXPAL1.6-[30-50/5]-P[0.5-1.59/0.001]
L-VXPAL1.6-[30-50/5]-PC[0.3-0.499/0.001]
L-VXPAL1.6-LC[20.1-29.9/0.1]-P[0.5-1.59/0.001]
L-VXPAL1.6-LC[20.1-29.9/0.1]-PC[0.3-0.499/0.001]
L-VXPAL1.6-LC[30-45/5]-P[0.5-1.59/0.001]
L-VXPAL1.6-LC[30-45/5]-PC[0.3-0.499/0.001]
L-VXPAL1.6-LC[30.1-34.9/0.1]-P[0.5-1.59/0.001]
L-VXPAL1.6-LC[30.1-34.9/0.1]-PC[0.3-0.499/0.001]
L-VXPAL1.6-LC[35.1-39.9/0.1]-P[0.5-1.59/0.001]
L-VXPAL1.6-LC[35.1-39.9/0.1]-PC[0.3-0.499/0.001]
L-VXPAL1.6-LC[40.1-44.9/0.1]-P[0.5-1.59/0.001]
L-VXPAL1.6-LC[40.1-44.9/0.1]-PC[0.3-0.499/0.001]
L-VXPAL1.6-LC[45.1-49.9/0.1]-P[0.5-1.59/0.001]
L-VXPAL1.6-LC[45.1-49.9/0.1]-PC[0.3-0.499/0.001]
L-VXPAL2.0-[30-50/5]-P[0.8-1.99/0.001]
L-VXPAL2.0-[30-50/5]-PC[0.4-0.799/0.001]
L-VXPAL2.0-LC[20.1-29.9/0.1]-P[0.8-1.99/0.001]
L-VXPAL2.0-LC[20.1-29.9/0.1]-PC[0.4-0.799/0.001]
L-VXPAL2.0-LC[30-45/5]-P[0.8-1.99/0.001]
L-VXPAL2.0-LC[30-45/5]-PC[0.4-0.799/0.001]
L-VXPAL2.0-LC[30.1-34.9/0.1]-P[0.8-1.99/0.001]
L-VXPAL2.0-LC[30.1-34.9/0.1]-PC[0.4-0.799/0.001]
L-VXPAL2.0-LC[35.1-39.9/0.1]-P[0.8-1.99/0.001]
L-VXPAL2.0-LC[35.1-39.9/0.1]-PC[0.4-0.799/0.001]
L-VXPAL2.0-LC[40.1-44.9/0.1]-P[0.8-1.99/0.001]
L-VXPAL2.0-LC[40.1-44.9/0.1]-PC[0.4-0.799/0.001]
L-VXPAL2.0-LC[45.1-49.9/0.1]-P[0.8-1.99/0.001]
L-VXPAL2.0-LC[45.1-49.9/0.1]-PC[0.4-0.799/0.001]
L-VXPAL2.5-[30-50/5]-P[1-2.49/0.001]
L-VXPAL2.5-[30-50/5]-PC[0.5-0.999/0.001]
L-VXPAL2.5-LC[20.1-29.9/0.1]-P[1-2.49/0.001]
L-VXPAL2.5-LC[20.1-29.9/0.1]-PC[0.5-0.999/0.001]
L-VXPAL2.5-LC[30-45/5]-P[1-2.49/0.001]
L-VXPAL2.5-LC[30-45/5]-PC[0.5-0.999/0.001]
L-VXPAL2.5-LC[30.1-34.9/0.1]-P[1-2.49/0.001]
L-VXPAL2.5-LC[30.1-34.9/0.1]-PC[0.5-0.999/0.001]
L-VXPAL2.5-LC[35.1-39.9/0.1]-P[1-2.49/0.001]
L-VXPAL2.5-LC[35.1-39.9/0.1]-PC[0.5-0.999/0.001]
L-VXPAL2.5-LC[40.1-44.9/0.1]-P[1-2.49/0.001]
L-VXPAL2.5-LC[40.1-44.9/0.1]-PC[0.5-0.999/0.001]
L-VXPAL2.5-LC[45.1-49.9/0.1]-P[1-2.49/0.001]
L-VXPAL2.5-LC[45.1-49.9/0.1]-PC[0.5-0.999/0.001]
L-VXPAS1.6-[20-50/5]-P[0.3-1.59/0.001]
L-VXPAS1.6-LC[20.1-49.9/0.1]-P[0.3-1.59/0.001]
L-VXPAS2.0-[20-50/5]-P[0.5-1.99/0.001]
L-VXPAS2.0-[20-50/5]-PC[0.3-0.499/0.001]
L-VXPAS2.0-LC[20.1-49.9/0.1]-P[0.5-1.99/0.001]
L-VXPAS2.0-LC[20.1-49.9/0.1]-PC[0.3-0.499/0.001]
L-VXPAS2.5-[20-50/5]-P[1-2.49/0.001]
L-VXPAS2.5-[20-50/5]-PC[0.5-0.999/0.001]
L-VXPAS2.5-LC[20.1-49.9/0.1]-P[1-2.49/0.001]
L-VXPAS2.5-LC[20.1-49.9/0.1]-PC[0.5-0.999/0.001]
VPAL1.0-[20-40/5]-P[0.25-0.99/0.001]
VPAL1.0-LC[20.1-39.9/0.1]-P[0.25-0.99/0.001]
VPAL1.1-[20-40/5]-P[0.25-1.09/0.001]
VPAL1.1-LC[20.1-39.9/0.1]-P[0.25-1.09/0.001]
VPAL1.2-[20-40/5]-P[0.25-1.19/0.001]
VPAL1.2-LC[20.1-39.9/0.1]-P[0.25-1.19/0.001]
VPAL1.3-[20-40/5]-P[0.25-1.29/0.001]
VPAL1.3-LC[20.1-39.9/0.1]-P[0.25-1.29/0.001]
VPAL1.4-[20-40/5]-P[0.25-1.39/0.001]
VPAL1.4-LC[20.1-39.9/0.1]-P[0.25-1.39/0.001]
VPAL1.5-[20-40/5]-P[0.25-1.49/0.001]
VPAL1.5-LC[20.1-39.9/0.1]-P[0.25-1.49/0.001]
VPAL1.6-[30-50/5]-P[0.5-1.59/0.001]
VPAL1.6-[30-50/5]-PC[0.3-0.499/0.001]
VPAL1.6-LC[20.1-49.9/0.1]-P[0.5-1.59/0.001]
VPAL1.6-LC[20.1-49.9/0.1]-PC[0.3-0.499/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Tip length With/without lapping finish D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LWith1.630 ~ 50-0.5 ~ 1.59-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LWith1.630 ~ 50--0.3 ~ 0.499
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LWith1.6-20.1 ~ 49.90.5 ~ 1.59-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LWith1.6-20.1 ~ 49.9-0.3 ~ 0.499
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LWith2.030 ~ 50-0.8 ~ 1.99-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LWith2.030 ~ 50--0.4 ~ 0.799
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LWith2.0-20.1 ~ 49.90.8 ~ 1.99-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LWith2.0-20.1 ~ 49.9-0.4 ~ 0.799
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LWith2.530 ~ 50-1 ~ 2.49-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LWith2.530 ~ 50--0.5 ~ 0.999
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LWith2.5-20.1 ~ 49.91 ~ 2.49-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LWith2.5-20.1 ~ 49.9-0.5 ~ 0.999
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)SWith1.620 ~ 50-0.3 ~ 1.59-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)SWith1.6-20.1 ~ 49.90.3 ~ 1.59-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)SWith2.020 ~ 50-0.5 ~ 1.99-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)SWith2.020 ~ 50--0.3 ~ 0.499
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)SWith2.0-20.1 ~ 49.90.5 ~ 1.99-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)SWith2.0-20.1 ~ 49.9-0.3 ~ 0.499
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)SWith2.520 ~ 50-1 ~ 2.49-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)SWith2.520 ~ 50--0.5 ~ 0.999
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)SWith2.5-20.1 ~ 49.91 ~ 2.49-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)SWith2.5-20.1 ~ 49.9-0.5 ~ 0.999
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith1.630 ~ 50-0.5 ~ 1.59-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith1.630 ~ 50--0.3 ~ 0.499
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith1.6-20.1 ~ 29.90.5 ~ 1.59-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith1.6-20.1 ~ 29.9-0.3 ~ 0.499
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith1.6-30 ~ 450.5 ~ 1.59-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith1.6-30 ~ 45-0.3 ~ 0.499
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith1.6-30.1 ~ 34.90.5 ~ 1.59-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith1.6-30.1 ~ 34.9-0.3 ~ 0.499
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith1.6-35.1 ~ 39.90.5 ~ 1.59-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith1.6-35.1 ~ 39.9-0.3 ~ 0.499
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith1.6-40.1 ~ 44.90.5 ~ 1.59-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith1.6-40.1 ~ 44.9-0.3 ~ 0.499
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith1.6-45.1 ~ 49.90.5 ~ 1.59-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith1.6-45.1 ~ 49.9-0.3 ~ 0.499
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.030 ~ 50-0.8 ~ 1.99-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.030 ~ 50--0.4 ~ 0.799
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.0-20.1 ~ 29.90.8 ~ 1.99-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.0-20.1 ~ 29.9-0.4 ~ 0.799
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.0-30 ~ 450.8 ~ 1.99-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.0-30 ~ 45-0.4 ~ 0.799
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.0-30.1 ~ 34.90.8 ~ 1.99-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.0-30.1 ~ 34.9-0.4 ~ 0.799
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.0-35.1 ~ 39.90.8 ~ 1.99-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.0-35.1 ~ 39.9-0.4 ~ 0.799
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.0-40.1 ~ 44.90.8 ~ 1.99-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.0-40.1 ~ 44.9-0.4 ~ 0.799
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.0-45.1 ~ 49.90.8 ~ 1.99-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.0-45.1 ~ 49.9-0.4 ~ 0.799
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.530 ~ 50-1 ~ 2.49-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.530 ~ 50--0.5 ~ 0.999
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.5-20.1 ~ 29.91 ~ 2.49-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.5-20.1 ~ 29.9-0.5 ~ 0.999
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.5-30 ~ 451 ~ 2.49-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.5-30 ~ 45-0.5 ~ 0.999
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.5-30.1 ~ 34.91 ~ 2.49-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.5-30.1 ~ 34.9-0.5 ~ 0.999
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.5-35.1 ~ 39.91 ~ 2.49-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.5-35.1 ~ 39.9-0.5 ~ 0.999
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.5-40.1 ~ 44.91 ~ 2.49-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.5-40.1 ~ 44.9-0.5 ~ 0.999
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.5-45.1 ~ 49.91 ~ 2.49-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)LWith2.5-45.1 ~ 49.9-0.5 ~ 0.999
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)SWith1.620 ~ 50-0.3 ~ 1.59-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)SWith1.6-20.1 ~ 49.90.3 ~ 1.59-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)SWith2.020 ~ 50-0.5 ~ 1.99-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)SWith2.020 ~ 50--0.3 ~ 0.499
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)SWith2.0-20.1 ~ 49.90.5 ~ 1.99-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)SWith2.0-20.1 ~ 49.9-0.3 ~ 0.499
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)SWith2.520 ~ 50-1 ~ 2.49-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)SWith2.520 ~ 50--0.5 ~ 0.999
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)SWith2.5-20.1 ~ 49.91 ~ 2.49-
1 Piece(s)

12 Days or more

10Carbide super fine grain (HIP)SWith2.5-20.1 ~ 49.9-0.5 ~ 0.999
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LW/O1.020 ~ 40-0.25 ~ 0.99-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LW/O1.0-20.1 ~ 39.90.25 ~ 0.99-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LW/O1.120 ~ 40-0.25 ~ 1.09-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LW/O1.1-20.1 ~ 39.90.25 ~ 1.09-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LW/O1.220 ~ 40-0.25 ~ 1.19-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LW/O1.2-20.1 ~ 39.90.25 ~ 1.19-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LW/O1.320 ~ 40-0.25 ~ 1.29-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LW/O1.3-20.1 ~ 39.90.25 ~ 1.29-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LW/O1.420 ~ 40-0.25 ~ 1.39-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LW/O1.4-20.1 ~ 39.90.25 ~ 1.39-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LW/O1.520 ~ 40-0.25 ~ 1.49-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LW/O1.5-20.1 ~ 39.90.25 ~ 1.49-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LW/O1.630 ~ 50-0.5 ~ 1.59-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LW/O1.630 ~ 50--0.3 ~ 0.499
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LW/O1.6-20.1 ~ 49.90.5 ~ 1.59-
1 Piece(s)

12 Days or more

10Carbide V30 (HIP)LW/O1.6-20.1 ~ 49.9-0.3 ~ 0.499

Loading...

 

Basic Information

Punches/Button dies Punches With/without air hole W/O Tip shape Round
Punch shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.