(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PRECISION Shoulder Punches Normal, Lapping

PRECISION Shoulder Punches  Normal, Lapping

Click this image to zoom it.

Move the mouse over the image to zoom

•Punches/Button Dy: Punches
•Includes Air Hole: W/O
•Tip shape: Round
•Punch Shank Mounting Part Shape: Standard

  • FLANGE
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
L-VPHAL3-[50-60/5]-P[1-2.99/0.001]
L-VPHAL3-[50-60/5]-PC[0.5-0.999/0.001]
L-VPHAL3-LC[27-60/0.1]-P[1-2.99/0.001]
L-VPHAL3-LC[27-60/0.1]-PC[0.5-0.999/0.001]
L-VPHAL4-[50-70/5]-P[1-3.99/0.001]
L-VPHAL4-[50-70/5]-PC[0.5-0.999/0.001]
L-VPHAL4-LC[27-70/0.1]-P[1-3.99/0.001]
L-VPHAL4-LC[27-70/0.1]-PC[0.5-0.999/0.001]
L-VPHAL5-[50-70/5]-P[2-4.99/0.001]
L-VPHAL5-[50-70/5]-PC[1-1.999/0.001]
L-VPHAL5-LC[27-70/0.1]-P[2-4.99/0.001]
L-VPHAL5-LC[27-70/0.1]-PC[1-1.999/0.001]
L-VPHAL6-[50-70/5]-P[2-5.99/0.001]
L-VPHAL6-[50-70/5]-PC[1-1.999/0.001]
L-VPHAL6-LC[27-70/0.1]-P[2-5.99/0.001]
L-VPHAL6-LC[27-70/0.1]-PC[1-1.999/0.001]
L-VPHAS3-[40-60/5]-P[1-2.99/0.001]
L-VPHAS3-[40-60/5]-PC[0.5-0.999/0.001]
L-VPHAS3-LC[27-60/0.1]-P[1-2.99/0.001]
L-VPHAS3-LC[27-60/0.1]-PC[0.5-0.999/0.001]
L-VPHAS4-[40-70/5]-P[1-3.99/0.001]
L-VPHAS4-[40-70/5]-PC[0.5-0.999/0.001]
L-VPHAS4-LC[27-70/0.1]-P[1-3.99/0.001]
L-VPHAS4-LC[27-70/0.1]-PC[0.5-0.999/0.001]
L-VPHAS5-[40-70/5]-P[2-4.99/0.001]
L-VPHAS5-[40-70/5]-PC[1-1.999/0.001]
L-VPHAS5-LC[27-70/0.1]-P[2-4.99/0.001]
L-VPHAS5-LC[27-70/0.1]-PC[1-1.999/0.001]
L-VPHAS6-[40-70/5]-P[2-5.99/0.001]
L-VPHAS6-[40-70/5]-PC[1-1.999/0.001]
L-VPHAS6-LC[27-70/0.1]-P[2-5.99/0.001]
L-VPHAS6-LC[27-70/0.1]-PC[1-1.999/0.001]
L-VSPAL3-[50-60/5]-P[1-2.99/0.001]
L-VSPAL3-[50-60/5]-PC[0.5-0.999/0.001]
L-VSPAL3-LC[27-60/0.1]-P[1-2.99/0.001]
L-VSPAL3-LC[27-60/0.1]-PC[0.5-0.999/0.001]
L-VSPAL4-[50-70/5]-P[1-3.99/0.001]
L-VSPAL4-[50-70/5]-PC[0.5-0.999/0.001]
L-VSPAL4-LC[27-70/0.1]-P[1-3.99/0.001]
L-VSPAL4-LC[27-70/0.1]-PC[0.5-0.999/0.001]
L-VSPAL5-[50-70/5]-P[2-4.99/0.001]
L-VSPAL5-[50-70/5]-PC[1-1.999/0.001]
L-VSPAL5-LC[27-70/0.1]-P[2-4.99/0.001]
L-VSPAL5-LC[27-70/0.1]-PC[1-1.999/0.001]
L-VSPAL6-[50-70/5]-P[2-5.99/0.001]
L-VSPAL6-[50-70/5]-PC[1-1.999/0.001]
L-VSPAL6-LC[27-70/0.1]-P[2-5.99/0.001]
L-VSPAL6-LC[27-70/0.1]-PC[1-1.999/0.001]
L-VSPAS3-[40-60/5]-P[1-2.99/0.001]
L-VSPAS3-[40-60/5]-PC[0.5-0.999/0.001]
L-VSPAS3-LC[27-60/0.1]-P[1-2.99/0.001]
L-VSPAS3-LC[27-60/0.1]-PC[0.5-0.999/0.001]
L-VSPAS4-[40-70/5]-P[1-3.99/0.001]
L-VSPAS4-[40-70/5]-PC[0.5-0.999/0.001]
L-VSPAS4-LC[27-70/0.1]-P[1-3.99/0.001]
L-VSPAS4-LC[27-70/0.1]-PC[0.5-0.999/0.001]
L-VSPAS5-[40-70/5]-P[2-4.99/0.001]
L-VSPAS5-[40-70/5]-PC[1-1.999/0.001]
L-VSPAS5-LC[27-70/0.1]-P[2-4.99/0.001]
L-VSPAS5-LC[27-70/0.1]-PC[1-1.999/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Tip length With/without lapping finish D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)LWith350 ~ 60-1 ~ 2.99-
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)LWith350 ~ 60--0.5 ~ 0.999
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)LWith3-27 ~ 601 ~ 2.99-
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)LWith3-27 ~ 60-0.5 ~ 0.999
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)LWith450 ~ 70-1 ~ 3.99-
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)LWith450 ~ 70--0.5 ~ 0.999
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)LWith4-27 ~ 701 ~ 3.99-
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)LWith4-27 ~ 70-0.5 ~ 0.999
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)LWith550 ~ 70-2 ~ 4.99-
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)LWith550 ~ 70--1 ~ 1.999
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)LWith5-27 ~ 702 ~ 4.99-
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)LWith5-27 ~ 70-1 ~ 1.999
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)LWith650 ~ 70-2 ~ 5.99-
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)LWith650 ~ 70--1 ~ 1.999
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)LWith6-27 ~ 702 ~ 5.99-
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)LWith6-27 ~ 70-1 ~ 1.999
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)SWith340 ~ 60-1 ~ 2.99-
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)SWith340 ~ 60--0.5 ~ 0.999
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)SWith3-27 ~ 601 ~ 2.99-
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)SWith3-27 ~ 60-0.5 ~ 0.999
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)SWith440 ~ 70-1 ~ 3.99-
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)SWith440 ~ 70--0.5 ~ 0.999
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)SWith4-27 ~ 701 ~ 3.99-
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)SWith4-27 ~ 70-0.5 ~ 0.999
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)SWith540 ~ 70-2 ~ 4.99-
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)SWith540 ~ 70--1 ~ 1.999
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)SWith5-27 ~ 702 ~ 4.99-
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)SWith5-27 ~ 70-1 ~ 1.999
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)SWith640 ~ 70-2 ~ 5.99-
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)SWith640 ~ 70--1 ~ 1.999
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)SWith6-27 ~ 702 ~ 5.99-
1 Piece(s)

12 Days or more

10SKH40 Equivalent (Powdered high-speed steel)SWith6-27 ~ 70-1 ~ 1.999
1 Piece(s)

12 Days or more

10SKD11 EquivalentLWith350 ~ 60-1 ~ 2.99-
1 Piece(s)

12 Days or more

10SKD11 EquivalentLWith350 ~ 60--0.5 ~ 0.999
1 Piece(s)

12 Days or more

10SKD11 EquivalentLWith3-27 ~ 601 ~ 2.99-
1 Piece(s)

12 Days or more

10SKD11 EquivalentLWith3-27 ~ 60-0.5 ~ 0.999
1 Piece(s)

12 Days or more

10SKD11 EquivalentLWith450 ~ 70-1 ~ 3.99-
1 Piece(s)

12 Days or more

10SKD11 EquivalentLWith450 ~ 70--0.5 ~ 0.999
1 Piece(s)

12 Days or more

10SKD11 EquivalentLWith4-27 ~ 701 ~ 3.99-
1 Piece(s)

12 Days or more

10SKD11 EquivalentLWith4-27 ~ 70-0.5 ~ 0.999
1 Piece(s)

12 Days or more

10SKD11 EquivalentLWith550 ~ 70-2 ~ 4.99-
1 Piece(s)

12 Days or more

10SKD11 EquivalentLWith550 ~ 70--1 ~ 1.999
1 Piece(s)

12 Days or more

10SKD11 EquivalentLWith5-27 ~ 702 ~ 4.99-
1 Piece(s)

12 Days or more

10SKD11 EquivalentLWith5-27 ~ 70-1 ~ 1.999
1 Piece(s)

12 Days or more

10SKD11 EquivalentLWith650 ~ 70-2 ~ 5.99-
1 Piece(s)

12 Days or more

10SKD11 EquivalentLWith650 ~ 70--1 ~ 1.999
1 Piece(s)

12 Days or more

10SKD11 EquivalentLWith6-27 ~ 702 ~ 5.99-
1 Piece(s)

12 Days or more

10SKD11 EquivalentLWith6-27 ~ 70-1 ~ 1.999
1 Piece(s)

12 Days or more

10SKD11 EquivalentSWith340 ~ 60-1 ~ 2.99-
1 Piece(s)

12 Days or more

10SKD11 EquivalentSWith340 ~ 60--0.5 ~ 0.999
1 Piece(s)

12 Days or more

10SKD11 EquivalentSWith3-27 ~ 601 ~ 2.99-
1 Piece(s)

12 Days or more

10SKD11 EquivalentSWith3-27 ~ 60-0.5 ~ 0.999
1 Piece(s)

12 Days or more

10SKD11 EquivalentSWith440 ~ 70-1 ~ 3.99-
1 Piece(s)

12 Days or more

10SKD11 EquivalentSWith440 ~ 70--0.5 ~ 0.999
1 Piece(s)

12 Days or more

10SKD11 EquivalentSWith4-27 ~ 701 ~ 3.99-
1 Piece(s)

12 Days or more

10SKD11 EquivalentSWith4-27 ~ 70-0.5 ~ 0.999
1 Piece(s)

12 Days or more

10SKD11 EquivalentSWith540 ~ 70-2 ~ 4.99-
1 Piece(s)

12 Days or more

10SKD11 EquivalentSWith540 ~ 70--1 ~ 1.999
1 Piece(s)

12 Days or more

10SKD11 EquivalentSWith5-27 ~ 702 ~ 4.99-
1 Piece(s)

12 Days or more

10SKD11 EquivalentSWith5-27 ~ 70-1 ~ 1.999

Loading...

 

Basic Information

Punches/Button dies Punches With/without air hole W/O Tip shape Round
Punch shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.