(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Scrap Retention Block Dies -Single Flange Type- (Part Numbers)

Scrap Retention Block Dies  -Single Flange Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Single-flanged
•Scrap Retention: With

  • FLANGE
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SR-BLDDF0606-[16,​20,​22,​25,​30,​35]-P[1.9-3/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF0606-LC[10-15.9/0.1]-P[1.9-3/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF0606-LC[16.1-19.9/0.1]-P[1.9-3/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF0606-LC[20.1-21.9/0.1]-P[1.9-3/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF0606-LC[22.1-24.9/0.1]-P[1.9-3/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF0606-LC[25.1-29.9/0.1]-P[1.9-3/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF0606-LC[30.1-34.9/0.1]-P[1.9-3/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF0806-[16,​20,​22,​25,​30,​35]-P[1.9-4/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF0806-LC[10-15.9/0.1]-P[1.9-4/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF0806-LC[16.1-19.9/0.1]-P[1.9-4/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF0806-LC[20.1-21.9/0.1]-P[1.9-4/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF0806-LC[22.1-24.9/0.1]-P[1.9-4/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF0806-LC[25.1-29.9/0.1]-P[1.9-4/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF0806-LC[30.1-34.9/0.1]-P[1.9-4/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF0808-[16,​20,​22,​25,​30,​35]-P[1.9-4/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF0808-LC[10-15.9/0.1]-P[1.9-4/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF0808-LC[16.1-19.9/0.1]-P[1.9-4/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF0808-LC[20.1-21.9/0.1]-P[1.9-4/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF0808-LC[22.1-24.9/0.1]-P[1.9-4/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF0808-LC[25.1-29.9/0.1]-P[1.9-4/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF0808-LC[30.1-34.9/0.1]-P[1.9-4/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1006-[16,​20,​22,​25,​30,​35]-P[1.9-6/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1006-LC[10-15.9/0.1]-P[1.9-6/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1006-LC[16.1-19.9/0.1]-P[1.9-6/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1006-LC[20.1-21.9/0.1]-P[1.9-6/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1006-LC[22.1-24.9/0.1]-P[1.9-6/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1006-LC[25.1-29.9/0.1]-P[1.9-6/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1006-LC[30.1-34.9/0.1]-P[1.9-6/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1008-[16,​20,​22,​25,​30,​35]-P[1.9-6/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1008-LC[10-15.9/0.1]-P[1.9-6/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1008-LC[16.1-19.9/0.1]-P[1.9-6/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1008-LC[20.1-21.9/0.1]-P[1.9-6/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1008-LC[22.1-24.9/0.1]-P[1.9-6/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1008-LC[25.1-29.9/0.1]-P[1.9-6/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1008-LC[30.1-34.9/0.1]-P[1.9-6/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1010-[16,​20,​22,​25,​30,​35]-P[1.9-6/0.01]-W[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1010-LC[10-15.9/0.1]-P[1.9-6/0.01]-W[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1010-LC[16.1-19.9/0.1]-P[1.9-6/0.01]-W[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1010-LC[20.1-21.9/0.1]-P[1.9-6/0.01]-W[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1010-LC[22.1-24.9/0.1]-P[1.9-6/0.01]-W[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1010-LC[25.1-29.9/0.1]-P[1.9-6/0.01]-W[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1010-LC[30.1-34.9/0.1]-P[1.9-6/0.01]-W[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1306-[16,​20,​22,​25,​30,​35]-P[1.9-8/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1306-LC[10-15.9/0.1]-P[1.9-8/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1306-LC[16.1-19.9/0.1]-P[1.9-8/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1306-LC[20.1-21.9/0.1]-P[1.9-8/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1306-LC[22.1-24.9/0.1]-P[1.9-8/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1306-LC[25.1-29.9/0.1]-P[1.9-8/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1306-LC[30.1-34.9/0.1]-P[1.9-8/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1308-[16,​20,​22,​25,​30,​35]-P[1.9-8/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1308-LC[10-15.9/0.1]-P[1.9-8/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1308-LC[16.1-19.9/0.1]-P[1.9-8/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1308-LC[20.1-21.9/0.1]-P[1.9-8/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1308-LC[22.1-24.9/0.1]-P[1.9-8/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1308-LC[25.1-29.9/0.1]-P[1.9-8/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1308-LC[30.1-34.9/0.1]-P[1.9-8/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1310-[16,​20,​22,​25,​30,​35]-P[1.9-8/0.01]-W[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1310-LC[10-15.9/0.1]-P[1.9-8/0.01]-W[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1310-LC[16.1-19.9/0.1]-P[1.9-8/0.01]-W[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1310-LC[20.1-21.9/0.1]-P[1.9-8/0.01]-W[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1310-LC[22.1-24.9/0.1]-P[1.9-8/0.01]-W[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1310-LC[25.1-29.9/0.1]-P[1.9-8/0.01]-W[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1310-LC[30.1-34.9/0.1]-P[1.9-8/0.01]-W[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1313-[16,​20,​22,​25,​30,​35]-P[1.9-8/0.01]-W[1-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1313-LC[10-34.9/0.1]-P[1.9-8/0.01]-W[1-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1606-[16,​20,​22,​25,​30,​35]-P[1.9-10/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1606-LC[10-15.9/0.1]-P[1.9-10/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1606-LC[16.1-19.9/0.1]-P[1.9-10/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1606-LC[20.1-21.9/0.1]-P[1.9-10/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1606-LC[22.1-24.9/0.1]-P[1.9-10/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1606-LC[25.1-29.9/0.1]-P[1.9-10/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1606-LC[30.1-34.9/0.1]-P[1.9-10/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1608-[16,​20,​22,​25,​30,​35]-P[1.9-10/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1608-LC[10-15.9/0.1]-P[1.9-10/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1608-LC[16.1-19.9/0.1]-P[1.9-10/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1608-LC[20.1-21.9/0.1]-P[1.9-10/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1608-LC[22.1-24.9/0.1]-P[1.9-10/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1608-LC[25.1-29.9/0.1]-P[1.9-10/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1608-LC[30.1-34.9/0.1]-P[1.9-10/0.01]-W[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1610-[16,​20,​22,​25,​30,​35]-P[1.9-10/0.01]-W[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1610-LC[10-15.9/0.1]-P[1.9-10/0.01]-W[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1610-LC[16.1-19.9/0.1]-P[1.9-10/0.01]-W[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1610-LC[20.1-21.9/0.1]-P[1.9-10/0.01]-W[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1610-LC[22.1-24.9/0.1]-P[1.9-10/0.01]-W[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1610-LC[25.1-29.9/0.1]-P[1.9-10/0.01]-W[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1610-LC[30.1-34.9/0.1]-P[1.9-10/0.01]-W[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1613-[16,​20,​22,​25,​30,​35]-P[1.9-10/0.01]-W[1-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1613-LC[10-34.9/0.1]-P[1.9-10/0.01]-W[1-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1616-[16,​20,​22,​25,​30,​35]-P[1.9-10/0.01]-W[1-10/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDDF1616-LC[10-15.9/0.1]-P[1.9-10/0.01]-W[1-10/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material V (Outer shape)
(mm)
H (Outer shape)
(mm)
C (Clearance)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
MT(Workpiece material thickness)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

10 Days or more

10DSKD11 Equivalent660.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 3-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent660.01 ~ 0.8-10 ~ 15.90.15 ~ 81 ~ 3-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent660.01 ~ 0.8-16.1 ~ 19.90.15 ~ 81 ~ 3-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent660.01 ~ 0.8-20.1 ~ 21.90.15 ~ 81 ~ 3-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent660.01 ~ 0.8-22.1 ~ 24.90.15 ~ 81 ~ 3-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent660.01 ~ 0.8-25.1 ~ 29.90.15 ~ 81 ~ 3-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent660.01 ~ 0.8-30.1 ~ 34.90.15 ~ 81 ~ 3-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent860.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 4-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent860.01 ~ 0.8-10 ~ 15.90.15 ~ 81 ~ 4-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent860.01 ~ 0.8-16.1 ~ 19.90.15 ~ 81 ~ 4-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent860.01 ~ 0.8-20.1 ~ 21.90.15 ~ 81 ~ 4-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent860.01 ~ 0.8-22.1 ~ 24.90.15 ~ 81 ~ 4-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent860.01 ~ 0.8-25.1 ~ 29.90.15 ~ 81 ~ 4-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent860.01 ~ 0.8-30.1 ~ 34.90.15 ~ 81 ~ 4-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent880.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 4-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent880.01 ~ 0.8-10 ~ 15.90.15 ~ 81 ~ 4-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent880.01 ~ 0.8-16.1 ~ 19.90.15 ~ 81 ~ 4-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent880.01 ~ 0.8-20.1 ~ 21.90.15 ~ 81 ~ 4-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent880.01 ~ 0.8-22.1 ~ 24.90.15 ~ 81 ~ 4-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent880.01 ~ 0.8-25.1 ~ 29.90.15 ~ 81 ~ 4-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent880.01 ~ 0.8-30.1 ~ 34.90.15 ~ 81 ~ 4-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1060.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 6-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1060.01 ~ 0.8-10 ~ 15.90.15 ~ 81 ~ 6-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1060.01 ~ 0.8-16.1 ~ 19.90.15 ~ 81 ~ 6-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1060.01 ~ 0.8-20.1 ~ 21.90.15 ~ 81 ~ 6-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1060.01 ~ 0.8-22.1 ~ 24.90.15 ~ 81 ~ 6-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1060.01 ~ 0.8-25.1 ~ 29.90.15 ~ 81 ~ 6-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1060.01 ~ 0.8-30.1 ~ 34.90.15 ~ 81 ~ 6-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1080.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 6-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1080.01 ~ 0.8-10 ~ 15.90.15 ~ 81 ~ 6-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1080.01 ~ 0.8-16.1 ~ 19.90.15 ~ 81 ~ 6-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1080.01 ~ 0.8-20.1 ~ 21.90.15 ~ 81 ~ 6-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1080.01 ~ 0.8-22.1 ~ 24.90.15 ~ 81 ~ 6-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1080.01 ~ 0.8-25.1 ~ 29.90.15 ~ 81 ~ 6-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1080.01 ~ 0.8-30.1 ~ 34.90.15 ~ 81 ~ 6-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent10100.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 6-1 ~ 6
1 Piece(s)

10 Days or more

10DSKD11 Equivalent10100.01 ~ 0.8-10 ~ 15.90.15 ~ 81 ~ 6-1 ~ 6
1 Piece(s)

10 Days or more

10DSKD11 Equivalent10100.01 ~ 0.8-16.1 ~ 19.90.15 ~ 81 ~ 6-1 ~ 6
1 Piece(s)

10 Days or more

10DSKD11 Equivalent10100.01 ~ 0.8-20.1 ~ 21.90.15 ~ 81 ~ 6-1 ~ 6
1 Piece(s)

10 Days or more

10DSKD11 Equivalent10100.01 ~ 0.8-22.1 ~ 24.90.15 ~ 81 ~ 6-1 ~ 6
1 Piece(s)

10 Days or more

10DSKD11 Equivalent10100.01 ~ 0.8-25.1 ~ 29.90.15 ~ 81 ~ 6-1 ~ 6
1 Piece(s)

10 Days or more

10DSKD11 Equivalent10100.01 ~ 0.8-30.1 ~ 34.90.15 ~ 81 ~ 6-1 ~ 6
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1360.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 8-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1360.01 ~ 0.8-10 ~ 15.90.15 ~ 81 ~ 8-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1360.01 ~ 0.8-16.1 ~ 19.90.15 ~ 81 ~ 8-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1360.01 ~ 0.8-20.1 ~ 21.90.15 ~ 81 ~ 8-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1360.01 ~ 0.8-22.1 ~ 24.90.15 ~ 81 ~ 8-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1360.01 ~ 0.8-25.1 ~ 29.90.15 ~ 81 ~ 8-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1360.01 ~ 0.8-30.1 ~ 34.90.15 ~ 81 ~ 8-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1380.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 8-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1380.01 ~ 0.8-10 ~ 15.90.15 ~ 81 ~ 8-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1380.01 ~ 0.8-16.1 ~ 19.90.15 ~ 81 ~ 8-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1380.01 ~ 0.8-20.1 ~ 21.90.15 ~ 81 ~ 8-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1380.01 ~ 0.8-22.1 ~ 24.90.15 ~ 81 ~ 8-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1380.01 ~ 0.8-25.1 ~ 29.90.15 ~ 81 ~ 8-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1380.01 ~ 0.8-30.1 ~ 34.90.15 ~ 81 ~ 8-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent13100.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 8-1 ~ 6
1 Piece(s)

10 Days or more

10DSKD11 Equivalent13100.01 ~ 0.8-10 ~ 15.90.15 ~ 81 ~ 8-1 ~ 6
1 Piece(s)

10 Days or more

10DSKD11 Equivalent13100.01 ~ 0.8-16.1 ~ 19.90.15 ~ 81 ~ 8-1 ~ 6
1 Piece(s)

10 Days or more

10DSKD11 Equivalent13100.01 ~ 0.8-20.1 ~ 21.90.15 ~ 81 ~ 8-1 ~ 6
1 Piece(s)

10 Days or more

10DSKD11 Equivalent13100.01 ~ 0.8-22.1 ~ 24.90.15 ~ 81 ~ 8-1 ~ 6
1 Piece(s)

10 Days or more

10DSKD11 Equivalent13100.01 ~ 0.8-25.1 ~ 29.90.15 ~ 81 ~ 8-1 ~ 6
1 Piece(s)

10 Days or more

10DSKD11 Equivalent13100.01 ~ 0.8-30.1 ~ 34.90.15 ~ 81 ~ 8-1 ~ 6
1 Piece(s)

10 Days or more

10DSKD11 Equivalent13130.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 8-1 ~ 8
1 Piece(s)

10 Days or more

10DSKD11 Equivalent13130.01 ~ 0.8-10 ~ 34.90.15 ~ 81 ~ 8-1 ~ 8
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1660.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 10-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1660.01 ~ 0.8-10 ~ 15.90.15 ~ 81 ~ 10-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1660.01 ~ 0.8-16.1 ~ 19.90.15 ~ 81 ~ 10-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1660.01 ~ 0.8-20.1 ~ 21.90.15 ~ 81 ~ 10-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1660.01 ~ 0.8-22.1 ~ 24.90.15 ~ 81 ~ 10-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1660.01 ~ 0.8-25.1 ~ 29.90.15 ~ 81 ~ 10-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1660.01 ~ 0.8-30.1 ~ 34.90.15 ~ 81 ~ 10-1 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1680.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 10-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1680.01 ~ 0.8-10 ~ 15.90.15 ~ 81 ~ 10-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1680.01 ~ 0.8-16.1 ~ 19.90.15 ~ 81 ~ 10-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1680.01 ~ 0.8-20.1 ~ 21.90.15 ~ 81 ~ 10-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1680.01 ~ 0.8-22.1 ~ 24.90.15 ~ 81 ~ 10-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1680.01 ~ 0.8-25.1 ~ 29.90.15 ~ 81 ~ 10-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent1680.01 ~ 0.8-30.1 ~ 34.90.15 ~ 81 ~ 10-1 ~ 4
1 Piece(s)

10 Days or more

10DSKD11 Equivalent16100.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 10-1 ~ 6
1 Piece(s)

10 Days or more

10DSKD11 Equivalent16100.01 ~ 0.8-10 ~ 15.90.15 ~ 81 ~ 10-1 ~ 6
1 Piece(s)

10 Days or more

10DSKD11 Equivalent16100.01 ~ 0.8-16.1 ~ 19.90.15 ~ 81 ~ 10-1 ~ 6
1 Piece(s)

10 Days or more

10DSKD11 Equivalent16100.01 ~ 0.8-20.1 ~ 21.90.15 ~ 81 ~ 10-1 ~ 6
1 Piece(s)

10 Days or more

10DSKD11 Equivalent16100.01 ~ 0.8-22.1 ~ 24.90.15 ~ 81 ~ 10-1 ~ 6
1 Piece(s)

10 Days or more

10DSKD11 Equivalent16100.01 ~ 0.8-25.1 ~ 29.90.15 ~ 81 ~ 10-1 ~ 6
1 Piece(s)

10 Days or more

10DSKD11 Equivalent16100.01 ~ 0.8-30.1 ~ 34.90.15 ~ 81 ~ 10-1 ~ 6
1 Piece(s)

10 Days or more

10DSKD11 Equivalent16130.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 10-1 ~ 8
1 Piece(s)

10 Days or more

10DSKD11 Equivalent16130.01 ~ 0.8-10 ~ 34.90.15 ~ 81 ~ 10-1 ~ 8
1 Piece(s)

10 Days or more

10DSKD11 Equivalent16160.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 10-1 ~ 10
1 Piece(s)

10 Days or more

10DSKD11 Equivalent16160.01 ~ 0.8-10 ~ 15.90.15 ~ 81 ~ 10-1 ~ 10

Loading...

 

Basic Information

Shank type Single-flanged Scrap retention With

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.