(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Scrap Retention Block Dies -Straight Type-

Scrap Retention Block Dies  -Straight Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Straight
•Scrap Retention: With

  • PRESS-FIT
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SR-BLD0606-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD0606-LC[10-35/0.1]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD0806-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD0806-LC[10-35/0.1]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD0808-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD0808-LC[10-35/0.1]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1006-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1006-LC[10-35/0.1]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1008-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1008-LC[10-35/0.1]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1010-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1010-LC[10-35/0.1]-P[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1306-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1306-LC[10-35/0.1]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1308-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1308-LC[10-35/0.1]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1310-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1310-LC[10-35/0.1]-P[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1313-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1313-LC[10-35/0.1]-P[1-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1606-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1606-LC[10-35/0.1]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1608-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1608-LC[10-35/0.1]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1610-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1610-LC[10-35/0.1]-P[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1613-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1613-LC[10-35/0.1]-P[1-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1616-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD1616-LC[10-35/0.1]-P[1-10/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2006-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2006-LC[10-35/0.1]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2008-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2008-LC[10-35/0.1]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2010-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2010-LC[10-35/0.1]-P[1.5-12/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2013-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2013-LC[10-35/0.1]-P[1-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2016-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2016-LC[10-35/0.1]-P[1-10/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2020-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2020-LC[10-35/0.1]-P[1.5-12/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2506-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2506-LC[10-35/0.1]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2508-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2508-LC[10-35/0.1]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2510-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2510-LC[10-35/0.1]-P[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2513-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2513-LC[10-35/0.1]-P[1-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2516-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2516-LC[10-35/0.1]-P[1-10/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2520-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2520-LC[10-35/0.1]-P[1.5-12/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2525-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLD2525-LC[10-35/0.1]-P[1.5-16/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDD0606-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDD0606-LC[10-15.9/0.1]-P[1-3/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDD0606-LC[16.1-19.9/0.1]-P[1-3/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-BLDD0606-LC[20.1-21.9/0.1]-P[1-3/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material V (Outer shape)
(mm)
H (Outer shape)
(mm)
C (Clearance)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
MT(Workpiece material thickness)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

8 Days or more

10ASKD11 Equivalent660.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 3--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent660.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 3--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent860.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 3--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent860.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 3--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent880.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 4--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent880.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 4--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent1060.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 3--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent1060.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 3--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent1080.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 4--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent1080.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 4--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent10100.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 6--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent10100.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 6--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent1360.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 3--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent1360.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 3--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent1380.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 4--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent1380.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 4--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent13100.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 6--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent13100.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 6--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent13130.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 8--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent13130.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 8--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent1660.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 3--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent1660.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 3--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent1680.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 4--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent1680.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 4--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent16100.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 6--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent16100.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 6--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent16130.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 8--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent16130.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 8--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent16160.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 10--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent16160.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 10--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent2060.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 3--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent2060.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 3--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent2080.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 4--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent2080.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 4--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent20100.01 ~ 0.816 ~ 35-0.15 ~ 81.5 ~ 12--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent20100.01 ~ 0.8-10 ~ 350.15 ~ 81.5 ~ 12--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent20130.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 8--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent20130.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 8--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent20160.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 10--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent20160.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 10--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent20200.01 ~ 0.816 ~ 35-0.15 ~ 81.5 ~ 12--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent20200.01 ~ 0.8-10 ~ 350.15 ~ 81.5 ~ 12--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent2560.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 3--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent2560.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 3--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent2580.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 4--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent2580.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 4--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent25100.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 6--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent25100.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 6--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent25130.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 8--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent25130.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 8--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent25160.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 10--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent25160.01 ~ 0.8-10 ~ 350.15 ~ 81 ~ 10--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent25200.01 ~ 0.816 ~ 35-0.15 ~ 81.5 ~ 12--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent25200.01 ~ 0.8-10 ~ 350.15 ~ 81.5 ~ 12--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent25250.01 ~ 0.816 ~ 35-0.15 ~ 81.5 ~ 16--
1 Piece(s)

8 Days or more

10ASKD11 Equivalent25250.01 ~ 0.8-10 ~ 350.15 ~ 81.5 ~ 16--
1 Piece(s)

8 Days or more

10DSKD11 Equivalent660.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 3-1 ~ 3
1 Piece(s)

8 Days or more

10DSKD11 Equivalent660.01 ~ 0.8-10 ~ 15.90.15 ~ 81 ~ 3-1 ~ 3
1 Piece(s)

8 Days or more

10DSKD11 Equivalent660.01 ~ 0.8-16.1 ~ 19.90.15 ~ 81 ~ 3-1 ~ 3
1 Piece(s)

8 Days or more

10DSKD11 Equivalent660.01 ~ 0.8-20.1 ~ 21.90.15 ~ 81 ~ 3-1 ~ 3

Loading...

 

Basic Information

Shank type Straight Scrap retention With

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.